Search Results for debye temperature
Understanding Cold Temp, Bend, & Impact Ratings for Industrial Cables
What Are Cold Temperature, Cold Bend, and Cold Impact Ratings? To understand these ratings, let’s define each one: Cold Temperature Rating: Indicates the minimum operational temperature a cable can withstand without losing performance. Cold Bend Rating: Measures the cable's flexibility at low temperatures.
Norms & Guidelines
We regularly update this page to stay as current as possible with the constantly changing standards and regulations.
RTD Probe Assemblies - TPC Wire
Customizable high-performance RTD probe connector assemblies. Built to withstand extreme temperature sensing applications. Request a quote today.
Model 176A33 | PCB Piezotronics
Temperature Range: -94 to 1400 °F (-70 to 760 °C) Electrical Connector: 10-32 Coaxial Jack (10-32 Coaxial Jack) Weight: 3.10 oz (88 gm)
Thermo-Trex® High Temp VFD Cable - TPC Wire
Thermo-Trex® High Temp VFD Cable is designed specifically for the harsh electrical environment of typical variable frequency drive systems that require higher heat exposure and can withstand a maximum conductor temperature of 200°C / 392°F.
LTR-90 Ultra Cool Dry Block Calibrator - KAYE
This ultra-cool dry well calibrator is ideal for calibrating temperature sensors used in cold rooms, incubators, autoclaves, freeze dryers, freezers, and cryo units. If you are looking for versatility and precision, the Kaye LTR-90 is the dry well calibrator for your business.
Autoclave Validation | Autoclave and Steam Sterilizer Solutions - KAYE
Achieving Saturated Steam conditions is key and allows a proper temperature and pressure-controlled process. Depending on the product and packaging characteristics different sterilization temperatures are utilized during Steam Sterilization Validation.
Telaire T8000-R Series CO2 and Temperature Sensor with Relay
For temperature measurements, Ventostat T8000-R models contain an active temperature output (terminal pin #6) and a passive thermistor (terminal pins #4 and 5). The passive thermistor is electrically isolated from the other circuitry and should be wired independently from active CO2 and temperature outputs.
CHARGE OUTPUT PRESSURE SENSOR - PCB
Temperature Range(Operating) -400 to +500 °F -240 to +260 °C Temperature Response See Graph See Graph [2] Maximum Flash Temperature 3,000 °F 1,649 °C Maximum Vibration 5,000 g pk 49,000 m/s² pk Maximum Shock 10,000 g pk 98,000 m/s² pk Electrical Output Polarity(Positive Pressure) Negative Negative
PT898 Pressure and Temperature Sensor Die | NovaSensor
With NovaSensor’s SenStable® process, PT898 die features excellent long-term stability and repeatability (< 0.1% / year typical). The on-chip temperature sensor powered by constant current allows for high accuracy measurement of temperature and for improvement of pressure measurement accuracy.
Telaire | CO2, Humidity & Dust Sensors
Telaire RH/RHT Series of Relative Humidity (RH) and Temperature Transmitters are designed for continuous monitoring of relative humidity (RH) or relative humidity and temperature (RHT). They provide accurate and reliable measurement for building automation and environmental control systems.
Kaye ValProbe Temperature/Humidity Logger
The ValProbe humidity logger is designed for accurate, convenient and reliable process measurement for pharmaceutical, medical device and food processing applications. The wireless design greatly simplifies monitoring and validation of severe and hard-to-reach environments. Wireless thermal validation for standard processes.
How The Clean Air Act Is Driving Businesses To Replace Flare Stacks
This legislative push aims to reduce environmental pollution and promote cleaner air. In this context, selecting a flare stack cable that can withstand high temperatures, such as the Thermo-Trex® Flare Stack Cable, becomes crucial.
Model 2100e23-100 | PCB Piezotronics
SmartAmp Power Amplifier, 100 W, 92% efficient, interlock and clip detection, continuous gain adjustment, 120-230V line power.
Traditional Frequency Transom Mount Marine Sensors - Airmar
Traditional frequency transducers continue to be popular choices for angler’s who like the simplicity of fewer frequencies, or have a non-Chirp capable sounder. Our Traditional (CW) models range in power from 300 watts to 1kW and typically are either 200 kHz, 50 KHz or a combination of the two.
Thermometric Type YQ Series | Thermometrics Infrared (IR) Sensors
Thermometrics ZTP-315MIH Thermopile Infrared (IR) Sensor Module presents temperature-compensated single outputs via voltage output with optics (glass lens for high temperature detection). It can also provide compatibility with the customer’s device without the need for recalibration.
Predictive Thermometry - amphenol-sensors.com
While traditional glass bulb thermometers take approximately 3 minutes to reach equilibrium with a patient’s body temperature, a predictive thermometer quickly analyzes temperature data gathered from an NTC thermistor to provide an accurate reading in just 4 to 10 seconds.
KAYE - Thermal Validation System & Environmental Monitoring
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
High Sensitivity Accelerometers to Monitor Traffic and Railroad ...
In this paper, we will focus on a particular type of accelerometer and pressure sensor with high sensitivity, used for precisely measuring very small levels of vibration or pressure. These sensors find various applications in vibration control of machinery used for semiconductors and microchip production, as well as in many civil applications.
Kaye IRTD Display
Equipped with a 4.3" touch screen, the Kaye IRTD Display provides clear and intuitive readings for both IRTDs, allowing users to monitor temperature with ease. The display also showcases the temperature difference (Delta) between the two connected IRTDs, enabling quick and accurate analysis.