Search Results for debye temperature
Amphenol Sensors - Amphenol Sensors
The Most Diverse Sensor Portfolio 0 Measurands Learn More 0 Industries Learn More 0 Brands Learn More Pressure & Temp Commercial Fishing Solutions Gas & Moisture Level & Quality Moisture PEPS Position Pressure Telemetry Temperature Thermal Validation TPMS Ultrasonic Vibration Sensor Solutions by Market Electrification Medical Indoor Air Quality HVACR Process Control Automotive Military Heavy […]
HTR-400 High-temp Dry Block Calibrator - KAYE
Dry Block Calibrator for extended high Temperature Range. Advisory Notice KAYE LTR -25/140, LTR-40/140 and HTR-400 DRY BLOCK Calibrator. For over 25 years Kaye has offered the HTR-400 Dry Block Calibrator for the calibration and verification of temperature sensors. While this unit has served our customers well, the technology is outdated, and ...
Calibration Certificate Finder | PCB Piezotronics
Easily search for and download calibration certificates for your PCB products to ensure accurate and reliable measurements.
Temperature Sensors - Amphenol Sensors
Thermometrics, Inc. With more than 70 years of experience in the development, design and manufacture of high quality sensors, Thermometrics offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today – NTC Thermistors, PTC Thermistors, Infrared (IR) Sensors, Current Limiters, Temperature Standards, and Temperature Sensor Assemblies. View ...
Pressure/Temperature Real-Time Data Logger - KAYE
The ValProbe RT Pressure/Temp Logger provides a wide temperature range from 0°C to 140°C and is a single solution for pressure and temperature measurement for pressure up to 5bar absolute. RTD Technology delivers measurement accuracy and the new logger electronic design guarantees long battery lifetime.
Kaye LabWatch Pro - Environmental Monitoring
1 x Temperature + 1 x RH 1 x Temperature + 1 x RH + 0-10VDC/4-20mA + Contact 5 x Temperature (3-wire or 4-wire 100O RTD) Environmental: Body: -40 to 60°C, 0% to 95% RH non-condensing External Temperature Probe: -196 to +200°C Logger Dimensions: 2.5 in x 5 in x 1.25 in (64 mm x 127 mm x 32 mm)
Telaire T9501 | Humidity & Temperature Sensor
Telaire T9501 Humidity & Temperature Sensor provides cost-effective humidity and temperature sensing via MODBUS communication protocol for virtually any type of application. Designed to withstand challenging environments, the IP67 rated transmitter utilizes an individually calibrated and tested ChipCap 2 sensor and is ready to integrate into ...
Pressure and Temperature Combination Sensor | Thermometrics Sensor ...
Temperature Performance: Min: Typical: Max: Units: Storage Temperature-40 : 160 °C: Operating Temperature-40 : 135 °C: Temperature Output 1: NTC, 3000Ω @ 25°C, see Table 1 (in datasheet). Ω: Temperature Accuracy: See Table 1 (in datasheet). °C: Temperature Response Time <24 in 6M/s air flow: Seconds: Parallel 0.047 µF capacitator for EMI ...
LTR-25/140 - KAYE
Dry Block Calibrator for Standard Temperature Ranges. Advisory Notice KAYE LTR -25/140, LTR-40/140 and HTR-400 DRY BLOCK Calibrator. For over 25 years Kaye has offered the LTR-25/140 Dry Block Calibrator for the calibration and verification of temperature sensors. While this unit has served our customers well, the technology is outdated, and ...
Sensor Temperature Resistance Curves - amphenol-sensors.com
Thermometrics® Sensor Temperature Resistance Curves - Reference Guide Material Type 2 – Available Products: ( %/°C) Temp Range (°C) Ratio Beta 0 to 50 9.07 3892 0 to 70 18.64 3917 25 to 50 2.78 3937 25 to 85 9.35 3977 25 to 100 14.75 3992 25 to 125 29.39 4013 37.8 to 104.4 9.75 4014 ...
KAYE - Kaye ValProbe Real-Time Wireless Data Logger | Wireless Thermal ...
A wide range of wireless Real Time Dataloggers for accurate, in-situ measurements of critical process temperature, pressure, and humidity measurements. (-80C to 140C). A Base Station which provides reliable real-time wireless communications and collection of process data from the Real Time Dataloggers under the harshest of conditions.
Model 353B33 | PCB Piezotronics
Model 353B33:Platinum Stock Products; High sensitivity, quartz shear ICP® accel., 100 mV/g, 1 to 4k Hz, 10-32 side conn.
SMPM RF Series Technical Specifications - SV Microwave
Temperature Rating -65°C to +165°C; Corrosion (salt spray) MIL-STD-202, Method 101, Condition B; Vibration: MIL-STD-202, Method 204, Condition D; Shock: MIL-STD-202, Method 213, Condition I; Thermal Shock: MIL-STD-202, Method 107, Condition B; Moisture Resistance: MIL-STD-202, Method 106, Less Step 7B
797T-3 dual-output accelerometer and temperature sensor
The signal changes by 10 millivolts per degree Kelvin. A one degree Kelvin change is the same as a one degree Celsius change; the only difference between them is in the reference temperature, where 0º Celsius is 273º Kelvin. As an example, at a temperature of 300ºK (27ºC) the DC temperature signal would be 3.00 Volts DC.
High Temperature Series Five Connectors - Amphenol Aerospace
High Temperature Series Five is the ultimate solution for high-heat applications that demand durability, reliability, and resistance to extreme heat. Features & Benefits: Withstands exposure at 572 °F (300 °C) for up to 24 hours, 500 °F (260 °C) continuous duty; Improved resistance to cryogenic environments ...
Flexible Real-Time Temperature Data Logger | Real Time Data Logger - KAYE
The flexible real-time data loggers offer configurations with one, two, or five temperature sensors. Each flexible real-time data logger has a storage capacity of 100,000 data points per sensor to ensure extensive data storage and backup. The flexible real-time data logger is equipped with a 1m/40-inch long, flexible, Teflon™-coated sensor ...
Compact seismic accelerometer, 10 V/g - Wilcoxon Sensing Technologies
Seismic accelerometer, compact, 10 V/g sensitivity, ultra low noise, top exit 10-32 coaxial connector, case grounded. Buy This Online Now!
Speed & Temperature
B17-HP Bronze Thru-Hull High Precision (0.01 Resolution) Temperature Sensor, 7F Connector. Part # B17-S-TEMP-7F. MFG # 44-026-2-91. Compare. CS4500 Ultrasonic ST 850 Style Insert. Part # CS4500-850. MFG # 44-013-1-80-NLA. Compare. DX900 Multilog Smart™ Electromagnetic Speed Sensor, Plastic Housing, NMEA 0183, ST.
PT899 Pressure and Temperature Sensor Die | NovaSensor
• Highly reliable, solid state silicon pressure and temperature sensor die • Pressure ranges: 250 to 15,000 PSI • Temperature range: -40…150 °C • On-chip temperature sensor • Die dimensions (L x W x H): 1.86 mm x 1.86 mm x 2.0 mm with glass pedestal • Flexible bond pads configuration allows for wire bonding either to only one-side or
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
The Type S/AS/ES Thermometrics temperature standards consist of ultra-stable thermistor probes assembled into thin wall stainless steel housings with shielded extension leads. Created Date 3/19/2014 7:55:58 AM