Search Results for debye temperature
Igniter Wire
Thermo-Trex® Igniter Wire with a Fluoropolymer Jacket is a high-temperature resistant flexible cable that can withstand a maximum conductor temperature of 250°C / 482°F. View Product About Us. Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh ...
Model 350B50 | PCB Piezotronics
Temperature Range (Operating)-65 to +250 °F-54 to +121 °C: Temperature Response: See Graph %/°F: See Graph %/°F [2] Electrical: Excitation Voltage: 20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤100 Ohm: ≤100 Ohm: Output Bias Voltage: 8 to 14 VDC: 8 to 14 VDC: Discharge Time Constant ...
SMP and SMPM Fixed Bullets - SV Microwave
Impedance (Ω) 50; Frequency GHz: 40 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz ≥ -65 dB 3 - 26.5 GHz; Dielectric withstanding Voltage: 500 VRMS
M8 Nano Cordsets - tpcwire.com
All our Nano M8 Quick-Connex™ assemblies and accessories can withstand harsh weather and industrial environments. Used to interconnect tiny sensors and actuators, these nano M8 connectors play a vital role in some industrial applications. Wire and Cable; Cable Management; Cordsets.
Model 350D02 | PCB Piezotronics
Model 350D02:Shock, ICP® accel., 0.1 mV/g, 50 kg, 10-ft integral cable, 1/4-28 integral stud mechanically isolated
Environmental Applications - TPC Wire
Industrial cable is ideal for tough, demanding applications in various industries where environmental challenges like temperature, abrasion, chemicals, flexing, and impact are common. Every circumstance is different, so electrical cable selection based on application is essential.
High Temperature | PCB Piezotronics
High Temperature Microphone Systems. High temperature microphones are for use in operating temperatures up to +125 ºC (+257 ºF) and have a system sensitivity guaranteed within +/- 1.7 dB. Model HT378B02 is a high temperature microphone system that includes a 1/2" microphone cartridge , a mated preamplifier with TEDS, and system calibration.
Vulko-Wrap Yellow and Black - TPC Wire
It remains effective in temperatures ranging from -60°F to +400°F. Vulko-Wrap is available in 40 or 50 mil thickness as well as a reinforced option. It comes in yellow and black. Request a Quote Download Spec Sheet Features. Resources. Ratings. Applications. Part Numbers ...
Temperature Module - Gemeco
Maretron's TMP100 measures the Temperature for up to 6 Temperature probes and reports the information over an NMEA 2000® network. The TMP100 supports up to 4 thermistor probes and 2 high Temperature thermocouple probes. Optional thermistor probes (-20°C to 80°C or -4°F to 176°F) cover a wide range of applications including cabin air ...
Seismic accelerometer, 10 V/g - Wilcoxon Sensing Technologies
Seismic accelerometer, 10 V/g sensitivity, ultra low frequency, ultra low noise electronics, top exit 2-pin MIL-C-5015 connector, case isolated
Quick-Connex® 16 AWG Mini High Temperature Cordsets - TPC Wire
Each cordset is built with our Thermo-Trex® 500-Plus 16AWG High Temperature cable designed with a tear resistant silicone jacket and fully bonded silicone head providing IP68 seal against moisture. Quick-Connex 16 AWG Mini cordsets make the replacement of electrical connections quick and simple. Each cordset is built with our Thermo-Trex® 500 ...
Kaye LTR-150 Dry Block and Liquid Bath - Temperature Calibrator
This essential Temperature Calibrator utilizes its ability to perform Temperature Calibration on up to 48 thermocouples capacity, with the added versatility to function as a Dry Block Calibrator, Liquid Bath Calibrator or Surface Temperature Calibrator. Due to these functions, the LTR-150 Temperature Calibrator saves hours of time and effort ...
DuraMate AHDP - Amphenol Sine
DuraMate AHDP - Environmentally-Sealed, Multi-Pin, Heavy-Duty, Plastic, Circular Connectors Available in Shell Size 18 with 8 insert arrangements 2, 6
Model TO640B30 - PCB
Model TO640B30 - PCB
Model 111A26 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
PB200 WeatherStation® Instrument - Airmar
The PB200 WeatherStation® Instrument informs you of instantaneous changes in the weather. Wind Speed and Direction are measured using four ultrasonic transducers; no moving parts make it durable and reliable. The internal, WAAS GPS engine and three-axis solid-state compass provide both Apparent and True Wind Speed and Direction without the ...
Model 357B04 | PCB Piezotronics
* All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 081B05: Mounting stud, 10-32 to 10-32, 0.275" long, BeCu w/shoulder: 1: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1:
J9F-1000 Bulk high temperature cable, shielded twisted pair, Teflon ...
Model J9F-1000 Shielded twisted pair cable, 2-conductor, foil shield with drain wire, red Teflon jacket, rated for temperatures up to 200°C, J9F bulk cable on spool, 1000 ft Features High temperature rating (200°C) 2 conductor, twisted, shielded pair Red Teflon jacket Specifications PARAMETER VALUE Cable type J9F (twisted pair, foil shield w/ drain wire, red […]
REDCAN Hydrogen Sensor | Amphenol Advanced Sensors
Temperature; Pressure ; Hydrogen concentration; These measurements are designed for the detection of a battery thermal runaway event within an EV battery pack as soon as the signs are present. Boasting unique technology designed into the sensor to provide unsurpassed accuracy in the marketplace.
220WX WeatherStation® Instrument - Airmar
The patented 220WX is Airmar’s solution for commercial-fishing weather-monitoring applications. Feature rich in a durable, rugged, small footprint that is IPX6 rated, the 220WX calculates the theoretical wind speed and direction based upon the apparent wind, speed of the vessel, and vessel heading. ...