Search Results for debye temperature
Industries - Wilcoxon Sensing Technologies
Vibration Sensors and accessories for monitoring industrial machines including pumps, motors, compressors, gearboxes, fans. Reliable. High Quality. Affordable.
Model 645b01 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Omni Antennas 7533400 - AMPHENOL PROCOM
Operating temperature range-40°C to +70°C: Diagram and Mounting. Radiation Pattern. E-Plane | 420 MHz . Radiation Pattern. H-Plane | 420 MHz . Ordering Designations. Model Product No. Frequency; 3 dB colinear: 7533400: 400 - 440 MHz: Add to quote: Related products. Brackets and Mounts ...
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Operating Temperature Range: –65°C (–85°F) to 200°C (392°F) Environmental Seal: Wired, mated connectors with the specified accessory attached will meet the altitude immersion test specified in MIL-DTL-26482. Durability: Minimum of 500 mating cycles. Shock and Vibration Requirements:
Cables and Connectors | PCB Piezotronics
Extremely low temperatures (-320 °F / -196 °C) Nuclear environments; Rugged applications ; Chemical corrosion ; Moisture and dust; IMI Sensors offers a full line of industrial assemblies as well as bulk cable spools. Our selection includes both polyurethane and PTFE jacketed cables, and features field installable 2- and 3-pin MIL connectors ...
M4054 SERIES | Products | Amphenol Aerospace
• Over temperature shutdown with auto-recovery • EMI filters included • System Management: protocol per VITA 46.11 Tier II o Output voltages and currents o Input voltage o Card temperature o Card system status. Documents Request Quote. M4054 SERIES CF-02EM4054 DC DC ...
DST800 235kHz, 100W, Smart™ Sensor, Plastic with Valve, NMEA ... - Gemeco
Depth, Speed, and Temperature. The DST800 is a Smart ™ TRIDUCER ® Multisensor that offers depth, speed, and temperature functions in one compact thru-hull housing. The low-profile, retractable sensor computes accurate depth, speed, and temperature data and sends it to any NMEA 2000 ® network. The wide, port-starboard, fan-shaped beam is able to find the bottom even when installed on a high ...
Quartz Impact Force Sensors | PCB Piezotronics
Temperature Range: -65 to +250 °F; Temperature Range: -54 to +121 °C; $1540.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:208A23. Add to cart for quote. Add to Cart Add this product to my product comparison. Model:208A24. Measurement Range: (Compression)2500 lb;
Thermometrics NTC Type NKA Coating Option Chip Thermistor
Thermometrics NTC Type NKA Coating Option Chip Thermistor
About us - Kaye & Amphenol
Specializing in providing turnkey system solutions and supporting them with unmatched technical service, we offer a complete range of wired systems, wireless systems, RF-based real-time systems, temperature standards, baths, thermocouples and fittings, all designed to provide the most accurate process measurement available.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Model 682C03 | PCB Piezotronics
Temperature Range (Operating)-13 to 158 °F-25 to 70 °C: Temperature Range (Storage)-40 to 257 °F-40 to 125 °C: Humidity Range (Non-Condensing) 0 to 95 %: 0 to 95 %: Electrical: Power Required: DC Power: DC Power: DC Power: 23 to 25 VDC: 23 to 25 VDC: DC Power (maximum) 100 mA: 100 mA: Settling Time: 2 min: 2 min: Excitation Voltage ...
Dynamic ICP Pressure Sensors - PCB
The maximum operating temperature quartz rocket motor sensors, with ICP® output is 250 °F. However, rocket motors with long burn times can exceed this temperature in tens of mili-seconds. Helium-bleed and Water-cooled Series 122, 123 and 124 sensor, (example Figure 2) were designed expressly for measurement of
NovaSensor PT1907 Pressure and Temperature Sensor Die
NovaSensor PT1907 Pressure and Temperature Sensor Die
ST61 Transom Mount - Airmar
Speed and Temperature. The ST61 consists of a paddlewheel speed carrier that snaps into a small transom housing containing sensing electronics. This standalone unit gives accurate speed readings over a wide speed range. Find an Airmar Certified Installer/Dealer Near You! Features.
Telaire | CO2, Humidity & Dust Sensors
Telaire T9602 IP67 Harsh Environment Humidity & Temperature Sensor is a fully-calibrated and temperature-compensated combined humidity and temperature sensor supplied in a water-resistant IP67 package, making it the most advanced and cost-effective sensing solution for virtually any type of harsh environment application.
Kaye ValProbe Temperature/Humidity Logger
Kaye ValProbe Temperature / Humidity Logger Measurement for pharmaceutical and medical device applications. Kaye ValProbe Readers and Non-Cryo Data Loggers Product Advisory Notice - English. Description.
T42 BZ HIGH PRECISION TEMPERATURE SENSOR, 10M NC - AIRMAR EMEA
Analog Temperature Sensor can be used with any unit requiring 10k ohm thermistor. Usable Shaft Length: 104mm (4.10"); Supply Voltage 6 VDC to 28 VDC; Supply Current: 30 mA maximum; Temperature Range: 0°C to 30°C (32°F to 86°F); Type Thermistor: 10,000 ohms. Specifications.
High Temperature Series Five Connectors - Amphenol Aerospace
High Temperature Series Five is the ultimate solution for high-heat applications that demand durability, reliability, and resistance to extreme heat. Features & Benefits: Withstands exposure at 572 °F (300 °C) for up to 24 hours, 500 °F (260 °C) continuous duty; Improved resistance to cryogenic environments ...
4-20 mA vibration transmitter modules iT150 series
Temperature 13 – B-14 – B+ 4-20 mA Loop A Vibration 15 – A-16 – A+ Power input 17 – P-18 – P+ Not used 19 – 20 – System architecture 99304 Rev.A 12/17 Due to continued research and product development, Wilcoxon Sensing Technologies reserves the right to amend this specification without notice.