Search Results for debye temperature
Chirp Junction Box - AIRMAR EMEA
Marine Transducers. Chirp-Ready Transducers; NMEA/SMART Transducers; Traditional Frequency Transducers; Speed & Temperature; Multi-Beam Transducers; Transducer Diagnostic Tester
Model 1316-01A Strain Gage Load Cell Installation and Operating ... - PCB
Temperature Effect on Zero Balance(Maximum) ± 0.002 %FS/°F ± 0.0036 %FS/°C [4] Electrical Bridge Resistance 350 Ohm 350 Ohm [1] Excitation Voltage(Recommended) 10 VDC 10 VDC [2] Insulation Resistance >5x10 9 Ohm >5x10 Ohm Zero Balance ≤ 1 %RO ≤ 1 %RO Output Polarity(Tension) Positive Positive
micro-bayonet-connector-catalog-amphenol-industrial
Temperature Range-40°C ~ 125°C Ingress Protection With a Cable Gland Backshell, the ingress protection level is IP54 in the mated condition. Test Current #22D Contact 3A Recommended Operating Voltage AC 250V RMS Test Voltage AC 500V RMS Insulation Resistance 500V, 1000MΩ Min Contact Resistance 22mΩ Max
Model 484B02 Line Powered ICP Sensor Signal Conditioner ... - PCB
exposure to any severe temperature extreme, shock, load, or other environmental influence, or prior to any critical test. PCB Piezotronics maintains an ISO- 9001 certified metrology laboratory and offers calibration services, which are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T.
VersaBOSS - MC - Amphenol Sine
Temperature Range-40°C to 105°C: Insulation Insert: Thermoplastic, UL 94/V-0: Protection: IP67 (Mated Condition) Contacts: Gold Flash-plating over Copper Alloy: Mating Cycles >500: Seal and O-Rings: NBR (Nitrile Butadiene Rubber) Vibration Resistence: Per MIL-STD-202 Method 204: Overmold Material:
Model 624B61 | PCB Piezotronics
Model 624B61:Ring-style, industrial, quartz shear ICP® accel, 100 mV/g, 0.8 to 10 kHz, side exit, 10-ft armor integral cable, frequency sweep ISO 1702
Operation Manual R-Series V SSI 552011 - Temposonics
4 Position and temperature in the sensor electronics housing; In this case, only option NOTICE “24 bit” can be selected under l “Data length”. j Options 0 Standard 1 Internal linearization a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part ...
2021 Press Releases | PCB Piezotronics
Ultra-High Temperature Pressure Sensor Ideal for Combustion Dynamics and Thermoacoustic Measurements Amphenol Completes Acquisition of MTS Systems: 2024 Press Releases 2023 Press Releases 2022 Press Releases 2021 Press Releases 2020 Press Releases 2019 Press Releases 2018 Press Releases 2017 Press Releases.
HIGH TEMPERATURE ICP ACCELEROMETERS - PCB
Temperature Range-65 to +325 °F -54 to +162 °C Enclosure Rating IP68. Electrical. ≤2.0 sec Discharge Time Constant ≥0.3 sec Excitation Voltage 18 to 28 VDC Constant Current Excitation 2 to 20 mA Output Impedance <150 Ohm Output Bias Voltage 8 to 12 VDC Spectral Noise (10 Hz) 9 µg/√Hz
Model 339B32
%PDF-1.4 %âãÏÓ 7 0 obj > endobj 104 0 obj >/XObject >/ProcSet[/PDF/ImageB]>> endobj 103 0 obj >stream H‰Òw 6TH/æå*äå234Ñ30PAsK 39——Kß3×HÁ%Ÿ ...
GB SSI - Temposonics
Temperature coefficient < 15 ppm/°C Operating conditions Magnet speed any Operating temperature -40° C ... +75° C Pressure rating 350 bar, 700 bar peak Enclosure IP 67 if cable connector is correctly fitted Shock rating 100 g (Single hit) / IEC-Standard 68-2-27 Vibration rating 5g / 10-150 Hz, IEC-Standard68-2-6
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
ChipCap® 2 Humidity and Temperature Sensor 2 Application Guide 1.3 Temperature (°C) 1.4 Typical Temperature Accuracy 1.5 Electrical Specifications 1.5.1 Supply Voltage min 2.3V to max 5.5V 1.5.2 Supply Current (IDD) 750 µA (typical) 1.5.3 Sleep Current (Isleep) 0.6 µA (typical) Resolution 14 bit (0.01°C) Accuracy ±0.3°C
Fiber Sealed Drop Closures (FSDC) - charlesindustries.com
Ambient Temperature: -40ºF to 149ºF (-40ºC to 65ºC) Feed Cable Accommodation: Oval port: 0.393–0.689 inch (10mm–17.5mm) Branch Cable Accommodation: 2 ports: 0.315–0.689 inch (8mm–17.5mm) Drop Port Cable Accommodation: 16 drop ports available. Standard closure is equipped with 8 ports
Model 721IH | PCB Piezotronics
Model 721IH:Spartan Model 721 class 2 sound level meter with logging up to 1 s, measurement history, screen protector, free-field microphone (50mV/Pa), pre
Product Brief MH-Series – Small Bore Sensor - Temposonics
Operating Temperature −40…+105 °C Operating Voltage 9…32 VDC Connection type M12 connector (IP69K with mating M12 connector) temposonics.com UNITED STATES Temposonics, LLC Phone: +1 919 677-0100 E-Mail: info.us@temposonics.com GERMANY Temposonics GmbH & Co. KG Phone: +49 2351 9587-0 E-Mail: info.de@temposonics.com ITALY Branch Office
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
IDS-105 Amphenol
• Operating Temperature: -40ºC to +125ºC • 2000 Mating Cycles • 300 day salt spray rating using Black Anodized finish EMI Wind-Lok® Series Connectors. For further information on your individual application requirements, contact: Amphenol Corporation North America:
tru-lok-splitter-harsh-environment-amphenol-industrial
32 grms, IP67 rated and can withstand operating temperatures up to 150°C. Amphenol’s Splitter offers a means to combine many sensors to a single Engine Control Unit. The Splitter effectively branches a single six-circuit connector harness into to two individual six-circuit connector harnesses while maintaining a matched impedance of 120
Introduction - Marport
During the shot, depending on your type of Seine sensor, you can see the depth of water above the lead line, the distance from the lead line to the seabed (height) and an echogram of the area below the lead line. On most recent models, there is also an echogram of the contents of the purse seine during its descent.
D-Sub SD Stamped Formed Press-fit Straight PCB - Amphenol CS
Operating temperature -55°C to +85°C Salt spray 24 hours Terminal Specification 1 (+0.00/- 0.05 mm) > 25 µm < 15 µm Finished Hole Cu Sn Boardlock Specification 3.3 (+0.00/- 0.05 mm) Min 25 µm 5-15 µm Solderless straight PCB mount connectors UL File: E232356. Socket version