Search Results for debye temperature
PEAK-MiniDiag NMEA 2000 - Gemeco
The PEAK-MiniDiag NMEA 2000 is a portable, affordable handheld device for diagnosing NMEA 2000® networks. Users can validate networks, detect flaws, and aid device installation with its wide range of measuring functions, including voltage measurements, CAN termination, and bus load.
CPI-DG-CE Barrel Isolator - amphenolbroadband.com
Speciffcations subect to change at mphenol Broadband Solutions discretion amphenolbroadband.com | US: +1 800-677-2288 | UK: +44 7884 586294 | NL: +31 30635 8029
Model 176m46a | PCB Piezotronics
High Temperature Differential Charge Output Pressure Sensor. Measurement Range: 10 psi (.69 bar) Temperature Range: 1200 °F (650 °C) Electrical Connector: 2-Pin; Weight: 5.5 oz (155 gm) Specification Notes [1] Zero-based, least-squares, straight line method. ...
PCB Piezotronics Launches Differential Charge Amplifier Product Line
PCB Piezotronics Launches Differential Charge Amplifier Product Line Ideal for Use with Charge Mode Sensors in Power Generation Applications. November 8, 2019, DEPEW, NY – PCB Piezotronics, Inc., a wholly owned subsidiary of MTS Systems Corporation (NASDAQ: MTSC), announced the release of Models 421B30, 421B31 and 421B3X, differential charge amplifiers designed for use with differential ...
Charles Fiber Transition Terminals(CFTT) - Charles Industries
• Operating temperature of -30ºC to +65ºC • 10.25"H x 8.5"W x 3"D dimensions • Fiber bend control guides keep slack storage neatly organized within bend radius specifications • Hex bolt lock provides security to internal fiber and equipment, and prevents unauthorized access • Removable grommets offer secure, weatherproof cable entry
PCB spec sheet.asp?item id=15209&m
HT - High temperature, extends normal operation temperatures Temperature Range(Operating) -65 to 325 °F -54 to 163 °C NOTES: [1] Typical. [2] Zero -based, least -squares, straight line method. [3] See PCB Declaration of Conformance PS023 for details. SUPPLIED ACCESSORIES: Model 030A10 Coax Cable, 10 ft (3 m), 3-56 plug to 10-32 plug. (1)
TEDS general purpose accelerometer - Wilcoxon Sensing Technologies
Temperature response: –50°C +120°C –5% +5% Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 700 µg 10 µg/√Hz 5 µg/√Hz 5 µg/√Hz Output impedance, max 100 Ω Bias ...
Wiring guide for dual-output vibration and temperature sensors
Temperature-voltage tables for degrees Kelvin and degrees Celsius output ° Celsius ° Kelvin ° Fahrenheit Celsius voltage1 Kelvin voltage -40 233 -40 * 2.33 V 0 273 32 * 2.73 V 10 283 50 0.100 V 2.83 V 20 293 68 0.200 V 2.93 V 30 303 86 0.300 V 3.13 V 40 313 104 0.400 V 3.33 V ...
Model Number CURVED SURFACE MAGNET Revision NR ECN #: 080A132 - PCB
All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. Optional Versions (Optional versions have identical specifications and accessories as listed for standard model except where noted below. More than one option maybe ...
ICP® PRESSURE SENSOR - PCB
Temperature Range(Operating) -320 to +212 °F -196 to +100 °C Temperature Coefficient of Sensitivity ≤ 0.06 %/°F ≤ 0.108 %/°C Maximum Vibration 2,000 g pk 19,600 m/s² pk Maximum Shock 20,000 g pk 196,000 m/s² pk Electrical Output Polarity(Positive Pressure) Positive Positive Discharge Time Constant(at room temp) ≥ 2.0 sec ≥ 2.0 sec
Model 034W20 | PCB Piezotronics
Model 034W20:4-conductor, twisted bundle, low noise, shielded, lightweight FEP cable, 20-ft, 1/4-28 4-socket plug, IP68 rated to triple splice assembly wit
sage umt price | Amphenol Global Search | Amphenol
Thermo-Trex ® 500-K Multi-Conductor Cable is a high-temperature resistant cable for power and control applications that can withstand a maximum conductor temperature of 200°C / 392°F.This flexible power, control and instrumentation cable features tinned copper conductors and a specially woven aramid fiber braid jacket impregnated with heat and moisture resistant finishing compounds ...
Esophageal Temperature Monitoring - amphenol-sensors.com
Esophageal temperature monitoring is a critical aspect of cardiac ablation. Cardiac ablation is a procedure to correct heart rhythm problems by delivering heat (or extreme cold) to scar or destroy the tissue causing the abnormal rhythm. During treatment, the esophagus can absorb heat leading to injury. Monitoring both hot and cold temperature ...
Model 426A11 Microphone Preamplifier Installation and Operating ... - PCB
Temperature and pressure will affect the sensitivity of a microphone but these effects can be accounted for by adjusting the recorded microphone values using the coefficients specified for each microphone model. Simply calculate the difference in temperature and ambient pressure from those recorded during calibration
Rugged 5G 24 Channel GbE Converter - Amphenol Aerospace
Storage temperature -50°C to +125°C; EMI/EMC compatible; Documents Complementary Products Request Quote. CTF-5G-24TXRX 24 Channel GbE Converter Data Sheet Includes product information, block diagram, and drawings. View Download. Rugged Junction Boxes Ethernet junction boxes for rugged military and other harsh environment applications ...
Absolute, Non-Contact Position Sensors Data Sheet C ... - Temposonics
Temperature variation: ± 0.005 % pro °C Update time: 500 Hz (2 ms) Operation conditions Operating temperature: -40°C…+75°C Storage temperature: -20°C…+85°C Pressure up to 2500 m altitude IP Protection IP30 3 - DIN 40 050 Part 9 – Protection against foreign bodies – Protected against foreign bodies from Ø2,5 mm
Model 121A23 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 121A45 | PCB Piezotronics
Temperature Range (Operating)-65 to +250 °F-54 to +121 °C: Hazardous Area Approval: See Manual: See Manual: Electrical: Output Polarity (Positive Pressure) Positive: Positive: Discharge Time Constant (at room temp) ≥1.0 sec: ≥1.0 sec: Excitation Voltage: 22 to 28 VDC: 22 to 28 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA:
BMB Socket D38999 Contact (Size 8) for Ø.141” Cable
The BMB Socket D38999 Contact (Size 8) for Ø.141” Cable P/N: 4951-60006. It comes with a mounting type D38999. Access the product's resources now!