Search Results for debye temperature
BMA Socket D38999 Contact (Size 8) for .141 Cable
The brand new BMA Socket D38999 Contact (Size 8) for .141 Cable SF9411-6001 product from SV Microwave. Explore the full product details!
Model 112A22 | PCB Piezotronics
Maximum Flash Temperature: 3000 °F: 1650 °C: Maximum Vibration: 2000 g pk: 19600 m/s² pk: Maximum Shock: 20000 g pk: 196000 m/s² pk: Electrical: Output Polarity (Positive Pressure) Positive: Positive: Discharge Time Constant (at room temp) ≥1.0 sec: ≥1.0 sec: Excitation Voltage: 22 to 30 VDC: 22 to 30 VDC: Constant Current Excitation:
Extreme Environment Dynamic Pressure Sensors - PCB
PCB High Temperature dynamic pressure sensors can be structured with a quartz element (112 Series) or a UHT-12 element (176 Series). Quartz sensors operate, without cooling, up to +750 °F (+399 °C) on compressors and pumps. Special mounting adaptors can be supplied to fit existing mounting holes. Water cooled adaptors are available to provide ...
793R radiation-resistant accelerometer - Wilcoxon Sensing Technologies
Accelerometer, radiation resistant (1x10 7 RADs exposure limit), 100 mV/g sensitivity, ±5% sensitivity tolerance, top exit MIL-C-5015-style connector, case isolated. Accelerometers, cable assemblies, and mounting accessories with radiation resistance up to 1x10 7 RADs make vibration monitoring possible on critical machines in nuclear power plants. The 793R high performance accelerometer is ...
M8 Nano Cordsets - tpcwire.com
All our Nano M8 Quick-Connex™ assemblies and accessories can withstand harsh weather and industrial environments. Used to interconnect tiny sensors and actuators, these nano M8 connectors play a vital role in some industrial applications. Wire and Cable; Cable Management; Cordsets.
Cryo-Seal Hermetic Connector Series - Amphenol Aerospace
They are built to retain contact-to-contact sealing in temperatures as low as -319 °F (-195° C). Temperatures falling below -85 °F (-65 °C) typically leaves one at risk of losing the pin-to-pin environmental seal and/or having cracked elastomeric components leading to electrical shorting. The Cryo-Seal Hermetic ensures your sealing and ...
Model EX602D01 | PCB Piezotronics
Model EX602D01:Intrinsically-safe, low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.5 to 8000 Hz, side exit, 2-pin connector, single po
Kaye Feedthru Fitting for Thermocouples
Depending on the temperature range, different standard seals are available to ensure maximum tightness—whether for pressure or vacuum applications, hot or extremely cold, in the temperature range of -60°C to +160°C/ -76°F to +320°F.
Telaire T9501 | Humidity & Temperature Sensor
Telaire T9501 Humidity & Temperature Sensor provides cost-effective humidity and temperature sensing via MODBUS communication protocol for virtually any type of application. Designed to withstand challenging environments, the IP67 rated transmitter utilizes an individually calibrated and tested ChipCap 2 sensor and is ready to integrate into ...
Speed & Temperature
B17-HP Bronze Thru-Hull High Precision (0.01 Resolution) Temperature Sensor, 7F Connector. Part # B17-S-TEMP-7F. MFG # 44-026-2-91. Compare. CS4500 Ultrasonic ST 850 Style Insert. Part # CS4500-850. MFG # 44-013-1-80-NLA. Compare. DX900 Multilog Smart™ Electromagnetic Speed Sensor, Plastic Housing, NMEA 0183, ST.
Events - KAYE
Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger} Kaye ValProbe RT {Rigid Temperature Logger} Kaye ValProbe RT {Freeze Dryer Temperature Logger} Kaye ValProbe RT {Pressure/Temperature Logger} Kaye ValProbe RT {Humidity/Temperature Logger} Kaye ValProbe RT {CO2 Logger} ValProbe Data Loggers Standard
SMPM Socket D38999 Contact (Size 12) for .085 Cable
Temperature Rating -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Moisture Resistance MIL-STD-202, Method 106, Less Step 7B : Shock MIL-STD-202, Method 213, Condition I ...
PCB Product Finder for Microphones (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 176A33 | PCB Piezotronics
Temperature Range: -94 to 1400 °F (-70 to 760 °C) Electrical Connector: 10-32 Coaxial Jack (10-32 Coaxial Jack) Weight: 3.10 oz (88 gm) Specification Notes [1] Low frequency response is determined by external signal conditioning electronics. [2] Upper frequency response is calculated from Resonant Frequency. ...
Model 3741F12200G Differential MEMS DC accelerometer, 13.5 mV/g ... - PCB
Model 3741F12200G Differential MEMS DC accelerometer, 13.5 mV/g, 200 g, 10 ft integral cable Installation and Operating Manual For assistance with the operation of this product,
GB-Series Position Sensors - Temposonics
Explore Temposonics® GB-Series, perfect for hydraulic cylinders in power plants. Its compact design fits tight spaces. With high pressure resistance (up to 800 bar) and EMI immunity, it operates in temperatures up to +100°C. Crafted from 316L stainless steel, it ensures durability. The GB model with threaded flange allows easy sensor replacement without cylinder interruption, reducing ...
Locations | Amphenol Advanced Sensors
Temperature Sensors . Pressure Sensors . CO2, Humidity & Dust Sensors. Moisture Meters. Thermal Validation & Monitoring. Locations. Amphenol Advanced Sensors has locations around the globe with domain expertise, world-class manufacturing capabilities, exceptional technical support, and service to match.
REDCAN Hydrogen Sensor | Amphenol Advanced Sensors
Temperature; Pressure ; Hydrogen concentration; These measurements are designed for the detection of a battery thermal runaway event within an EV battery pack as soon as the signs are present. Boasting unique technology designed into the sensor to provide unsurpassed accuracy in the marketplace.
Real Time Data Logger | Flexible Real-Time Temperature Data Logger - KAYE
The flexible real-time data loggers offer configurations with one, two, or five temperature sensors. Each flexible real-time data logger has a storage capacity of 100,000 data points per sensor to ensure extensive data storage and backup. The flexible real-time data logger is equipped with a 1m/40-inch long, flexible, Teflon™-coated sensor ...
UNDERSTANDING SOUND POWER AND MICROPHONE RESPONSE - PCB
at 2 kHz at standard temperature and pressure is 6.8 in (17.2 cm), which is roughly 14x the diameter of a ½’’ microphone. A common parameter for characterizing polar patterns is beamwidth. The beamwidth in degrees is usually given to be the angle between the half-power (-3 dB) points of the main lobe.