Search Results for deepseek-v3 description
TNC Right Angle Plug to TNC Straight Plug LMR-400 50 Ohm 72 inches ...
Description. TNC Right Angle Plug to TNC Straight Plug LMR-400 50 Ohm 72 inches (1829 mm) Downloads. 095-850-228-XXX PDF Customer Drawing (Size: 272 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length:
2019-3-7 Queen's Day Nail Interactive Lecture" Training - Amphenol-ast
On March 7, 2019, UAST invited manicure teachers to teach manicure knowledge. Face-to-face interactive teaching, the partners learn manicure by themselves, which strengthens the partners' practical ability. The enthusiasm for learning is also very high, and more knowledge has been gained in learning and entertainment.
2016-04-01 The Training of Industrie 4.0_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Standard Medical Cable Connector | Pulse-Lok Connector 361015
Pulse-Lok® 361015. Series. PL1300
TV-CTV with 75 ohms coaxial contacts - Amphenol Socapex
The TV-CTV connector with 75 ohms coaxial contacts from Amphenol Socapex is a ruggedized connector designed specifically for video transmission applications. It is derived from the MIL-DTL-38999 series III and offers more than 50 inserts, including high-speed and signal mix options, and 9 shell sizes ranging from 09 to 25. The connector features 75 Ohm coaxial contacts, making it ideal for HD ...
00175550202 - Amphenol Air LB
Description. 1750 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic or composite track) are available ...
2016-04-25 AST was awarded The Key Industrial Enterprise in Xiamen
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
HSD Straight Jack to HSD Straight Jack HSD-S0040103 100 Ohm 30 M ...
Description. HSD Straight Jack to HSD Straight Jack HSD-S0040103 100 Ohm 30 M (1181.1 Inches) Downloads. HSDSJXSJXXX-19 PDF Customer Drawing (Size: 362 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length:
Concentration of Measure | Amphenol Global Search | Amphenol
SGX electrochemical sensors detect gases by producing a chemical reaction between the gas and oxygen contained in the sensor. This reaction produces a small current, which is proportional to the concentration of the gas present.
【Good news】AST won the honor of “Advanced Organization”
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Mobile Mounts GPS-COMBI MOUNT 3.5-7.5 mm - AMPHENOL PROCOM
Description. GPS-antenna for fixed installations. Special mount for roof thickness 3.5 - 7.5 mm. External antenna whip mounted on the GPS-Combi mount. Full hemispherical coverage. Built-in high gain, low noise amplifier. Right-Hand Circular Polarisation (RHCP).
Standard Medical Cable Connector | Pulse-Lok Connector 361032
Pulse-Lok® 361032. Series. PL1300
DS-0147 (SGX-7OX) V3 - SGX Sensortech
SGX SENSORTECH Head office Courtils 1, 2035 Corcelles-Cormondreche, Switzerland Tel. +41 (0) 32 732 16 70 Fax. +41 (0) 32 732 16 99
MB4FSR-B12.5 Flex Grip™ backshell. Must be potted to achieve IP67 ratings.
Description; M23 Flex Grip™ backshell. Cable range 11.5-12.5 mm. Related Items. MB4FSR-B10.3 M23 Flex Grip™ backshell. Cable range 9.5-10.3mm. REQUEST A QUOTE. MB4FSR-B14.5 M23 Flex Grip™ backshell. Cable range 13.5-14.5 mm. REQUEST A QUOTE. MB4FSR-B17 M23 Flex Grip™ backshell. ...
32508048000 - Amphenol Air LB
Bus bar Supply of 4 circuit breakers
09400001407 - Amphenol Air LB
Pipe Clamp Serie PAN4231 1 hole
F:DWGCONNEXZ255-12 Model (1) - amphenolrf.com
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 16 0000000016 00000 n 0000000788 00000 n 0000000864 00000 n 0000001046 00000 n 0000001130 00000 n 0000009001 00000 n ...
2019-4-22 The English and Art Course Sharing in Qianpu South District ...
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
2015-12-28 AST was awarded the High Morality Prize in badminton match ...
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
4.3-10 Plug to 4.3-10 Jack Adapter 50 Ohm Straight
Description. 4.3/10 Plug to 4.3/10 Jack Adapter 50 Ohm Straight. Downloads. AD-40310P40310J-1 PDF Customer Drawing (Size: 114 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: 4.3-10 Jack to 4.3-10 Plug: Adapter Type: In-Series: Body Finish: White Bronze: Body Material: