Search Results for deepseek-v3 description
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
CXL 108-185C - amphenolprocom.com
Description. CXL 108-185C is a 0 dBi gain, omnidirectional base station and marine antenna. The antenna is extremely broad-banded and covers the complete band: 108 – 185 MHz. CXL 108-185C is designed for fixation on supporting tubes with outer diameter between 27 mm and 65 mm.
PRO-PHY450-6
Description. Combining six transmitters or receivers on the same antenna. Better utilisation of good antenna position. Six antennas on the same transmitter or receiver. The only combining option with very small Tx-Tx frequency spacing. 30 W loads included (other loads or no loads as option). Specifications. Electrical;
GPS-C 4/2/TETRA-S BBMU/... - amphenolprocom.com
Description; GPS-C 4/2/TETRA-S BBMU: 132000084: Max. Roof thickness 2.5 mm: Add to quote: GPS-C 4/2/TETRA-S BBMU/7mm: 132000096: Roof thickness : 3.5 - 7.5 mm: Add to quote: Connection Diagram. Mounting Instructions. Do not use sealer on rubber gasket or other places. Cable Mounting. Typical Response curves.
Amphenol press release Q1 2019_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
2023年10月22日UAST秋日拆书会活动_Amphenol Assembletech
秋韵书香,一场充满智慧与感悟的秋日拆书会在温馨的氛围中落下帷幕。 在活动中,参与者们热情洋溢,纷纷将自己心仪的书籍带到现场,一同分享了对书中章节、思想和作者观点的看法,互相启发,共同成长。
PRO-ISO-PHY-TETRA-S3 - AMPHENOL PROCOM
Description. The PRO-ISO-PHY-TETRA-S3 combiner provides the possibillity of connecting up to three TETRA radios into one common antenna. ... EN 300 019-2-5 V3.0.0. Bump test: EN 60068-2-29, test specification: EN 300 019-2-5 V3.0.0. Specifications. Electrical; Model: PRO-ISO-PHY-TETRA-S3: Frequency: Tx : 380 - 385 MHz / Rx : 390 - 395 MHz or Tx ...
Amphenol Assembletech
Product Description: Reverse Button OCuLink 4i Straight to Straight Cable Assembly Series: OCuLink Cable Length: 1.0 meters Signal Wire Size: 30-34AWG (85ohm), 32-34AWG(100ohm) Lock to Mating Part: With Active Latch Plating: Au 30u'' MIN. Color: Black Environmental Compliance: RoHS Flammability: PCB 94V-0, PVC 94V-0
mcio | Amphenol Global Search | Amphenol
mcio gen5 right angle | Amphenol Global Search | Amphenol angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: [email protected] dimensions in inches angles 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 14129 2x 1 of 1 model 393b04/ 393b05 series accelerometer decimals xx ±.03 xxx ±
Rugged Junction Boxes - Amphenol Aerospace | Rugged Multi-Channel RS ...
Description: Amphenol Aerospace has the ability to design custom breakout boxes for your application. These boxes streamline the process of breaking out signals to standard commercial hardware. Features & Benefits: Easily breakout signals to standard commercial hardware; Status LEDs available ...
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
LBLAD-600 - amphenolprocom.com
Description. The S.LBLAD array is designed for mixed polarisation broadcast on FM radio systems. The array consists of four folded dipoles affixed to a rugged mounting bracket, fed in phase from a machined power splitter, to achieve an omnidirectional mixed polarisation antenna. The arrays give a maximum gain of 0.5dBd.
Rugged Copper to Fiber Media Converter - Amphenol Aerospace
Description: Amphenol’s Rugged Copper to Fiber Media Converter utilizes our trusted 38999 connectors paired with a Samtec ribbon in order to bring applications an optical fiber link distance to 10km. This media converter can be used in harsh environment avionics, ground systems, or naval applications. ...
CXL 5700-1/... - amphenolprocom.com
The CXL 5700-1/… is a 0 dBd, vertically polarized, omnidirectional rod-type base station and marine antenna for the 5700 MHz band. The 1” revolving nut mounting system is standard throughout the marine sector, and several different mounting brackets are available, making it possible to install the antenna either on the masthead using FLG or SMR 2, side-mounted on the mast
Door Sounder Sensors - marport.com
The first generation of Door Sounder sensors uses the firmware called Door Sounder, FIRM124.It is compatible with all A1 PCBA. The second and latest generation is Door Sounder with target strength calibration. It uses the firmware called Bottom Explorer V3, FIRM129. It is compatible with A1 PCBA with rev8 and higher.
Amphenol Low Voltage Connectors
Amphenol Low Voltage Connectors Amphenol Automotive Connection Systems (Changzhou) Co., Ltd Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd
S.M4-445-OM - amphenolprocom.com
Description The S.M4 is an array of phased centre fed folded dipoles mounted on an aluminium mast for PMR / Trunked radio applications. Each folded dipole balun assembly and associated harness junction is completely encapsulated in poyurethane resin, totally preventing moisture ingress.
M8186 SERIES | DC-DC Power Supplies - Amphenol Aerospace
Description: The M8186 military power supply is a rugged single output DC to DC converter which accepts an 220 - 350VDC input voltage range and provides a single DC output from 5 to 60V at up to 2000W. Custom outputs available upon request and the unit is Designed to meet military standards, MIL-STD-810, MIL-STD-461. Features & Benefits: ...
Amphenol Assembletech
Product Description: HDMI A Plug Straight to HDMI A Plug Straight Cable Assembly Series: HDMI Cable Length: 3.0 meters Wire Size: 30AWG, Tinned copper,OD:5.5MM Lock to Mating Part: Without Latch Plating: Au(15u" min) over Ni(50u" min) Color: Black Environmental Compliance: ROHS Flammability: Cable VW-1,Overmold 94V-0
CXL 1090-1 - amphenolprocom.com
Description. The CXL 1090-1 is a 0 dBd, vertically polarized, omnidirectional rod-type base station and marine antenna covering the 1090 MHz band. The 1” revolving nut mounting system is standard throughout the base station and maritime sector. Several different mounting brackets are available, making it possible to install the antenna either ...