Search Results for dlss transformer model ray reconstruction
SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
901-2GA200000AE STP 3D Model (Size: 412 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism:
ORDERING OPTIONS - amphenol-antennas.com
ANTENNA MODEL NUMBER Manual Electrical Tilt (MET) --- 4.3-10 Female 5980300P-3 Remote Electrical Tilt (RET) AISG v2.0 / 3GPP Multi-Device Control Unit (MDCU) 4.3-10 Female 5980300PG-3 Multi-Device Dual Unit (MDDU) 4.3-10 Female 5980300PDx*-3 *Pre-commissioned configuration; Contact Amphenol for further details.
Model 600A14 Very High Temperature Industrial Accelerometer ... - PCB
Model 600A14 Very High Temperature Industrial Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: imi@pcb.com Web: www.imi-sensors.com.
1.6-5.6 Straight Crimp Plug RG-59 RG-62 75 Ohm | 156-112-RG59 - Amphenol RF
RF Connector 1.6-5.6 Straight Crimp Plug RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
Model Number FLAT SURFACE MAGNET Revision NR ECN #: 080A121 - pcb.com
for standard model except where noted below. More than one option maybe used.) M - Metric Mount Supplied Accessory: Model M081A61 Mounting stud, 1/4-28 to M6 x 1 replaces Model 081A40 Supplied Accessories Entered: ECB Engineer: LAB Sales: MRS Approved: NJF Spec Number: Date: 05/12/2010 Date: 05/12/2010 Date: 05/12/2010 Date: 05/12/2010 N/A
ICP® IMPACT HAMMER Revision: L - pcb.com
Model Number 086C04 ICP® IMPACT HAMMER Revision: L ECN #: 48526 [2] Performance ENGLISH SI Sensitivity(± 15 %) 5 mV/lbf 1.1 mV/N Measurement Range ± 1000 lbf pk ± 4448 N pk Resonant Frequency ≥ 22 kHz ≥ 22 kHz Non-Linearity ≤ 1 % ≤ 1 % Electrical Excitation Voltage 20 to 30 VDC 20 to 30 VDC
AHDP04-24-23PN-WTA Size 24 Receptacle with 23 positions, Pin
AHDP04-24-23PN-WTA Size 24 Receptacle with 23 positions, Pin, standard arrangement, normal seal, wide thread adapter. Comparable to PN# HDP24-24-23PN-L024
DAS Antennas PCPO xH/TETRA/ - AMPHENOL PROCOM
Low-profile antenna for the 380 - 470 MHz band. PCPO xH/TETRA/... is a Left or Right Hand Circularly Polarized patch antenna for outdoor use. Circular polarization is chosen to avoid out-of-phase signals.
SENSORS FOR AUTOMOTIVE MODAL ANALYSIS - pcb.com
MODEL 086D05, TLD086D05 . n. Sensitivity: 1 mV/lbf. n. Measurement Range: ±5000 lbf pk. n. Hammer Mass: 0.7 lb (7.0 oz) n. Ideal for use on light-duty truck fames, engines, and exhaust systems. 7. DATA ACQUISITION SYSTEM PATCH PANELS. 483C50. 8-channel, line-powered, ICP, Voltage sensor input. 009Axx . Cable 16-channel Output Cable, DB50 to 16 ...
AT06-4S-CAP Protective Cover for 4-way Plug. Comparable to P
AT06-4S-MM01 4-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT06-4S-CE01, DT06-4S-CE05, 934453102
QMA Right Angle Crimp Plug RG-316DS 50 Ohm | 930-114P-51A
930-114P-51A STP 3D Model (Size: 408 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188: Contact Finish: Gold: Contact Material: Brass: Contact Termination:
Whip Antennas SF 401/... - AMPHENOL PROCOM
Model Product No. Frequency; SF 401/CEL1: 130000782: 450 - 470 MHz: Add to quote: SF 401/CEL2: 130000791: 440 - 455 MHz: Add to quote: SF 401/CEL4: 130000792: 406 - 430 MHz
Absolute, Non-Contact Position Sensors User’s Manual - Temposonics
MTSSensors I6I − + +5V GND ANA PWM +12V G r e e n W h i t e B r o wn M12 Cable Assembly Select sensor supply voltage (+12 V or +5 V) 2.Installation(continued) 2.2ConnectingPWMSensors
B744VC Replacement Paddlewheel Insert with Y-Cable for Raymarine
Marine Transducers. Chirp-Ready Transducers; NMEA/SMART Transducers; Traditional Frequency Transducers; Speed & Temperature; Multi-Beam Transducers; Transducer Diagnostic Tester
MicroSpace™ 1.27mm - Amphenol CS
10142344-110KLF. MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Horizontal, Header, Surface Mount, Staggered, Top latch, 10 Ways
Model 080A185 Model 080A160 quick clip adhesive mtg bases (100 ... - PCB
Model 080A160 quick clip adhesive mtg bases (100-piece bag) Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com.
6-Channel Hybrid Combiner for 100 W - amphenolprocom.com
Model Product No. PRO-PHY450-6DI-100 Contact for product no. PRO-PHY450-6DI-100 PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12 DK 3600 Frederikssund • Denmark Page: 1 of 1 Last edited: 2024/03/14. Title: PRO-PHY450-6DI-100
K7057239 UHF Roof Mount Car Antenna - PCTEL
K7057239 UHF car antenna, 440-470 MHz tunable.
CABLE CONNECTOR - PCB
Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. NOTES: Date: 08/15/2019 Date: 08/15/2019 Date: 08/15/2019 Date: 08/15/2019 70120 Entered: LK Engineer: GP Sales: ADS Approved: BAM Spec Number: 3425 Walden Avenue, Depew, NY 14043 Phone ...
R SeriesAnalog Temposonics
Temposonics® Sensor model RP-Profile RH-Hydraulicrod Design Profile Temposonics® RP: S-Magnetslider,jointattop V-Magnetslider,jointatfront M-U-magnet,OD33 Rod Temposonics® RH: M-FlangeM18x1.5(Standard) V-FlangeM18x1.5(Fluorelastomerhousing-seal) D-FlangeM18x1.5withbushingonrodend R-FlangeM18x1.5withthreadM4atrodend J-FlangeM22x1.5,rodØ12.7mm,800bar S-Flange¾"-16UNF-3A