Search Results for dry block
Temperature Calibrator - LTR-150 Dry Block and Liquid Bath - KAYE
All-in-One Temperature Calibrator; flexible - easy to use from -30 to 150°C48 Thermocouple Capacity. The Kaye LTR-150 is the most advanced multi-purpose Temperature Calibrator specifically designed to address the capacity and flexibility needs for thermal validation.
dry block | Amphenol Global Search | Amphenol
The dry block is designed to accommodate not only thermocouples, but IRTDs, ValProbes, and RF ValProbes as well. It is also compatible with the Validator 2000, Validator AVS, ValProbe, and RF ValProbe software for automatic and manual calibrations.
Kaye HTR-420 High Temperature Dry Block Calibrator
The Kaye HTR-420 provides an extensive temperature range from 30˚ C to 420˚ C, generating readings with remarkable temperature stability of up to 0.01˚C. This feature reaffirms it as an irreplaceable and highly accurate Temperature Dry Block Calibrator for any laboratory.
dry block | Amphenol Global Search | Amphenol
The LTR-150 is the most advanced, multi-purpose temperature calibrator. This device can function as dry block, liquid bath, or surface temperature calibrator, with an operating temperature range of -30°C to 150°C. The LTR-150 has combability with Validator AVS, Validator 2000, ValProbe and RF ValProbe.
LTR-90 Ultra Cool Dry Block Calibrator - kayeinstruments.com
The Kaye LTR-90 is an ultra-cool dry well calibrator designed for portability and ease of operation. The dry well calibrator operates from -90°C to +140°C and delivers fast response, high stability, and automated sensor calibration for ultra-low temperature applications.
dry block | Amphenol Global Search | Amphenol
The Kaye CTR-25 is the latest addition to our complete line of advanced calibration dry blocks and baths designed to meet the specific needs of thermal validation. The CTR-25 was designed to address portability, capacity, speed and accuracy requirements not typically found in competing liquid baths.
HTR-400 High-temp Dry Block Calibrator - kayeinstruments.com
Dry block requires no messy oils; Capacity of up to 24 thermocouples; Software interface with Kaye Validation systems for automatic sensor calibration
Dry Block Calibrator - Liquid Bath Calibrator - Calibration References
Ensure accurate temperature measurements with Kaye's dry block calibrators. Our liquid bath calibrators provide precise and reliable calibration solutions.
dry block | Amphenol Global Search | Amphenol
From the terminal blocks and relay sockets to complex solutions combining fiber optics, EMI/EMP protection, backplane assemblies, and custom metal machining, Amphenol helps keep aircraft flying safely and reliably.
CTR-25 Liquid Calibration Bath
Portable Liquid Calibration Bath from -25°C to 140°C. The Kaye CTR-25 is the latest addition to our complete line of advanced calibration dry blocks and baths designed to address the specific needs of thermal Validation.
dry block | Amphenol Global Search | Amphenol
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices..
LTR-90 Ultra Cool Dry Block Calibrator
The Kaye LTR-90 is an ultra-cool dry well calibrator designed for portability and ease of operation. The dry well calibrator operates from -90°C to +140°C and delivers fast response, high stability, and automated sensor calibration for ultra-low temperature applications.
dry block | Amphenol Global Search | Amphenol
This Dry-mate solution is available in 3 different shell sizes and a variety of configurations with wire gauges ranging from 10-16 AWG. Depth: > 6,000 meters (600 bar) Operating Temperature: -5˚C to 65˚C Max Operating Voltage: 600V Machine-molded Neoprene insulation material Made from 316 SS ...
dry block | Amphenol Global Search | Amphenol
Designed for power distribution purposes, the Amphenol Air LB France's monoblock assemblies are made of terminal junction block, for copper or aluminum cable connections. They are available with individual or shunted terminals, from 1 to 12 terminals, in different diameters.
dry block | Amphenol Global Search | Amphenol
N3 - Fast connection terminal block for lighting industry N3 series terminal with easy operation handle design, can realize fast connection and maintenance. It can be connected with solid wire of 0.14~4mm² and multi-strand wire of 0.2~4mm², and the current i…
LTR-150 Multi-Purpose Calibrator
The LTR-150 is the most advanced, multi-purpose temperature calibrator. This device can function as dry block, liquid bath, or surface temperature calibrator, with an operating temperature range of -30°C to 150°C.
LTR-25/140 - KAYE
The LTR-25/140 temperature reference dry well is specifically designed to fully automate sensor calibration when used with Kaye validation software and traceable temperature standards.
dry block | Amphenol Global Search | Amphenol
This Dry-mate solution is available in 3 different shell sizes and a variety of configurations with wire gauges ranging from 10-16 AWG. Depth: > 6,000 meters (600 bar) Operating Temperature: -5˚C to 65˚C Max Operating Voltage: 600V Machine-molded Neoprene insulation material Made from 316 SS ...
dry block | Amphenol Global Search | Amphenol
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices..
Kaye CTR-25
The Kaye CTR-25 is the latest addition to our complete line of advanced calibration dry blocks and baths designed to address the specific needs of thermal Validation. The CTR-25 was designed to address portability, capacity, speed and accuracy requirements not normally found in competitive liquid baths.