Search Results for eci connector
MCX Right Angle PCB Jack Surface Mount 50 Ohm | 252149 - Amphenol RF
RF Connector MCX Right Angle PCB Jack Surface Mount 50 Ohm. Downloads. 252149 PDF Customer Drawing (Size: 27 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
main | Raymarine | Backbone Extender Connects to Backbones
Raymarine Backbone Extender Connects to Backbones. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace
MIL-DTL-38999 Series II Hermetic Connectors provide an airtight seal and offer the high-density contact arrangements of MIL-DTL-38999 with smaller dimensional requirements. Additionally, a three-point bayonet coupling system allows for fast, 1/3 turn connector mating.
main | Actisense | N2K Panel Mount Wired 5-Pin (female)
Actisense N2K Panel Mount Wired 5-Pin (female) Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
TNC Plug 50 Ohm | 122509 - Amphenol RF
RF Connector TNC Plug 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 908-22101-TC PDF Customer Drawing (Size: 310 kb) 908-22101-TC IGS 3D Model (Size: 1049 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper:
USB Field TV Cordsets & Jumpers - Amphenol Socapex
The USB Field TV Cordsets and Jumpers from Amphenol Socapex are designed for use in rugged environments where reliability and durability are critical. These cordsets are factory tested and ready to install, ensuring that they meet the highest standards of performance and quality. The cordsets and jumpers are available in USB 2.0 and USB 3.0 versions, and feature a reinforced PUR jacket for ...
Solderless BNC Coax Connector for RG-59U
Centerpin Technology INC Solderless BNC Coax Connector for RG-59U
gtc-matrix-connectors-heavy-equipment-data-sheet-amphenol-industrial
more than 75 years, offers an extensive array of connector lines including rectangular, circular, fiber optic, EMI/EMP filter and a variety of special application connectors. The GTC Matrix series combines the features from the reverse bayonet series, the Matrix MIL-C-5015 series and the M85049 series into one ultimate connector. The GTC-M
GX Touch 50 - gemeco.com
The GX Touch 50 is the display accessory for our Cerbo GX. The five inch touch screen display gives an instant overview of your system and allows to adjust settings in the blink of an eye.
water resistant connectors | Amphenol Global Search | Amphenol
Amphenol 164 series connectors are water-resistant, polarized, five and six contact electrical connectors for use in low voltage audio frequency circuits and applications. They employ three-point bayonet coupling for quick disconnect and self-wipe contact. Connector meets the requirement of MIL & Qualified to MIL-DTL-55116 standard.
UltraPort QSFP+ - Amphenol CS
comprises of a 38-position, 0.8mm pitch connector built for use in high speed serial applications. Each port offers 4 channels to increase port density which allows more board real estate and cost optimized solutions. The UltraPort ™ QSFP+ connector supports next generation 100G+ applications and transmits up to 28Gb/s per channel.
600 Amp DC Current transducer with cable - Gemeco
Features From the factory, the DCM100 is configured to use a 200A Hall effect current sensor. If you are using a 400A or 600A current sensor, you should configure the DCM100 for the proper sensor
RP-TNC Jack Bulkhead Rear Mount 50 Ohm | 122363RP - Amphenol RF
RF Connector RP-TNC Jack Bulkhead Rear Mount 50 Ohm. Downloads. 122363RP PDF Customer Drawing (Size: 85 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
TNC Straight Plug to TNC Straight Plug RG-58 1 M | 095-850-274M100
Connector 2 Part Number: 122108: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 60: Temp (Min Degrees Celsius)-55: You May also be Interested in. TNC Straight Plug to TNC Straight Plug RG-142 0.25 M 095-850-275M025.
UG-573A/U C- Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
New Low Loss N-Type Connectors Improve Performance
The connectors feature a nominal impedance of 50 ohms and offer low return loss from DC to 6 GHz. The new Type N connectors are available in straight jack, bulkhead jack, straight plug and right angle plug configurations. All designs feature a crimp termination, allowing for quick and secure assembly, and require standard hex crimp tooling. ...
Gold Embrittlement in Solder Joints - SV Microwave
The resulting product line, Pre-Tinned RF PCB Connectors, is completely optimized with gold removed from both the solderable area of the connector housing, as well as nearby areas which may be prone to capillary effect wicking. The de-golded solder joins is now less susceptible to gold embrittlement and the associated concerns in shock and ...
Solderless BNC Coax Connector for RG-8X
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version