Search Results for eci connector
BNC Straight Jack RG-59 RG-62 75 Ohm | 112375 - Amphenol RF
RF Connector BNC Straight Jack RG-59 RG-62 75 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S: Contact Finish: Gold: Coupling Mechanism:
Model 3713B112G Triaxial MEMS DC accelerometer, 1000 mV/g, +/-2 g ... - PCB
maintenance. Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a dampened cloth—never saturated or submerged.
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 250 mm
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.
Data Cable RJ12, 1m - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Fastening Technology | PCB Piezotronics
PCB’s fastener products (formerly known as our RS Technologies product line) include test systems and threaded fastener torque/angle/tension systems ideal for use in the Automotive, Aerospace & Defense, Power Generation industries, and for product assembly by manufacturers or processors of threaded fasteners or other companies that use threaded fasteners to assemble their products.
Coaxial Dipole Antenna, 1" 14TPI Male, Excludes N240F
Connector: UHF - Female. Max. Input Power [Watt]: 150. This is an omnidirectional dipole antenna manufactured in premium quality materials in order to prevent galvanic corrosion. Radiating elements are made of brass. The antenna is manufactured using crimping technology giving the antenna a 4-5 times stronger build-up. The antenna has the same ...
BNC Straight Plug to SMA Straight Plug RG-58 50 Ohm 2 M
Connector 2 Part Number: 132113: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. BNC Straight Plug to SMA Straight Plug RG-58 50 Ohm 60 inches 245101-04-60.00.
main | Junction Boxes
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Whip Antennas MH 2-Z - amphenolprocom.com
ZP4-mount: Permanently attached 4 m cable terminated with FME-connector. Specifications. Electrical; Model: MH 2-Z: Frequency: Tunable by cutting within : 144-175 MHz (Also applicable : 175-225 MHz) Antenna Type: Mobile whip antenna: Max. Input Power: 150 W: Polarisation: Vertical:
SMC Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm | 152131 - Amphenol RF
RF Connector SMC Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm. Downloads. 152131 PDF Customer Drawing (Size: 55 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
Login - Amphenol
CALL CENTER HOURS OF OPERATION: Monday through Friday 8:00am to 5:00pm ET (5:00am to 2:00pm PT)
Joint Simulators | PCB Piezotronics
PCB Series JS2000 Joint Simulators are ideal for calibrating and certifying pneumatic and electric power tools. These devices are rugged and durable enough for use in tool calibration and repair operations, and feature sturdy welded aluminum construction with an adjustable reaction bar mounting to accommodate most power tools.
QUAD CHANNEL BI DIRECTIONAL FIBER TO COPPER MEDIA CONVERTER
copper to fiber and fiber to copper utilizing Amphenol’s long-time trusted MIL-DTL-38999 connectors. These converters . have inputs and outputs on MIL-DTL-38999 copper and fiber optic connectors embedded with high performance Amphenol contacts. These units can be configured with any plating, paint finish, and shell rotation.
Triax Straight Clamp Plug Non-Constant Impedance | 031-30231-45
RF Connector Triax Straight Clamp Plug Non-Constant Impedance Triax Straight Clamp Plug Non-Constant Impedance | 031-30231-45 JavaScript seems to be disabled in your browser.
Boat Pulse RVMS - Remote Vessel Monitoring System
Monitor your vessel pulse remotely. Get timely reports on you house and starting battery voltages, temperature, humidity, vessel dynamic movement, mean wave size, swell size, estimated wind, bilge pump engagement rate, shore power availability plus more...
PCB Termination Straight Through Hole RG-316DS RD-316 50 Ohm
RF Connector PCB Termination Straight Through Hole RG-316DS RD-316 50 Ohm. Downloads. 142257 PDF Customer Drawing (Size: 40 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Mil Qualified: Not Mil Qualified:
Amphenol RF Smart Grid Solutions Overview
Ultraminiature connector series (AMC, AMMC and AMC4) are low profile PCB products with an extremely small board footprint. Pre-configured cable assemblies featuring common connector and cable configurations available in standard lengths. Designed for applications requiring two RF interfaces (between-series or in-series) to be connected together.
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 750 mm ...
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Straight Bulkhead Jack to SMA Straight Plug RG-174 50 Ohm 12 inches
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
QN Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
RF Connector QN Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 090-100J-51S PDF Customer Drawing (Size: 118 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: