Search Results for elc-15
BT High Temperature Connectors - Amphenol Aerospace
It will also sustain a flame barrier for an additional 15 minutes. Continuous duty at an elevated temperature up to 450°F (232°C) is assured. BT-RA Connectors: BT-RA connectors meet the applicable requirements of Class A connectors to MIL-C-5015D and will operate continuously at temperatures up to 1000°F (537°C). Intermateability and ...
Motor, VFD, Servo and Feedback Cables - Lutze Inc.
For any standard motor supply application where shielding is not required, we recommend the use of LUTZE SILFLEX ® Tray-ER TPE, unshielded cables with PVC/Nylon insulation. These cables are available in sizes up to 4/0 and offer superior flexibility paired with ruggedness due to the premium TPE jacket.
ALUMALITE BACKSHELLS
ZN Aluminum Alloy/ Black Zinc Nickel ZN Aluminum Alloy/ Black Zinc Nickel
A H S AXC500H6 A R C roduc t P
15' hi glo s m .c epa rt numb breakdown 80450002-531-1 see notes 1/1 p .m.m 0.5 0.1 0.05 rev 1 axc50 seri connector nts app'd: part list itemd sc rp on al qty 1 axc50 ser ihou ng polycarbonate, ul94-v0 1 2ax c50 s erion tp ly d w h v 1 2 a m p h e n ol au s t r a l i r o h a s c o m p l i a n t produc t part number breakdown axc500h6 housing ...
www.amphenol-aerospace.com
Û" Ž ëôf ÷»¨àw6)ìa~0pïúÞ=Úa 2GïâÖ.f _ƒæ3X Æ 3¸>JÃÊx7 Ý’Sb…&®S×sÍ”¨^· »[qž ÝŒ&]Ó“ºïÈŠ6¨³º¹£ -î§,—üÃE*ñp0~k ¾‡•õ°Nž ÙÉÆ „`UYª—Îòå.U*U ÿ D^¬Ö × »Å J–Äõ@óš\Ûà¶$–rü Ãý¾´û‡˜ 6c\ ³ Z×— t È ¥è\‡^Ào ZT J endstream endobj 15 0 obj >stream H ...
CABO TELEFÔNICO CCE-APL-ASF - Amphenol
Resistência de isolamento mínima (MΩ.km) 15.000,00 OBSERVAÇÕES Os cabos Amphenol possuem certificação da ANATEL. Número de homologação da ANATEL: 0454-06-0265 Para cabos com outras configurações, consultar: vendas@amphenol-tfc.com.br DTE-0017 -VERSÃO 1 – NOV/2012. Title:
LTE 4G/5G Antennas 424x.06-875-Tx - amphenolprocom.com
The 424x Series colinear antennas are designed for LTE/GSM applications where a durable and high performance antenna is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
WST7B3 power amplifier - Wilcoxon Sensing Technologies
97042 Rev A 11/21 Page 5 of 16 1.0 Product description The WST7B3 is a single-channel, rack-mountable power amplifier designed to high performance standards. The WST7B3 develops a maximum of 900 watts of power into a 4 Ohm load. The amplifier will drive the full range of Wilcoxon shakers, with the ability to drive the larger shakers to the full
LCF78-50JFNA - 7/8' CELLFLEX® Premium Attenuation Low-Loss Foam ...
LCF78-50JFNA REV : T REV DATE : 15 Jan 2024 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 4 of 4. Title: LCF78-50JFNA - 7/8" CELLFLEX® Premium Attenuation Low-Loss Foam-Dielectric Coaxial Cable
Omnidirectional Fiberglass Antenna, 1" 14TPI M/F, Includes N240F
Frequency Range [MHz]: A: 0.15 - 30 / B: 88 - 108 / C: 160 - 250. Connector: UHF - Female. Max. Input Power [Watt]: Receive Only. This is a high quality fiberglass omnidirectional receiving DAB/AM/FM antenna with the same size and appearance as the CX4 antenna. Suitable for reception of the full DAB/AM/FM band. Radiating elements are made of brass.
Hybrid Combiners PRO-PHY150-3 - AMPHENOL PROCOM
/ 15.75 x 3.50 x 1.65 in. Weight: Approx. 1.3 kg / 2.87 lb. (excl. load) Environmental; Operating temperature range-30 °C to +60 °C: Diagram and Mounting. Typical response curve. Mounting Details. All dimensions are given in mm [in.] Ordering Designations. Model Product No. Frequency; PRO-PHY150-3-1: ...
AMPHENOL CORPORATION CODE OF BUSINESS CONDUCT AND ETHICS
2 a. Insider Trading Insider trading is both illegal and unethical. Federal and state securities laws in the United States (as well as the laws in many other countries) prohibit the buying or selling of
Datenblatt GB-M / GB-T Analog - temposonics.com
Vibrationsprüfung 15 g/10…2000 Hz, IEC-Standard 60068-2-6 (ausgenommen Resonanzstellen) EMV-Prüfung Elektromagnetische Störaussendung gemäß EN 61000-6-4 Elektromagnetische Störfestigkeit gemäß EN 61000-6-2 Der Sensor entspricht den EU-Richtlinien und ist gekennzeichnet Betriebsdruck 350 bar, 700 bar Spitze (bei 10 × 1 min)
8500–00 30Hz Ringing Generator - Charles Industries
The 8500–00 Ringing Generator can be used in ringing applications that do not exceed 15 watts. A 10 foot SJT power cord is supplied for connecting to a grounded 105Vac to 125Vac, 60Hz receptacle. The 8500–00 is also equipped with two receptacles for supplying 120Vac, single phase (non-fused) output to external equipment. Use
CUSTOMER OUTLINE DRAWING - Amphenol RF
3/2/15 50385 mjd notes: 1. materials and finishes (as per finish and corrosion requirements of mil-c-39012): body, coupling nut - non-magnetic stainless steel, gold plate (.000004 min) thick. outer ferrule - copper, gold plated (.000004 min) thick. contact - brass or beryllium copper, gold plated (.0000040 min) thick. retaining ring - beryllium ...
Model 640B71 4-20 mA Output Velocity Sensor Installation and ... - PCB
PAGE 3 E NG Introduction The Model 640/641/645/646 B7 Series Industrial 4-20mA Sensors combine the capabilities of a piezoelectric vibration sensor and a 4-20mA vibration transmitter.
Model 3713E1150G Triaxial MEMS DC accelerometer, 40 mV/g, +/-50 g ... - PCB
Model 3713E1150G Triaxial MEMS DC accelerometer, 40 mV/g, +/-50 g, +6 to 30 VDC excitation Installation and Operating Manual For assistance with the operation of this product,
Heizgerät Teddy - 151-551-0024 12V 151-552-0024 24V
und 15 A bei der 12V-Ausführung vorzusehen. 9. Wartung Das Heizgerät ist weitgehendst wartungsfrei. Der Wärmetauscher ist selbstentlüftend. Grobstaubfilter Je nach Schmutzanfall in der Umgebung der Montagestelle ist der in den Seitenteilen integrierte Poretfilter in regelmäßigen Zeitabständen zu reinigen.
RELEASED DRAWING JAN-18-2014 ARROW TOMMY - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
1⁄4 λ Broad-Band Mobile Antenna for the 80 MHz and 150 MHz BOS Band
Max. Input Power 15 W Polarisation Vertical Impedance 50 Ω VSWR 74.2 - 77.7 MHz / 84.0 - 87.5 MHz : 2.0:1 167.5-169.5 MHz / 172 - 174 MHz : 2.25:1 Gain (EIA RS-329-1) 0 dB Mechanical Materials Whip : Stainless steel, Chromed brass Spring : Stainless steel Mount : Chromed brass Weather- and shockproof plastics Stainless steel Installation ...