Search Results for elc-15
Surface-Mount Pressure Sensor Series - Amphenol
Pressure Hysteresis %FSO ±0.20 ±0.15 Temperature Coefficient of Zero μV/ V / °C ±30 ±20 Temperature Coefficient of Resistance % /°C 0.29 0.38 Temperature Coefficient of Sensitivity %FSO/°C -0.2 -0.19 Thermal Hysteresis of Zero %FSO ±0.15 ±0.2 Position Sensitivity %FSO 0.2 N/A Pin # Uncalibrated mV Function Notes 1 --2 --
Heavy-Duty Blue Silicone Fiberglass Ultra-Sleeve High Temperature Sleeving
Heavy-Duty Blue Silicone Fiberglass Ultra-Sleeve High Temperature Sleeving is a protective sleeve constructed of heavy E-glass continuous yarn with increased 30% wall thickness for extreme high heat environments.
Part No. 550033 Rev. E - Temposonics
– 12 to –15 Vdc at 140 mA maximum Analog Personality Module (APM): – 15 Vdc (+0, -3V) at 190 mA maximum, 115 mA minimum Digital Personality Module (DPM): + 15 Vdc at 150 mA maximum, 75 mA minimum, - 15 Vdc at 100 mA maximum, 25 mA minimum Analog Output Module (AOM): + 15 Vdc at 250 mA, - 15 Vdc at 65 mA Displacement: Up to 25 feet (7620 ...
Rhino 38999 - Amphenol Ltd
Size 13 to 15: 500Vac RMS at sea level, 600Vdc at sea level, Size 17 to 25: 875Vac RMS at sea level, 1238Vdc at sea level; Dielectric withstand voltage (EIA-364-2): Size 13 to 15: At 1500Vac RMS, 2mA max leakage current; Size 17 to 25: At 2625Vac RMS, 2mA max leakage current; EMI 360˚ screening facilitated with straight or 90˚ EMC backshell
Relays Solid State Relay - Lutze
Each device can be individuality labeled between 15 to 24 charac-ters, depending on label type. Terminal point coding All individual termination markings are clearly visible for ease of accuracy and for simplified wiring. Simplified installation Features like isolated jumper connections and multiple number of pole options simplify installation.
PROFESSIONAL / INDUSTRIAL QUALITY FIXED AND REMOVABLE CONTACTS D Sub ...
of 15, 26, 44, 62, 78, and 104 contacts. ODDseries connectors are mateable and compatible with other high density D-subminiature connectors conforming to MIL-DTL-24308, and are UL and CSA recognized. A wide variety of unique accessories are available. 38 DIMENSIONS ARE IN INCHES [MILLIMETERS].
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
R-Series Position Sensors - Temposonics
Temposonics ® R-Series position sensors feature the highest performance, accuracy and reliability in magnetostrictive linear position technology and are designed for advanced motion control implementations in industrial applications.. Powerful position sensor with high accuracy and reliability; Available as; Rod version (RH) for cylinder integrated position measurement
MB1LKN0600 Jam nut Receptacle, Less Contacts - Amphenol Sine
Cable range 15.5-17.0 mm. REQUEST A QUOTE. MB6CG-S1 M23 cord grip, Cable Range 7.5-11.0mm. REQUEST A QUOTE. MB6CG-S2 M23 cord grip, Cable Range 11.0-14.5mm. REQUEST A QUOTE. MB6CG-S3 M23 cord grip, Cable Range 14.5-17.0mm. REQUEST A QUOTE. MotionGrade™ Din Style M23 and M40 Catalog.
Model 086C02 | PCB Piezotronics
Model 086C02:Modally Tuned® Impulse Hammer w/force sensor and tips, 0 to 100 lbf, 50 mV/lbf (11.2 mV/N)
THIRD ANGLE PROJ. REV DESCRIPTION DATE ECO APPR - Amphenol RF
15-dec-13 b.c. gleissner material see notes date 17-dec-13 drawn karthik r finish drawing no.fk6121xx-005-nt30g-50 item no. fk6121acx36nc5f part no. fa1-nxsj-c01-6 key coding part no. drawing no. item no a fa1-nasj-c01-6 fk6121aw-005-nt30g-50 fk6121aca36nc5f b fa1-nbsj-c01-6 fk6121bw-005-nt30g-50 fk6121acb36nc5f c fa1-ncsj-c01-6 fk6121cw-005 ...
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Cell Connection Systems in e-Mobility - Amphenol CS
FlexLock™ is compliant with USCAR-T2V2 and LV-214 S3 specs, with 2A per contact for high power. It has 2 pitch options, standard on 2.54mm and 3.20mm for larger creepage and clearance distances. FlexLock™ is built around a reliable dual beam contact system for excellent electrical performance and offers an active latch and Connector Positioning Assurance (CPA) to ensure a reliable ...
Product Data Sheet - Temposonics
Temperature coefficient: < 15 ppm/ °C EMC test: Electromagnetic emission: IEC/EN 50081-1 Electromagnetic susceptibility: IEC/EN 50082-2, IEC/EN 61000-4-2/3/4/6, level 3/4 criterium A, CE qualified Shock rating: 100 g (single hit)/IEC standard 68-2-27 (survivability) Vibration rating: 15 g / 10 to 2000 Hz / IEC standard 68-2-6 WIRING
132291 | Amphenol Global Search | Amphenol
132291 | Amphenol Global Search | Amphenol 132203 | Amphenol Global Search | Amphenol SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm 132203-15. SMA PCB Surface Mount Right Angle Jack 50 Ohm 132136-11.
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Assembly Instructions-C36 Amphenol TNC
310 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com CRIMP-CRIMP TYPES Step 1 For RG-174, 179, 187, 188, 316/U cables only, slit jacket back .100"(2.5mm)
TPA/GMT Combination Fuse Panels - Amphenol Broadband Solutions
Weight 15 lbs. (6.8 kg): 1RU, except 009-8005-0404L/LR 21 lbs. (13.6 kg): 009-8005-0404L/LR 18 lbs. (8.2 kg): 2RU Material Cold-rolled steel, UL94VO plastics, RoHS 5/6 Any panel with RC suffix is RoHS 6/6 compliant Finish White, powder coat: except 009-8005-0404J Gray, powder coat: 009-8005-0404 ...
4U4VT360X06F | Amphenol Global Search | Amphenol
6 x 3.5 -15.5 1 x 15.5 -29.5 UL Type 4X , IP66 Pat o. Descripton Number o Enty oint Clamping Range mm Ingre Protecton 00 2 Cablefix ® One 10 Entry Kit 10 Small 10 x 3.5 -15.5 UL Type 4X , 12, 13, IP66 7 Cable Configuration 4 Cable Configuration 10 Cable Configuration Type 4X Type 12/13 RoHS 1-800-447-2371 www.lutze.com ...
Amphenol
5 What is RADSOK®? RADSOK® Sizes and Ampacity Amphenol RADSOK® - A RADSOK® is a RADial SOcKet Contact. - Developed from flat stamped grid twisted into a hyperbolic geometry to form socket contact with unique characteristics.