Search Results for elc-15
C01620G00320012 3+ PE Female receptacle with field installa - Amphenol Sine
Insertion and Withdrawal Force: 15 N; Mechanical Operation: > 500 Mating Cycles; Housing Material: PA 6.6 / PA 6; Dielectric Material: PA 6.6 / PA 6; Gasket Material: Neoprene; Material Lace for Protective Cap: TPE; Contact Plating: Gold; Termination Technique: Screw; Wire Gauge / AWG: 0.75 - 2.5 mm² / AWG 18-14; Flammability: V0; Locking ...
Panel Antennas 760.90.10.00 - amphenolprocom.com
920 x 400 x 170 mm / 36.22 x 15.75 x 6.69 in. Wind Load: 297 N (160 km/h) Weight: Approx. 8 kg / 17.64 lb. Alternate Mounting Bracket: Tilt bracket : 766.7015 (0 - 22°) (Ordered Separately) Environmental; Operating temperature range-40 °C to +75 °C: Survival Wind Speed: 300 km/h: Ingress Protection:
d:userspdf31-70221 - amphenolrf.com
Title: d:userspdf31-70221.ps Created Date: 1/17/2017 8:15:37 AM
C091 31F006 100 2 - M16 Female Cable Connector with internal
Contacts included. Comparable to PN# 99-5621-15-06, 99-5621-00-06. REQUEST A QUOTE. C091 31K006 100 2 - M16 Male cable connector with internal strain relief and metal locking ring. 6 contacts, silver plated, 4-6mm cable diameter. Contacts included. REQUEST A QUOTE.
Features - Amphenol Antenna Solutions
(2x) 696-960 | (6x) 1695-2700 | (4x) 3300-4200 MHz 2C6U4VX065X06F wxys4 FIXED TILT 24-Port Panel Antenna 65° 25.0 in REV092324NA www.amphenol-antennas.com 4 of 17 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Combiner Components PRO-IS-500-S1, PRO-IS-500-D1 - AMPHENOL PROCOM
The standard 15 W dummy load can easily be interchanged to other values, if the reverse power is expected to exceed 15 W. Tunable within the frequency range. The isolators have black coating to prevent corrosion. Specifications. Electrical; Model: PRO-IS-500-S1: PRO-IS-500-D1: Frequency: 450 - 530 MHz: Max. Input Power: 150 W:
QUALITY ASSURANCE NOTIFICATION No. FM19ATEXQ0155
Date of this issue 15 January 2024 Valid until 1 May 2026. Schedule to Quality Assurance Notification No. FM19ATEXQ0155 Issue 8 THIS DOCUMENT IS NOT AN EU TYPE EXAMINATION CERTIFICATE AND IS ONLY VALID IF REPRODUCED IN FULL FM Approvals Europe Limited, One Georges Quay Plaza, Dublin. Ireland.
CDS*-43 6GHz Directional Couple - RFS Technologies
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Temposonics
Telefon: +44 79 44 15 03 00 E-Mail: info.uk@mtssensors.com CHINA Zweigstelle Telefon: +86 21 6485 5800 E-Mail: info.cn@mtssensors.com JAPAN Zweigstelle Telefon: +81 42 707 7710 E-Mail: info.jp@mtssensors.com www.mtssensors.com MTS, Temposonics und Level Plus sind eingetragene Warenzeichen der MTS Systems Corporation in den USA. MTS Sensors und ...
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
CUSTOMER OUTLINE DRAWING - Amphenol RF
3/2/15 50385 mjd notes: 1. materials and finishes (as per finish and corrosion requirements of mil-c-39012): body, coupling nut - non-magnetic stainless steel, gold plate (.000004 min) thick. outer ferrule - copper, gold plated (.000004 min) thick. contact - brass or beryllium copper, gold plated (.0000040 min) thick. retaining ring - beryllium ...
CapLock - amphenol.co.jp
• Shocks : IK06 : weight of 250g drop from 40cm [15.75 in] onto the caplock or pluglock mounted. • 3D Printed with composite material. • Colour : Grey. • 2 Locking types available: • Cable seal, metal wire, must be cut to unlock. • Torx Safety screw, removable with an adapted key wrench. • Operating temperature:
G5)06HULHV - amphenol-socapex.com
15 18 2 Receptacle105 305 SHORT LONG Nb Cts Ø1.5 Ø 2.5 7 207 40 12 - 107 307 SHORT LONG Nb Cts Ø1.5 Ø 3.5 8 208 10 24 - 108 308 SHORT LONG* Nb Cts Ø1.5 Nb Cts Ø 2.5 Nb Cts Ø 3.5 Plug 9 209 55 6 - Receptacle 109 309 SHORT * Nb Cts Ø1.5 Ø 3.5 10 210 25 18 - 110 310 * 5 contacts modules (Ø1.5 mm contacts) only are longer SHORT LONG Nb Cts
A4 - UPDATE COLOR OPTION 6/NOV/20 LOUIE TOMMY - Amphenol Sine
a2 - p/n bn was br, gn was gr 02/mar/15 jah - color part number part number chart grey black blue brown green red white yellow atm06-2s-sr01gy atm06-2s-sr01bk atm06-2s-sr01bl atm06-2s-sr01bn atm06-2s-sr01gn atm06-2s-sr01rd atm06-2s-sr01wt atm06-2s-sr01yl orange atm06-2s-sr01or a3 - add color 21/jul/20 louie tommy a4 - update color option 6/nov ...
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Feeder Cable - Amphenol Antenna Solutions
Minimum Number of Bends 15 Bending Moment 15 N∙m Tensile Strength 1200 N Cable Weight (approx.) 370 kg/km (248 lb/1000 ft) Flat Plate Crush Strength 14 N/mm Operating Temperature -40° C to +70° C (-40° F to +158° F) Installation Temperature -20° C to +60° C (-4° F to +140° F) Storage Temperature -40° C to +70° C (-40° F to +158° F ...
c:userspdf 6581a1-nx3gt3g-141-50
Title: c:userspdf 6581a1-nx3gt3g-141-50.ps Created Date: 5/15/2013 3:16:27 PM
138 Max - Amphenol Sine
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
NovaSensor P1602 Pressure Sensor Die - amphenol-sensors.com
• Standard pressure ranges: 0 to 15, 0 to 30, 0 to 50, • 0 to 100 psia (1, 2.1, 3.4 and 6.9 bar) • Nonlinearity < 0.2 %FSO • SenStable , silicon fusion bonded sensor die Applications • Consumer: Portable tire gauges, altimeters, and barometers • Industrial: Pneumatic controls, leak detection, manometers, portable pressure gauges ...