Search Results for elc-15
France - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
TITLE
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Contacter CMR Group - Faciliter L'accès aux énergies du futur
CMR Control Systems India Pvt Ltd S.No.15/2, Bhilarewadi Dhone-Nahar Warehouse Katraj Pune - 411 046, INDIA Tel: +91 9067291775. Email: ...
RP-SMA Cable Assemblies| Amphenol RF | Page 3
Amphenol RF offers a full range of RP-SMA Cable Assemblies designed for radio frequency applications. RP-SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Model J356B08 Triaxial, high sensitivity, ceramic shear ICP ... - PCB
Model J356B08 Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 to 5k Hz, 4-pin conn. ground isolated Installation and Operating Manual
RT062028SNHK Plug, Female, IP67 Sealed Metal Bayonet Coupling Connector ...
SS14M1G15 Size 16 Stamped & Formed Socket Contact, 15?" Gold Plating, 13A, Wire Range 14-16AWG. Reel of 3,000. REQUEST A QUOTE. SS14M1G30 Size 16 Stamped & Formed Socket Contact, 30?" Gold Plating, 13A, Wire Range 14-16AWG. Reel of 3,000. REQUEST A QUOTE.
SOSA™ Aligned Products - SV Microwave
0 5 10 15 20 25 30 35 40 VSWR Frequency (GHz)-140-130-120-110-100-90-80-70-60 0 10 20 30 40 Isolation (dB) Frequency (GHz) Figure 2 Gated VSWR Plot (typical) Figure 3 Electrical Isolation Plot (Mated Pair) Before SV declares a products to be aligned with the SOSA™ technical standard, it must first pass rigorous testing and
Charles Splice Enclosures (CSE)
Product Specifications D-OSP168-B17 Dependable Solutions, Superior Support • Field-proven and unequaled 24-hour technical support • Individualized application consultation
UNEF 13/16-20-2A - Amphenol Sine
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
B175HW 0 DT XIDT 150-250 KHZ 12M LOWRANCE - AIRMAR EMEA
Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; 1 kW of power; High frequency: 150 to 250 kHz; Constant 25° beamwidth; Maximum depth of 152 m (500')
Omnidirectional Fiberglass Antenna, 1" 14TPI M/F, Includes N240F
Frequency Range [MHz]: A: 0.15 - 30 / B: 88 - 108 / C: 160 - 250. Connector: UHF - Female. Max. Input Power [Watt]: Receive Only. This is a high quality fiberglass omnidirectional receiving DAB/AM/FM antenna with the same size and appearance as the CX4 antenna. Suitable for reception of the full DAB/AM/FM band. Radiating elements are made of brass.
6.0 ± 0 - SV Microwave
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : smpm r/a female ( 3222-40020 ) smps size 16 socket ( sf9911-60001 )
SV Microwave, Inc.
c dcn 49174 07/19 stw approved: drawn: checked: e.m. simulation: stw 07/08/10 stw 07/08/10 nhr 07/08/10 n/a configuration control level: 3 used on: 3222-40006
Accelerometer with integral cable - wilcoxon.com
Sensitivity, ± 15%, 25°C 100 mV/g Acceleration range 80 g peak Amplitude nonlinearity 1% Frequency response: ± 5% ± 10% ± 3 dB 1 - 6,000 Hz 0.7 - 8,000 Hz 0.4 - 12,000 Hz Resonance frequency 30 kHz Transverse sensitivity, max 5% of axial Temperature response: –25°C +120°C –10% +10% Power requirement: Voltage source
Telaire T3000 Series CO2 Sensors for Harsh Environments
15 – 15Vdc ±10% 24 - 18-30 VAC RMS, 50/60 Hz, or 18 to 42 VDC, polarity protected Power Consumption Typical 0.7 W at nominal voltage of 24V AC RMS Range See Ordering Information for calibrated ranges Resolution Minimum 10bit or analog equivalent Accuracy Single Wavelength (0~2,000 ppm as example) • 400-1250 ppm ±30 ppm or 3% of reading,
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Voltage Compensated, Media Isolated, High Pressure Sensors
Thermal Hysteresis %FSO –0.2 NPI-15±0.1 0.2 5 Short-Term Stability of Offset µV/V 5 6 Short-Term Stability of FSO µV/V 5 6 Long-Term Stability of Offset %FSO 0.1 7 Long-Term Stability of FSO %FSO 0.1 7 1. Performance with offset , thermal accuracy of offset and thermal accuracy of FSO compensation resistors. 2.
Model 356A12/010CA Triaxial ICP® accelerometer, 100 mV/g, 50 g ... - PCB
Model 356A12/010CA Triaxial ICP® accelerometer, 100 mV/g, 50 g, 0.5 to 5k Hz, 5gm, 10 ft. integral cable to 4-pin jack Installation and Operating Manual
Braided Cables RG 58 A/U-XLL - AMPHENOL PROCOM
RG 58 A/U-XLL is a ultra low loss coaxial cable. The inner conductor consist of stranded bare copper wires and the cable has a double braid shield.
P29022-M5 ⅞" Single-ended 3 Position Drop/Branch Cable - Amphenol Sine
P29022-M5 ⅞' Single-ended 3 Position Drop/Branch Cable Assembly, Female, Straight, Black, 5 Meter