Search Results for elc-15
Cordsets & Jacket Materials | Amphenol TPC Wire & Cable
Amphenol TPC offers a wide variety of cordset assemblies in various lengths and jacket materials to make replacing electrical control devices quick and simple.
F-Type Connectors - RF Connectors | Amphenol RF
1.7 N-m (15 in-lbs) Min: Note: These characteristics are typical and may not apply to all connectors. Connector configurations may affect performance. Interface Dimensions. Filter By. Filter By. Category. F-Type Connectors 96 items; Applications. Waterproof IP Rated 1 item; Gender. Jack 66 items; Plug 30 items; Orientation. Right Angle 19 items;
SHAKERS - Wilcoxon Sensing Technologies
WST7B3-230 230 VAC, 15 A Dimensions, WxHxD 3.5 x 17.3 x 14.6 in (9 x 44 x 37 cm) 19 x 5.25 x 17.75 inches (48 x 13 x 45 cm) Weight 53 lbs (24 kg) 8.5 lbs (3.9 kg) Compatible with F3, F4, F10 F7 N7FS, N8HFS F3, F4, F10 F7, F7-1 N7FS, N8HFS. Contact us For application support, customer service, or
Radsok - Amphenol Sine
(0,15 mΩ) (0,09 mΩ) (0,06 mΩ) Continuous current carrying capacity cross section Parameter 6, 10, 16 mm2 10, 16, 25 mm2 35, 50 mm2 Ambient temperature 20 °C 125 A 190 A 300 A 85 °C 88 A 135 A 210 A 125 °C 60 A 85 A 130 A Max transmission duration for high power Ambient temperature power 40 °C 200 A 40 s 500 s cont. 500 A 2 s 25 s 100 s
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
QuarterBack Product Line - SV Microwave
1.15:1 to 26.5 GHz typ. 1.5:1 to 40 GHz typ. 1.10:1 to 26.5 GHz typ. 1.30:1 to 50 GHz typ. Mechanical Specifications Mechanical SMPM Mating Cycles (min) 1000 500 Temperature Rating -65 to +165°C Figure 2: Female QB Cable Assembly to Male Edge Launch PCB Connector, Mated QuarterBack Product Line.
Model 354C03 | PCB Piezotronics
15.5 gm [2] Electrical Connector: 1/4-28 4-Pin: 1/4-28 4-Pin: Electrical Connection Position: Side: Side: Mounting: Through Hole: Through Hole * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 039A23: Allen wrench, 5/32" hex head (for use with 10-32 thd cap screws) 1:
Model 640B01 | PCB Piezotronics
Model 640B01:Platinum Stock Products; Industrial vibration sensor, 4 to 20 mA output, 0 to 1 in/sec pk, 3 to 1k Hz, top exit, 2-pin conn
38999 TRI-POWER CONNECTORS - Amphenol Aerospace
M S • Ofce 1 7 53-5218 • Email msimondsamphenol-aao.com amphenol-aerospace.com • amphenolmao.com 38999 TRI-POWER CONNECTORS Amphenol has combined the reliability of D38999 connectors with the high-current RADSOK & Temper-Grip contact designs.
SJT Connectors - Amphenol Aerospace | Products
100% scoop-proof design – basic MIL-DTL-38999 Series I lengths; Standard mounting dimensions – MIL-DTL-38999, Series II dimensions; Compliance with European Specifications – PAN6433-2, LN29729, VG96912
RELEASED DRAWING JUN-20-2014 BEN TOMMY
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
ES8-PN | Amphenol Global Search | Amphenol
ES8-PN | Amphenol Global Search | Amphenol Antenna Solutions. +1 (607) 563-5318. [email protected]. Description: Amphenol® Tri-Start MIL-DTL-38999 Series III Connectors offer the highest performance capabilities for both general duty and severe environment applications.
RECIPROCATING MACHINERY PROTECTOR
Excitation Voltage 15 to 30 VDC 15 to 30 VDC Load Resistance 50(Vs-15) Ohm 50(Vs-15) Ohm Electrical Isolation > 10^8 Ohm > 10^8 Ohm Physical Size - Height 5.8 in 147 mm Size - Width 3.85 in 98 mm Weight 1.1 lb 500 gm Mounting Thread 1/4 NPT 1/4 NPT Sensing Element Piezoelectric Accelerometer Piezoelectric Accelerometer
TITLE
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Model AG | PCB Piezotronics
15: Call for Lead Time: Product Description; Specifications; Documents & Downloads; 5-44 coaxial plug. Connector Style: Coaxial; Connection Type: Plug with Female Contact; Coupling Thread: 5-44 female; Temperature Range: -320 to 500 °F (-196 to 260 °C) ...
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
Circular Connectors for Industries - Amphenol CS
A circular connector can be defined as a circular interface with cylindrical contact housing. These connectors are used in various industries for data, signal and power connections in the AI, military, aerospace, data, communication, and manufacturing.
Temposonics
Vibration test 15 g / 10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 61000-6-4 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EU directives and is marked with .
RF Terminators - Amphenol RF
Amphenol RF offers a full range of RF terminators designed for radio frequency applications. Amphenol RF terminators feature all industry standard connector interfaces in between-series and in-series designs.
IP67 D-SUB Standard/ High Density - CONEC
IP67 D-SUB Solid Body. CONEC has developed the IP67 D-SUB Solid Body connector series for extremely harsh environments. The advantage of the IP67 D-SUB solid body connectors is their one-piece zinc die-cast housing with nickel-plated surface, which protects the contact area even under high mechanical loads. In addition to the standard versions with solder cup, solder pin straight and angled ...