Search Results for elc-15
Model 649A01 Reciprocating Machinery Protector - PCB
Excitation Voltage 15-30 VDC Maximum Load Resistance 50 ohm Environmental Operating Temperature Range -40 to +212 ˚F -40 to +100 ˚C Storage Temperature Range -40 to +257 ˚F -40 to +125 ˚C Overload Limit (Shock) 5000 g pk 49,050 m/s2 pk Physical Size (Hex x Height) 1.25 x 2.60 in 32 mm x 66 mm Weight 7 oz 198 gm Mounting Thread 1/4-28 Female
Guidelines for Mounting Test Accelerometers | PCB Piezotronics
Stud mounting is recommended if the accelerometer has an integral stud or if it has a tapped hole and is supplied with a removable stud. This mounting method provides a very secure attachment for the accelerometer to the test structure and matches the mounting configuration during factory calibration.
WARNING - Amphenol Sine
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Radsok - Amphenol Sine
(0,15 mΩ) (0,09 mΩ) (0,06 mΩ) Continuous current carrying capacity cross section Parameter 6, 10, 16 mm2 10, 16, 25 mm2 35, 50 mm2 Ambient temperature 20 °C 125 A 190 A 300 A 85 °C 88 A 135 A 210 A 125 °C 60 A 85 A 130 A Max transmission duration for high power Ambient temperature power 40 °C 200 A 40 s 500 s cont. 500 A 2 s 25 s 100 s
amphe-pd-radsok-catalog-amphenol-industrial
www.amphenol-industrial.com Amphenol DIMENSIONAL REFERENCE C10-752158-000 RADSOK ® Plug, 3.6mm C10-752155-000 RADSOK Receptacle, 3.6mm C10-474495-000 RADSOK® Receptacle, 3.6mm C10-752160-000
Amphenol Aerospace
Created Date: 12/11/2000 8:15:04 AM
Temposonics
position sensors make use of the properties offered by the specially designed magnetostrictive waveguide. Inside the sensor a torsional strain pulse
TFOCA II | Fiber Optic Connectors & Cable
TFOCA-II® 12-Channel Fiber Optic Connector is patented by Fiber Systems International that can be used in Mining, Industrial, Broadcast and more!
WHITE PAPER - PCB
has the same format, but is composed of the displacement and strain parts [14, 15]. 3 PIEZO STRAIN SENSORS To carry out dynamic strain measurements, many types of sensors can be used, each one with their advantages and drawbacks. For the strain measurements in the GVT measurement cam-paign, piezo strain sensors were chosen (PCB 740B02).
NTC Type JW, JC - amphenol-sensors.com
13 13 - 15 17 17 - 18.5 20 20 - 22 28 28-30 JW - ____ Typical model number Clip size is specified in the code above as shown in the table below, e.g., JW103C3R5/17 Clip 1.57 in (40 mm) Nom 11.8 in ± 0.78 in (300 mm ± 20 mm) Shoe. Type JC Specifications Description A range of temperature sensing elements on a ...
C10-730605-003 | Amphenol Global Search | Amphenol
Search Results for c10-730188-000 Amphenol Advanced Sensors MARKETS SERVED. ... 100, and 10 000 psi (20684, 689, and 68947 kPa), respectively. See Figure 2.1. This quartz sensor measures near-static and dynamic pressures from full vacuum to 3 000 psi (15 000 psi optional).
SS510 EchoRange™ 200kHz Portable Survey, DT - 7.6m Cable
Applications: Bridge scour inspection systems, Portable hydrographic survey, Dredging, Autonomous Surface Drones, Hydrodrones
Description - アンフェノールジャパン株式会社
C Coding C 15 100BTX 1,5m [59.05 inches] D Coding D Part number Description RJFTVX62SB1N RJFTV Cat.6, atex zone 2, transversally sealed square flange receptacle, coding B, female RJ45 back termination, nickel plating RJFTVX7SA2N03100BTX RJFTV Cat.5e, atex zone 2, transversally sealed jam nut receptacle, coding A, 0,3m cordset with RJ45 plug at ...
Documentation | Amphenol LTD
Amphenol SOCAPEX. Thanet Way, Whitstable, Kent, CT5 3JF, UK. By phone +44 1227 773200. By email: [email protected] Anti-Human Trafficking and Slavery Statement
Quick-Connex® Trex-Onics® 4 Pin M12 D-Coded Micro Ethernet Cordsets
15: 49.21: Overall Shielded, Individually Shielded Pairs: EC2P5E2SM001: 22 AWG: 4: 4 Pin M12 D-Coded Micro Male/Male w/ Profinet Cable: 1: 3.27: Overall Shielded, Individually Shielded Pairs: EC2P5E2SM003: 22 AWG: 4: 4 Pin M12 D-Coded Micro Male/Male w/ Profinet Cable: 3: 9.84: Overall Shielded, Individually Shielded Pairs: EC2P5E2SM006: 22 AWG: 4
A m p h e n o l
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
D-Sub High Density | Input Output Connectors | Amphenol
HIGH DENSITY D-SUBMINIATURE CONNECTORS. Amphenol's D-Subminiature product line offers a wide range of termination options for board and cable ends, bringing down the overall cost of cable assembly and connectors significantly.
Smart Card Connectors - Amphenol Sine
C702 Y p. 15 C702 G p. 14 PCB Assembly Free Assembly Mating Cycles 100 000 300 000 500 000 C702 F p. 15 C702 E p. 14. 4 • Smart Card Connector for payment terminals • EMV (Europay Mastercard Visa) and PCI (Payment Card Industry) compliant • Small form factor Payment • Smart Card Connectors for vending machines and gas-, water ...
2X - pcb.com
.600 [15.24] REVISIONS REV DESCRIPTION DIN E ADDED MOUNTING HOLE PREP INFO 44844 3 5 2 2 7 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc.
Waterproof Connector Solutions - Amphenol CS
Many industries look for rugged connector solutions that can withstand high temperatures and different climatic conditions with high durability. Amphenol ICC offers a wide range of harsh environment connectors for such application requirements.