Search Results for electric circuit adhesive film
RJX8FB6HRYEB XLRnet B Type Ethernet Chassis Mount, Horizont - Amphenol Sine
Termination: Printed Circuit Board (PCB) - through hole, Feedthrough, IDC Terminal; Operating Temperature:-40°C to +80°C (-40°F to +176°F) Mating Cycles: 1000; Voltage: 125V AC; Flammability Rating: UL94V-0; Environmental: Complies with EU RoHS 2 Directive 2011/65/EU; Application(s): Audio & Lighting
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equipment. RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the ...
SMP Male PCB Surface Mount Connector, 2 Port, SB 9311-20013 - SV Microwave
SV's SMP Male PCB Surface Mount Connector, 2 Port, SB 9311-20013 features a glass seal with a low CTE to survive solder reflow. Access the design resources now!
Thermometrics NTC SP Series - amphenol-sensors.com
Thermal and Electrical Properties The following table lists the thermal and electrical properties for all ultra-stable probe thermistors. All definitions and test methods are per MIL-PRF-23648 Table A Thermistor Type SP60 SP65 SP85 SP100 Body Dimensions Max. Diameter.060 in (1.5 mm) .065 in (1.6 mm) .085 in (2.1 mm) .100 in (2.5 mm) Standard ...
SMPM Female R/A to 2.92mm Male 6" Cable Assembly for .047 SuperFlex ...
Electrical Frequency 33 GHz : Impedance 50 ohms : Shielding Effectiveness ≥ -100 dB : Dielectric withstanding Voltage 750 VRMS : Mechanical Mating Torque 7 - 10 in - lbs ...
BZ Male to SMA Female Adapter, Spring Loaded - SV Microwave
The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds. Products indicated as compliant with exemption contain one or more of these substances above the prohibition thresholds, but are compliant ...
PLS18(2)(X)-30(1)-70-EV 10mm 二 三芯直头插头组装规范 PLS18(2)(X)-30(1)-70-EV 10mm ...
test parameters to guarantee the good electric performance of the whole harness. 13-1 绝缘电阻测试 13-1 Insulation Resistance Test 位置 Positions 测试电压 Test Voltage 测试时间(推荐) Test Time(recommended) 绝缘电阻 Insulation Resistance 电缆芯线到壳体 Cable(power) to shell 1000 VDC 5S > 500 MΩ
Centaur - Solder Tail | Centaur Blind Mate Rectangular | Products ...
The mythological connector of your dreams now has a new tail. The Centaur - Solder Tail features several solder tail lengths and all the same rugged, versatile options of its parent such as -40C to 85C operating temp and VITA 47 shock and vibe.
SMA Male to SMP Male Adapter, FD SF1129-6153 - SV Microwave
The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds. Products indicated as compliant with exemption contain one or more of these substances above the prohibition thresholds, but are compliant ...
LEAP OBT Socket | Leap | Products | Amphenol Aerospace
LEAP OBT is then mounted on top of the socket with 4 screws and the electrical interfaces are ensured via the 225 LGA spring contacts. Features & Benefits: Optimized for high-speed applications (upt o 28Gbps). Videos Request Quote. The Future of Optical Transceivers: LEAP OBT. 1:25. First Name. Last Name. Job Title.
Busbar Temperature Sensor | Amphenol Advanced Sensors
The integrated busbar temperature sensor is used in Battery Electric Vehicles (BEV), Plug-in Hybrid (PHEV), and Hybrid Electric Vehicles (HEV) power battery packs to monitor the temperature of the battery cell. The EV Battery Management System (BMS) uses the sensor’s output to monitor and control the battery’s State of Function (SOF), which ...
Responsabilité Sociale des Entreprises - RSE | אמפנול סוקפקס
גב Connecteurs pour circuits imprimés. Connecteurs pour circuits imprimés haute performance; Connecteurs pour circuits imprimés des séries HE7-HE8-HE9; Connecteurs VITA;
Vietnam Airlines orders 50 Boeing 737 MAX aircraft
The underside of a Boeing 737 MAX-8. [STOCK IMAGE] Sept. 13, 2023 . Vietnam Airlines and Boeing have reached a deal for the Vietnamese flag carrier to acquire 50 Boeing 737 MAX-8 aircraft.
USB 2.0 & 3.0 Tactical Cordsets - Amphenol Socapex
Amphenol Socapex offers USB 2.0 and USB 3.0 tactical cordsets designed for harsh environments. These cordsets feature a reinforced PUR jacket and double shielding, making them resistant to extreme temperatures, abrasion, and chemicals. They are also halogen-free, making them safer for both users and the environment.
Amphenol Aerospace
Amphenol Aerospace Page 1 of 7 01/2018 72-85-6F TERMS AND CONDITIONS OF SALE 1. APPLICABLE TERMS AND CONDITIONS: The acknowledgment of this order by the seller or commencement of any performance by the seller pursuant to this order shall constitute purchaser’s acceptance of the seller’s terms and conditions and the prices set forth
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
D38999/20FJ35PA YES CONNECTOR, ELECTRICAL, RECEP. N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Customer Drawing - amphenol-gec.com
10.带高压互锁 Electrical interlock (HVIL). 11.配对插座 Mating receptacle : See drawing "PL00-300" 12.紧定螺丝锁紧扭矩 Tightening Torque of Locking Screw: 0.17±0.01 Nm PL58 X - 30 1 - 70 线缆大小 Cable Size 订购信息 Ordering Information "70"=70mm2
Agnostic Embedded Rugged Media Converters - Amphenol Aerospace
Amphenol’s Agnostic Embedded Rugged Media Converters utilize Amphenol’s long-time trusted MIL-DTL-38999 connectors and receive data over a Samtec HQDP ribbon for attachment into a subsystem.
Amphenol AMAO Product Compliance - Environmental Engineering
pt06a-8-4s(025) yes connector, electrical plug n/a Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU
10GBase-SR/KR & 10G Agnostic Embedded Fiber/Copper Media Converters
Amphenol introduces a proven line of multi-channel 10G media converters meant for Ethernet and other encoded interfaces, These converters can be used in harsh environment avionics, ground systems, or naval applications that need to transmit and receive encoded interfaces over fiber optic cables.