Search Results for electrical corrugated mounting block price
2950 Triaxial mounting blocks - PCB
Triaxial mounting block 8-32 threaded holes: 6-32 x 7/8 screw mount provided: Triaxial mounting block : 1/4-28 threaded holes 10-32 x 3/8 screw mount : provided Compatibility: 7257AT 7555A, 2255B: Mounting torque 10 lbf-in: 30 lbf-in Material: Anodized aluminum Titanium: Flatness TIR 0.0005: 0.0005 Weight : grams Isolated: Yes No:
Pedlock® CPLU Series Pedestals | Non Metallic Pedestal | Pedlock Fiber ...
CPLU Series pedestals include a unique corrugated channel base with increased capacity resulting from ... mounting holes on three of the base’s sides provide flexibility in placement of mounting stake. ... A new universal hole pattern accommodates all types of terminal blocks. Material Specification. Non-metallic PVC construction won’t rust ...
Stern Saver Glue On Transducer Mount - Black - Gemeco
The Stern Saver is the world’s first glue-on high density polyethylene Transducer mounting block. Made from genuine King Starboard. Swap Transducers without putting unwanted holes in your boat below the water line. It’s also a great mount for switches, fuel separators, livewell and bilge pumps and more!
Model 080A180 | PCB Piezotronics
Model 080A180:Titanium Triaxial Mounting Block, 1" cube, (3) 1/4-28 x .25 deep threaded holes. (2) 10-32 mtg screws . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 ... Retrieving Price... (Pricing valid only in the U.S.) Add to Cart. Units in Stock Lead Times; 9: Call for Lead Time: Product Description; Specifications;
EBY Electro - EB1728M Series - 7.62mm Spacing - PLUGGABLE BLOCKS ...
Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as one week's time. ... Angled Block, Mounting Flange. ELECTRICAL: Voltage Rating: 300 VAC ...
EB4501-XX-000 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. ... Samples Price Quotes; Contact EBY Electro; RoHS, REACH and Conflict Minerals. EBY Custom Terminal Block Design and Manufacturer. ... Surface Mounting with Polarizing Pins. ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 6 Amps. Wire Range Min / Max: 14-30AWG.
Junction Modules/Relay Sockets/Terminal Blocks - Amphenol
Terminal Blocks include a broad range of fixed-mount and pluggable European cage clamp, U.S.-style screw clamp and spring clamp style wire-to-board and wire-to-wire blocks and related headers in .098" to .591" centers ... Series I Terminal Junction Modules and Series II Socket Junction Modules are robust, reliable, and perform to M81714 ...
Model 7980 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
HC1350-XX-X10 Series - 3.50mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro - AC1500M Series - 5.00mm Spacing - PLUGGABLE HEADERS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Pluggable Blocks - EBY Electro
Samples Price Quotes; Contact EBY Electro; RoHS, REACH and Conflict Minerals. EBY Custom Terminal Block Design and Manufacturer. ... Angled Block, Mounting Flange. EB1728 Pluggable Blocks EB1728 Centerline 0.300" (7.62mm) 20 Amps, 300VAC 12-22AWG Angled Block. EB1750M ...
EBY Electro - EB1508M Series - 5.08mm Spacing - PLUGGABLE BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Triaxial mounting block - PCB
Triaxial mounting block Model 7990 www.endevco.com | Tel: +1 (866) ENDEVCO [+1 (866) 363-3826] APPLIES TO CALIFORNIA FACILITY. Triaxial mounting block | Model 7990 Specifications Physical characteristics Dimensions mm (in) 26.04 x 25.40 x 25.40 (1.025 x 1.0 x 1.0) Material Aluminum alloy, hard anodized
EBY Electro - EB1350AM Series - 3.50mm Spacing - PLUGGABLE BLOCKS ...
Maximum number of positions: 24 Centerline Spacing: 3.50mm Spacing (0.138") See DIMENSIONAL DRAWINGS. FEATURE: Insertion Key on Entry Side, Mountable. ELECTRICAL: Voltage Rating: 300 VAC Current Rating: 8 Amps Wire Range Min / Max: 16-28AWG MECHANICAL:
EBY Electro Terminal Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
OUTLINE 080A180 (M) TRIAXIAL MOUNT BLOCK - PCB
TRIAXIAL MOUNTING BLOCK DECIMALS XX .03 XXX .010 DECIMALS X 0.8 XX 0.25 JJF 3/17/20 JJF 3/17/20 BAM 3/17/20 8 9 1 5 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS
TN-5 Mounting Techniques - PCB
1.2.1.1: Prepare a smooth, flat mounting surface. A min-imum surface finish of 63 µin (0,00016 mm) generally works best. 1.2.1.2: Stud mount the sensor to the appropriate adhe-sive mounting base according to the guidelines set forth in '1.1.2' and '1.1.3' of the Standard Stud Mount Procedure.
EBY Pluggable Blocks - EBY Electro
Samples Price Quotes; Contact EBY Electro; RoHS, REACH and Conflict Minerals. EBY Custom Terminal Block Design and Manufacturer. ... Angled Block, Mounting Flange. EB1728 Pluggable Blocks EB1728 Centerline 0.300" (7.62mm) 20 Amps, 300VAC 12-22AWG Angled Block. EB1750M ...
EBY Electro - EB746 Series - 6.35mm Spacing - RISING CLAMP BLOCKS ...
Custom Terminal Blocks. ... Samples Price Quotes; Contact EBY Electro; RoHS, REACH and Conflict Minerals. EBY Custom Terminal Block Design and Manufacturer. ... ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 30 Amps. Wire Range Min / Max: 10-24AWG. MECHANICAL: Torque: 6.9 lbs-in. Max.
4.1-9.5 Straight Clamp Plug 3/8-inch Helical Corrugated 50 Ohm
4.1-9.5 Panel Mount Jack 4-Hole Flange Solder RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 332100 Contact Us Subscribe and Stay Connected with Amphenol RF