Search Results for electrical corrugated mounting block price
EBY Electro Pluggable Blocks
Custom Terminal Blocks. ... Samples Price Quotes; Contact EBY Electro; RoHS, REACH and Conflict Minerals. ... Many screw, terminal, mount options; Search Criteria Reset Search « 1; 2; 104 Parts Found (Records 101 to 104) Total Pluggable Blocks in Database: 104 - Show all Pluggable Blocks. EB1789-XX-500 ...
BrightConnX™ FLT Series SMD Terminal Block | Amphenol
FLT TERMINAL BLOCKS PROVIDE DISCRETE WIRE CONNECTION TO A PCB. Amphenol's BrightConnX™ FLT Terminal Block is a surface mount device for discrete wire connection to a PCB for LED Modules and other applications. Provides simple and secure poke-in wire connection for easy termination; Surface mount termination for pick and place
EBY Pluggable Headers - EBY Electro
Custom Terminal Blocks. ... Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as one week's time. ... Dual Level with Mounting Flanges. HC1500-XX ...
EBY Screwless Blocks - EBY Electro
Custom Terminal Blocks. ... Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as one week's time. ... With Mounting Flange. EB3560-XX-800 Screwless ...
4.1-9.5 Straight Clamp Jack 1/2-inch Annular Corrugated 50 Ohm
4.1-9.5 Panel Mount Jack 4-Hole Flange Solder RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 332100 4.1-9.5 Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm IP68 332106 4.1-9.5 Straight Clamp Plug 1/4-inch Helical Corrugated 50 Ohm 332116
Model 2967C | PCB Piezotronics
Model 2967C:Accessories, Triaxial mounting block for 7255A, 2255B (1/4-28 threaded holes), 10-32 mounting screws f Item added to your cart
Terminal Blocks - TPC Wire
Our terminal blocks provide secure connections for wires or cables. Versatile and easy to use, they are ideal for a wide range of electrical applications. Español. Products. Wire and Cable See All; Product Configurator; Request a quote, filter, select, and configure any products for your application ...
Flexible Printed Circuit Board Solutions - Amphenol PCD
Instruments engineered to provide a reliable method to fasten flexible printed circuit boards, and customized to fulfill the specific requirements of each project. These parts are versatile enough to be customized for nearly any dimension or form with their adhesive mounting, or screw mounting with single or double mounting points.
Model 7970 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
EBY Electro - TB6 Series - 0.375 " Spacing - BARRIER BLOCKS Terminal Block
Custom Terminal Blocks. ... Samples Price Quotes; Contact EBY Electro; RoHS, REACH and Conflict Minerals. EBY Custom Terminal Block Design and Manufacturer. ... ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 20 Amps. Wire Range Min / Max: 12-24AWG. MECHANICAL: Torque: 10.0 lbs-in. Max.
Triaial mounting bloc 7970 - PCB
Triaial mounting bloc 7970 Accessor EDEV www.endevco.com Tel: +1 (866) ENDEVCO [+1 (866) 363-3826] ... BLOCK DETAIL CG INTERSECTION POINT SEE MOUNTING INTERFACE DETAIL X AXIS MOUNTING SURFACE A Z AXIS CG AND CG LSiNTERSECT10N POINT X AXIS 250 329 6-32 CINC-QB MIN FULCTHD
Expanded-capacity, environmentally-protected OSP closures
dome and corrugated channel base. The lift-off dome allows 360º access to internal working areas with access via recessed hex head lock(s) using a 216 Tool or Can Wrench. The dome ... Without mounting stakes CMPH-7500SN CMPH-750SFN CMPH-750SFNCU With two 30” universal mounting stakes CMPH-7510SN CMPH-751SFN CMPH-751SFNCU ...
EBY Electro - EB5900 Series - 3.50mm Spacing - SCREWLESS BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro - 230 Series - 8.00mm Spacing - EUROPA BLOCKS Terminal Block
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
RJ45 Modular Jack Connector | FCI Basics - Amphenol CS
Amphenol's FCI Basics RJ45 Jacks offer single/multi-port solutions for Telecom, Data, Networking, and Home Entertainment, supporting a variety of applications.
Ethernet Fiber to Copper Switches and Media Converters
These converters are fully customizable with plating, keying, clocking, mechanical mounting, modes of fiber, and combinations of copper and fiber ports. Using the proven MIL-DTL-38999 circular connector to provide a rugged and versatile design, along with an environmentally sealed enclosure creates a robust media converter for any use case.
EBY Electro - 5200 Series - 0.325 " Spacing - BARRIER BLOCKS Terminal Block
Custom Terminal Blocks. ... Samples Price Quotes; Contact EBY Electro; RoHS, REACH and Conflict Minerals. EBY Custom Terminal Block Design and Manufacturer. ... ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 20 Amps. Wire Range Min / Max: 12-26AWG. MECHANICAL: Torque: 8.0 lbs-in. Max.
EBY Electro - EB3516 Series - 5.00mm Spacing - SCREWLESS BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro - EB251 Series - 5.00mm Spacing - RISING CLAMP BLOCKS ...
Custom Terminal Blocks. ... Samples Price Quotes; Contact EBY Electro; RoHS, REACH and Conflict Minerals. EBY Custom Terminal Block Design and Manufacturer. ... ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 10 Amps. Wire Range Min / Max: 16-26AWG. MECHANICAL: Torque: 3.5 lbs-in. Max.
EBY Electro - EB458 Series - 5.08mm Spacing - SCREWLESS BLOCKS Terminal ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...