Search Results for emi emc
Strain Relief Clamp - Amphenol PCDAmphenol PCD
Features & Benefits: Cost effective, light weight clamp . Ideal for light weight cabling applications that require strain relief but do not require environmental protection
SENSOR SELECTOR GUIDE - Temposonics
EMC For more information see data sheet Design Stroke length 50…5000 mm Electrical connection Operating voltage +12/24 VDC (8…32 VDC) MH-SERIES FMH (Flexible MH) Easy In-Field Serviceability Designed for use with hydraulic cylinders in mobile applications, the externally threaded Temposonics® FMH sensor features an innovative two-part design.
Mini-SAS HD Cable Assemblies 12G/24G - Amphenol
The cable has electromagnetic compatibility (EMC) braiding to prevent electromagnetic interference. The cable materials have a UL Type 2 flammability rating, and they comply with REACH and RoHS2 regulations. This cable is mechanically compliant to SFF 8644 standards, and is STA and PCI interoperability certified to ensure compatibility with ...
Data Sheet E-Series EH Analog - Temposonics
EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The EH sensors meet the requirements of EMC Directives 2014/30/EU, UKSI 2016 No. 1091 and TR ZU 020/2011 Operating pressure 7 mm (0.28 in.) rod Ø: 300 bar (4351 psi), 450 bar (6527 psi) peak
アンフェノールジャパン株式会社
%PDF-1.6 %âãÏÓ 1816 0 obj >stream hÞ´UmOÛ0 þ+÷ 4µ¶c'N$„Ô6@aâE Û¢|0 )ÑÒ$JRDÿýî Ê;lCâ‹ßîÅÏÝ=>+€ƒÒ. !pö@H ³ gJûàx(÷9H¥p àz(÷ ...
M1012 Series - amphenol-aerospace.com
• Internal EMI filters • Battery Management System • Battery hot-swappable • Safe LiFePO 4 battery chemistry • Stackable for future proofing o 1-phase: up to 7.5kW o 3-phase: up to 3.75kW ... EMC Designed to meet3 MIL-STD461F CE101, CE102, CS101, CS114, CS115, CS116, RE102, RS103.
r-serie katalog - Temposonics
Standards, EMC test Electromagnetic emission EN 61000-6-4 Electromagnetic immunity EN 61000-6-2 EN 61000-4-2/3/4/6, Level ¾, Criterium A, CE-qualified Design, material Diagnostic display LEDs beside connector Profile model: Sensor head Aluminum Sensor stroke Aluminum Position magnet Magnet slider or removable U-magnet Rod model: Sensor head ...
Amphenol Industrial Operations
Meantime, it offers a 40% smaller footprint than three EMI shielding cable glands (based on 95mm2 conductor size) and easier operation of termination with shielded cable by a washer compressing the shield to the inside surface of the shell. The connector series covers 2, 3, or 4 contacts. One ePower 400A connector can replace three conventional ...
sce2-b-76a06-07sn | Amphenol Global Search | Amphenol
Explore Temposonics® GB-Series, perfect for hydraulic cylinders in power plants. Its compact design fits tight spaces. With high pressure resistance (up to 800 bar) and EMI immunity, it operates in temperatures up to +100°C. Crafted from 316L stainless steel, it ensures durability.
MIL-DTL-26482 Series I Hermetic - Amphenol Aerospace
If you have any specific requirements, such as electromagnetic compatibility (EMC) filters or printed circuit board (PCB) mounting, make sure they are included in your design specification. What are your plating requirements? We offer a wide range of in-house plating options, including tin, nickel, and hard and soft gold. We can also customize ...
M1158 Series - amphenol-aerospace.com
• EMI filters included • Power factor 0.86 at full load • Designed for large capacitive loads • Input / Outputs isolation • Indefinite short circuit • protection with auto-recovery • Over temperature shutdown • with auto-recovery DESCRIPTION: The M1158 military power supply is a rugged 3 phase AC to DC converter. It accepts a 115 AC
Power Connectors | Products - Amphenol
This series, utilizing RADSOK® socket contact, HVIL contact, and EMI shielding technologies in a ruggedized harsh environment, metal rectangular, push/pull coupling, high power connector. ... All connectors are sealed and equipped with EMC shielding. The aluminum housing ensures a robust structure in the vehicle, it can withstand higher ...
Rugged VPX High Speed Ethernet Switches - amphenol.com.au
• Fully ruggedized to withstand extreme environmental and EMI/EMP conditions. • Interfaces for power diagnostics and more. • Meets the following environmental specifications: ... • EMC: Designed to comply with MIL-STD-461E. ORDERING INFORMATION; PART NUMBER TABLE – VITA91 SOSA VARIANTS ...
Data Sheet R-Series V RH5 PROFINET (Document part number: 551962)
EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The RH5 sensors fulfill the requirements of the EMC directives 2014/30/EU, UKSI 2016 No. 1091 and TR CU 020/2011 Operating pressure 350 bar (5,076 psi)/700 bar (10,153 psi) peak (at 10 × 1 min) for sensor rod/RH5-J: 800 bar (11,603 ...
Mini-SAS Cable Assemblies 3G/6G | High Speed Input Output - Amphenol
Stamped EMI gasket and die-cast backshell; Superior EMI shielding effectiveness; Reduced backshell protrusion; Provides short cable exit; Fully compliant with all SAS defined keying options; Aligns to the SAS 2.1 industry standard; Controlled wire management and termination process assures consistent high-speed electrical performance
Backplane Connectors | High Speed Backplane | Board-to ... - Amphenol CS
Amphenol's backplane connectors support high speed application with speeds up to 112Gb/s. Our board-to-board backplane connectors are available in right angle, orthogonal and coplanar configurations.
Board-to-Board (BTB) Signal Connectors | Space-saving Connectors - Amphenol
It allows for modularization, where smaller PCBs can be connected using connectors during assembly, improving design flexibility and facilitating modifications. Stacking PCBs also enhances manufacturability by using smaller PCBs instead of a single large PCB, and it can improve the electromagnetic compatibility (EMC) of the design. Connector ...
D38999 Series I - LJT Hermetic Connectors - Amphenol Aerospace
If you have any specific requirements, such as electromagnetic compatibility (EMC) filters or printed circuit board (PCB) mounting, make sure they are included in your design specification. What are your plating requirements? We offer a wide range of in-house plating options, including tin, nickel, and hard and soft gold. We can also customize ...
Main features - amphenol.co.jp
Military Ethernet Switch for Harsh Environment with Industrial EMI Compliancy Ethernet Switch & Media Converter Designed by Amphenol Socapex RJSML-MG7F3G - Managed military Ethernet switch ... EMC immunity • IEC61326-1, IEEE C37.90 Shocks • MIL-STD-810F: 40g, 11ms, 18 saw tooth shocks
pt06se-10-6s | Amphenol Global Search | Amphenol
ENVIRONMENTAL EMI/RFI - amphenolpcd.com ... Plug with EMC Shielding and High Voltage Interlock Loop Part Number Type Position Power ContacT Keying Cable O.D. Range Voltage ATHP061RS08NN-50 Plug 1 Socket - 14.2-15.2mm 1000 ATHP061RS08NN-35 Plug 1 Socket - 10.7-11.7mm 1000