Search Results for emi emc
Amphenol Industrial Operations
Amphenol Industrial Operations
D38999 Series III Hermetic Connectors - Amphenol Aerospace
EMI Shielding: Solid metal-to-metal coupling, grounding fingers, electroless nickel plating, and thicker wall sections provide superior EMI shielding capability of 65dB minimum at 10 GHz ... If you have any specific requirements, such as electromagnetic compatibility (EMC) filters or printed circuit board (PCB) mounting, make sure they are ...
551121A Model GE Prod Spec - Temposonics
Double shielding is used to ensure EMI protection for unsurpassed reliability and operating safety. Product specifications ... Relative humidity: 90% no condensation Temperature coefficient: < 15 ppm/ °C EMC test: Electromagnetic emission: IEC/EN 50081-1 Electromagnetic susceptibility: IEC/EN 50082-2, IEC/EN 61000-4-2/3/4/6, level 3/4 ...
NTS Labs, LLC MIL-STD-461G Test Report for the Ethernet Switch Box
EMI Project Engineer Mark Betts Quality Management Representative . Test Report TR-PR167248, Revision 0 Page 2 of 39 Unclassified Defense Technical Data *** Refer to restrictions on first page *** Revision History Rev. Description Issue Date 0 Initial Release December 8, 2022.
M120920 LUTZE SILFLEX® FBP Cables for Food and Beverage Applications
• High protection against electromagnetic interference (EMI) • A6021825Low capacitance insulation 14.5 • Easy stripping and easy installation • Easy routing and bending due to flexibility • Resistant to most oils and fats • Ecolab certified resistance to common cleaning agents and chemicals used in food and beverage washdown procedures
Quad 10GBASE-T to XAUI Converter - amphenol.co.jp
+ EMI/EMC compatible + Refer to page 5 for additional details CONTACT US: Jared Sibrava E-mail: jsibrava@amphenol-aao.com Phone: 607-643-1845 PDS-248-2. Quad 10GBASE-T to XAUI Converter CTF-ENET-QUAD-10G Call 800-678-0141 or visit us at www.amphenol-aerospace.com 2
QSFP Cable Assemblies | Quad Small Form-factor Pluggable - Amphenol
Features. Fully compatible with IEEE802.3ba, IEEE802.3bj and Infiniband QDR & FDR & EDR specifications 100 ohm differential impedance system Allows for 10Gb/s, 14Gb/s & 28Gb/s per channel transmissions; aggregate bandwidths of 40 Gb/s, 56Gb/s & & 112 Gb/s total bandwidth
D-Shaped Connectors | Products - Amphenol
Improved EMI controls outperform the same filter components on a PCB. ... Filtered D-Sub Connectors safeguard the function of electrical devices and systems in critical applications by offering EMC protection and by maintaining signal integrity. The connector additionally incorporates a filter element mounted between each contact and the ground ...
MA-100GG-302-2252 | Amphenol Global Search | Amphenol
Within a rugged shell design Terrapin offers superior EMC performance and high environmental sealing to IP68. ... Builds on the successful Luminus connector with the addition of metal plated EMI/RFI shielding. High-power, high-voltage connectors for e-flight applications.
MILVA NGVA D38999 Cordsets & Jumpers - | Amphenol Socapex
Amphenol Socapex cung cấp Bộ dây và Jumper MILVA NGVA D38999 chất lượng cao được thử nghiệm tại nhà máy và sẵn sàng lắp đặt theo tiêu chuẩn MILVA NVGA. Các sản phẩm này được thiết kế để cung cấp kết nối đáng tin cậy trong các môi trường đòi hỏi khắt khe, bao gồm phương tiện mặt đất, tháp pháo vũ khí điều ...
PDS-253 1000BASE-SX Fiber to Copper SerDes Converter
1000BASE-SX Fiber to Copper SerDes Converter CTF-ENET-OCTAL-1G Call 800-678-0141 or visit us at www.amphenol-aerospace.com 1 OVERVIEW The 1000BASE-SX to SerDes Converter couples fiber optics and protocol
Aquacon Hermetic Connectors | Aquacon Connectors | Mil-Spec Derivatives ...
If you have any specific requirements, such as electromagnetic compatibility (EMC) filters or printed circuit board (PCB) mounting, make sure they are included in your design specification. What are your plating requirements? We offer a wide range of in-house plating options, including tin, nickel, and hard and soft gold. We can also customize ...
Temposonics
EMC test UNECE Regulation 10 Rev 5: Electromagnetic Compatibility ISO 14982 Agricultural and forest machines EN 13309 Construction machines Immunity: ISO 11452-2 (200 V/m Antenna), ISO 11452-4 (200 mA BCI) Emissions: CISPR 25 Transiente Impulses: ISO 7637-1/2 E .S.D:. I SO / TR 10605
M7318 SERIES - amphenol-aerospace.com
EMC: Designed to meet MIL-STD-461F* CE101, CE102, CS101, CS114, CS115, CS116, RE101, RE102, RS101, RS103 Output Voltage Regulation: Up to ±1% (no load to full load, –55°C to +85°C, and over input voltage range). Transient Over-and-under-shoot: Output change at load tran-sient of 10 to 100% with Tr & Tf of max 30 μs is less than 5% of ...
PSMASPU265P130-X SERIES - Amphenol Socapex
EMC EMC Designed to meet* MIL-STD-461F CE102, CS101, CS114, CS115, CS116 RE102, RS103. CE101, RE101 and RS101 optional. Meets current harmonics ... EMI filters included Remote inhibit(On/Off) • Limited inrush current • Non-latching protections: o Overload/short-circuit o Over temperature AC Total p-p Out # Option
Data Sheet R-Series V RP5 SSI - Temposonics
EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EC directives and is marked with . Magnet movement velocity Magnet slider: Max. 10 m/s; U-magnet: Any; block magnet: Any Design/Material Sensor electronics housing Aluminum (painted), zinc die cast
Data Sheet - Temposonics
EMC test Electromagnetic emission according to EN 55011 (CISPR 11) Class B and EN IEC 61000-6-3 Electromagnetic immunity according to EN IEC 61000-6-2 The TH sensors fulfill the requirements of the EMC directives 2014/30/EU, UKSI 2016 No. 1091 Operating pressure 350 bar static (5076 psi static) Magnet movement velocity3 Any Design/Material
Specifying glass to metal seals - Martec
Specifying glass to metal seals 10 Top Tips www.martec.solutions Since 1987, Martec has supplied performance engineered interconnection solutions for critical,
Temposonics
EMC Test: Electromagnetic emission EN 50081-1 Electromagnetic immunity EN 50082-2 EN 61000-4-2/3/4/6, Level 3/4, Criteria A, CE qualified Operating Voltage: +24 Vdc nominal (-15 or +20%) Polarity protection: up to -30 Vdc Overvoltage protection: up to 36 Vdc Current drain: Analog: 50 - 140 mA Start/Stop: 50 - 100 mA (stroke length dependent)
Temposonics
• are competent in the field of electromagnetic compatibility (EMC), • have received adequate training for commissioning and service operations • are familiar with the operation of the device and know the information required for correct operation provided in the product documentation. Foreseeable misuse Consequence Wrong sensor connection