Search Results for emi emc
EU Declaration of Conformity - AMPHENOL PROCOM
Article 3.1b. Electromagnetic compatibility: EN 301 489-1 v1.9.2 ElectroMagnetic Compatibility (EMC) standard for radio equipment and services; Part 1: Common technical requirements EN 50498: 2010 Electromagnetic compatibility (EMC). Product family standard for aftermarket electronic equipment in vehicles
EU Declaration of Conformity - amphenolprocom.com
Article 3.1b. Electromagnetic compatibility: EN 301 489-1 v1.9.2 ElectroMagnetic Compatibility (EMC) standard for radio equipment and services; Part 1: Common technical requirements EN 50498: 2010 Electromagnetic compatibility (EMC). Product family standard for aftermarket electronic equipment in vehicles
EU Declaration of Conformity - amphenolprocom.com
human exposure to electromagnetic fields (10 MHz to 300 GHz) Article 6.1.b. Electromagnetic compatibility: EN 301 489-1 v2.2.3:2019 ElectroMagnetic Compatibility (EMC) standard for radio equipment and services; Part 1: Common technical requirements Article 6.2. Efficient use of radio spectrum:
EU Declaration of Conformity - AMPHENOL PROCOM
Article 3.1b. Electromagnetic compatibility: EN 301 489-1 v1.9.2 ElectroMagnetic Compatibility (EMC) standard for radio equipment and services; Part 1: Common technical requirements EN 50498: 2010 Electromagnetic compatibility (EMC). Product family standard for aftermarket electronic equipment in vehicles
Data Sheet E-Series EP2 Analog - Temposonics
EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The EP2 sensors fulfill the requirements of the EMC directives 2014/30/EU, UKSI 2016 Nr. 1091 and TR ZU 020/2011 Magnet movement velocity Any Design/Material Sensor lid Zinc die-cast
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace
If you have any specific requirements, such as electromagnetic compatibility (EMC) filters or printed circuit board (PCB) mounting, make sure they are included in your design specification. What are your plating requirements? We offer a wide range of in-house plating options, including tin, nickel, and hard and soft gold. We can also customize ...
EU Declaration of Conformity - AMPHENOL PROCOM
Article 3.1b. Electromagnetic compatibility: EN 301 489-1 v1.9.2 ElectroMagnetic Compatibility (EMC) standard for radio equipment and services; Part 1: Common technical requirements EN 50498: 2010 Electromagnetic compatibility (EMC). Product family standard for aftermarket electronic equipment in vehicles
U90-A131-1X0X | Amphenol Global Search | Amphenol
Search Results for fs1-r38-20a2-10 Isotron accelerometer The available stud sizes are 10-32, 1/4-28, M5 and M6. The stud size is designated following a dash after the model number. This product is fully compliant to the European Union’s Low Voltage Directive, 2006/95/EC and EMC Directive 2004/108/EC and is eligible to bear the CE Mark.
Temposonics
EMC test Electromagnetic emission according to EN 61000-6-4 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EU directives and is marked with
CF-02EM4252 - Amphenol Aerospace
Built-in EMI filters enhance noise suppression, while non-latching protections guard against overload, short-circuit, over-voltage, and over-temperature conditions. Additionally, the M4252 Series ... EMC Designed to meet† MIL-STD-461F: CE101, CE102, CS101, CS114, CS115, CS116, RE101, RE102, RS101, RS103 Turn-On Transient Soft Start – no ...
Pegasus - Amphenol PCDAmphenol PCD
Electroless Copper and Nickel plating: Enables EMI shielding from ambient noise transients. 1/4 turn bayonet style connection: Makes wire installation and maintenance easy and efficient. Interfacial and Triple-Barrier Seal: Enables environmental sealing (IP 67 rating) Many sizes, colors, and configurations to choose from
VPX DC/DC POWER SUPPLY - Amphenol Socapex
- EMI filters included - System Management: protocol per VITA 46.11 Tier II - Output voltages and currents - Input voltage - Card temperature - Card system status Note: ... EMC Qualified to: -STD 461G1 CE101, CE102, CS101, CS114, CS115, CS116 Ripple and Noise Typically, less than 50mV p-p (max. 1% p). Measured across a 0.1μF
EU Declaration of Conformity - amphenolprocom.com
Article 3.1b. Electromagnetic compatibility: EN 301 489-1 v1.9.2 ElectroMagnetic Compatibility (EMC) standard for radio equipment and services; Part 1: Common technical requirements EN 55103-2:2009 Product family standard for audio, video, audio-visual and entertainment lighting control apparatus for professional
M6500 SERIES - amphenol-aerospace.com
EMC: Designed to meet MIL-STD-461F CE101, CE102, CS101, CS114, CS115, CS116, RE101, RE102, RS101, RS103 Ripple and Noise: Less than 50mVp-p, typical (max. 1%) without external capacitance. When connected to system capacitance ripple drops significantly. Load Transient Overshoot and undershoot: Output resistance at loadchange of 50%-100% is 30 ...
EU Declaration of Conformity - amphenolprocom.com
Article 3.1b. Electromagnetic compatibility: EN 301 489-1 v1.9.2 ElectroMagnetic Compatibility (EMC) standard for radio . equipment and services; Part 1: Common technical requirements . EN 50498: 2010 Electromagnetic compatibility (EMC). Product family standard . for aftermarket electronic equipment in vehicles
Amphenol Connectors Cross Reference Guide
Amphenol Proprietary Intermates: 10-214XXX, 10-244XXX (Crimp types - front removal) Amphenol Proprietary Non-Intermates: (5015 Type) See also Heavy Duty Class “L”, Amphenol QWLD (MIL-DTL-22992), catalog 12-052
EU Declaration of Conformity - amphenolprocom.com
Article 3.1b. Electromagnetic compatibility: EN 301 489-1 v1.9.2 ElectroMagnetic Compatibility (EMC) standard for radio equipment and services; Part 1: Common technical requirements EN 50498: 2010 Electromagnetic compatibility (EMC). Product family standard for aftermarket electronic equipment in vehicles
Temposonics
environment, environmental influences, including EMI protection effects. Magnet field of current pulse Magnet field of position magnet Mechanical strain pulse Movable position magnet Magnetostrictive sensing element ... EMC-test: Emission according to EN 61000-6-3 CISPR 16-2-3 – Disturbance field strength (measurement distance 3 m)
EU Declaration of Conformity - amphenolprocom.com
Article 3.1b. Electromagnetic compatibility: EN 301 489-1 v1.9.2 ElectroMagnetic Compatibility (EMC) standard for radio . equipment and services; Part 1: Common technical requirements . EN 50498: 2010 Electromagnetic compatibility (EMC). Product family standard . for aftermarket electronic equipment in vehicles
Data Sheet *%ZLWKWKUHDGHG DQJH$QDORJ - Temposonics
EMC test Electromagnetic emission according to EN 61000-6-4 Electromagnetic immunity according to EN 61000-6-2 The GB sensors fulfill the requirements of the EMC directives 2014/30/EU, UKSI 2016 No. 1091 and TR CU 020/2011 Operating pressure 350 bar (5,076 psi), 700 bar (10,153 psi) peak (at 10 × 1 min) Magnet movement velocity Any Design/Material