Search Results for emi emc
Brief Instruction G-Series - Temposonics
• are competent in the field of electromagnetic compatability (EMC) , • have received adequate training for commissioning and service operations • are familiar with the operation of the device and know the information required for correct operation provided in the product documentation.
EU Declaration of Conformity - AMPHENOL PROCOM
Article 3.1b. Electromagnetic compatibility: EN 301 489-1 v1.9.2 ElectroMagnetic Compatibility (EMC) standard for radio equipment and services; Part 1: Common technical requirements EN 50498: 2010 Electromagnetic compatibility (EMC). Product family standard for aftermarket electronic equipment in vehicles
Absolute, Non-Contact Position Sensors Data Sheet C ... - Temposonics
EMC-test: Emission according to EN 61000-6-4 CISPR 16-2-3 – Disturbance field strength (measurement distance 3 m) ... tal influences, including EMI protection effects. 36.1 21.2 Stroke length 18.2 16 2.2 1.8 Ø23 Ø4 Null Zone Inactive zone Drill hole using 3 mm drill when using
EU Declaration of Conformity - AMPHENOL PROCOM
Article 6.1.b. Electromagnetic compatibility: EN 301 489-1 v1.9.2 ElectroMagnetic Compatibility (EMC) standard for radio equipment and services; Part 1: Common technical requirements Article 6.2. Efficient use of radio spectrum: EN 301 166 v2.1.1:2016 Chapter 7.4: Unwanted emissions in the spurious domain
2009 e BA EtherCAT - Temposonics
the-art. The sensors meet the European Guideline 89/336/EEC (91/386/EEC, 93/44/EEC) and comply with the EMC standards for electromagnetic emission EN 50081-1and electromagnetic immunity EN 50082-2. Risks for the user or a third party can, however, arise during operation and damage can occur to the sensor or other objects. TEMPOSONICS Sensors
Brief Instruction E-Series - Temposonics
• are competent in the field of electromagnetic compatibility (EMC) • have received adequate training for commissioning and service operations • are familiar with the operation of the device and know the information required for correct operation provided in the product documentation
EU Declaration of Conformity - AMPHENOL PROCOM
Article 3.1b. Electromagnetic compatibility: EN 301 489-1 v1.9.2 ElectroMagnetic Compatibility (EMC) standard for radio equipment and services; Part 1: Common technical requirements RoHS Directive 2011/65/EU and amending directive (EU)2015/863 EN IEC 63000:2018 Technical documentation for the assessment of electrical
Data Sheet E-Series EP2 Analog
EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The EP2 sensors fulfill the requirements of the EMC directives 2014/30/EU, UKSI 2016 Nr. 1091 and TR ZU 020/2011 Magnet movement velocity Any Design/Material Sensor lid Zinc die-cast Sensor profile Aluminum
EU22.034A EU Declaration of Conformity EU Konformitätserklärung ...
Electromagnetic Compatibility . 2014/30/EU. Elektromagnetische Verträglichkeit . 2014/30/EU. Compatibilité électromagnétique . 2011/65/EU . Restriction of the use of ... of an EMC-compliant installation. The flexible sensor element must be mounted in an appropriately shielded environment. 1)
High Power Connector Series - Amphenol
EMI 360˚ screening facilitated with straight or 90˚ EMC backshell Environmental Operating Temperature –55˚C to +150˚C* Sealing (Mated and Unmated) IP69K, 1hr at 2 metres immersion and proof against high pressure steam jet cleaning Salt Spray Plating dependant, eg 500hrs for Black Zinc Nickel
EU Declaration of Conformity - AMPHENOL PROCOM
Article 3.1b, Electromagnetic compatibility: EN 301 489-1 v1.9.2 ElectroMagnetic Compatibility (EMC) standard for radio equipment and services; Part 1: Common technical requirements EN 55103-2:2009 Product family standard for audio, video, audio-visual and entertainment lighting control apparatus for professional
Electrification and Amphenol - アンフェノールジャパン ...
• EMI Shielding • Low/High Voltage Interlock • Plastic or Metal Housing • High Mating Cycles High Voltage Connections | Meets SAE-USCAR-2/37 and LV215 compliant ... • Sensors with EMC protection • Stamping studies to optimize laser welding • Plating when required • Heat-stake and adhesive-mounted flex circuits
Connectors | Products - Amphenol
A rear accessory thread provides for the use of EMI hardware. ... The robust metal housing offers excellent EMC ratings and guarantees IP68/IP69K leakage proof. Amphenol PCD Shenzhen ASR Connectors The Amphenol Air LB France's ASR connector is a compact and easy-to-use interconnect where shielding, sealing, and space / weight-saving are prime ...
EU Declaration of Conformity - AMPHENOL PROCOM
Article 3.1b. Electromagnetic compatibility: EN 301 489-1 v1.9.2 ElectroMagnetic Compatibility (EMC) standard for radio equipment and services; Part 1: Common technical requirements EN 50498: 2010 Electromagnetic compatibility (EMC). Product family standard for aftermarket electronic equipment in vehicles
Temposonics
EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EU directives and is marked with Operating pressure Up to 350 bar (5076 psi) Magnet movement velocity 2 Any Design / Material
M186 Series - amphenol-aerospace.com
• EMI filters included • Non-latching protections: o Output overload. o Output short-circuit. o Output over-voltage. o Over temperature. DESCRIPTION: The M186 is a rugged 3 phase AC/DC power supply, accepts a 115 AC input range from 103 to 127VAC, L-N, 50/60/400Hz and provides a single DC output from 5V to 60V, up to 2000W, with custom ...
Amphenol
• Superior EMC performance and high environmental sealing to IP68 • Optional locking mechanism, multiple shell sizes, suitability for overmoulding Terrapin • 40% more contacts vs MIL-DTL-38999 • The only high density connector which meets or exceeds MIL-DTL-38999 series III performances HD 38999 • Rack & Panel solutions for harsh ...
PS SERIES PSVA6USTPU115P1100-X - アンフェノールジャパン ...
• EMI filters included Electrical Specifications Isolation 500VDC Input to400Hz Output 500VDC Input to Case 500VDC Output to Case Line/Load ±1% or better (no load EMC Designed to meet with External Filter MIL-STD-461F 2 CE102, CS101, CS114, CS115 &CS116, RE102 3.3Vaux Passive Current Share on Efficiency Typical 87% (NominalSystem Management ...
Temposonics
EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EC directives and is marked with . Magnet movement velocity ≤ 5 m/s Design / Material Sensor electronics housing Aluminum
Data Sheet E-Series ET Analog 551898 - Temposonics
EMC test Electromagnetic emission according to EN 61000-6-4 Electromagnetic immunity according to EN 61000-6-2 The ET sensors fulfill the requirements of the EMC directives 2014/30/EU, UKSI 2016 No. 1091 and