Search Results for end of life
SMA Plug to TNC Jack Adapter 50 Ohm Straight | APH-SMAP-TNCJ - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Plug to TNC Jack Adapter 50 Ohm Straight. Downloads. APH-SMAP-TNCJ PDF Customer Drawing (Size: 71 kb) Product Life Cycle. Product Life Cycle; Part Status: Obsolete - With Replacement: Replacement Part Number: 242124: Product Specifications ...
BNC Straight Crimp Plug RG-59 Plenum Belden 8279 75 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-59 Plenum Belden 8279 75 Ohm ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59 Plenum, Belden ...
TFOCA II | Deployable Fiber Optics Connectors
TFOCA-IIĀ® is a 4-Channel Fiber Optic Connectors is the "next generation" deployable fiber optics connector by Amphenol Fiber Systems International
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm A Key Code
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm A Key Code. ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to ...
7-16 Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector 7-16 Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm ... 272130 PDF Customer Drawing (Size: 63 kb) 272130 STP 3D Model (Size: 522 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias ...
Mini-SMB Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector Mini-SMB Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm ... (Size: 173 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates ...
SMC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ... Assembly Instructions C61 (Size: 33 kb) 903-288P-52A PDF Customer Drawing (Size: 193 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
Die Set Hex Cavity Dimensions are 0.213 0.051 | 227-1409 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Die Set, Hex Cavity Dimensions are 0.213, 0.052. Downloads. 227-1409 PDF Customer Drawing (Size: 362 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Hex Cavity ...
RP-N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector RP-N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG ...
N-Type Straight Plug to N-Type Straight Plug LMR-240 50 Ohm 1 M
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. N-Type Straight Plug to N-Type Straight Plug LMR-240 50 Ohm 1 M (39.37 Inches) ... 175101-22-XX-XX PDF Customer Drawing (Size: 262 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor ...
RP-TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector RP-TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm ... PDF Customer Drawing (Size: 67 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 901-10228 PDF Customer Drawing (Size: 379 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material ...
BNC Straight Crimp Jack Times LMR-400 Belden 9913 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6121A6-NT3G-9913-50: Body Finish: Nickel: Body Material: Brass: ... BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G Optimized 031-70526-12. BNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 50 Ohm 031-343-RFX.
Amphenol MP-6ARJ45SNNK-025 Category-6a Ethernet Cable (CAT6a FTP ...
We only use true CAT6A ISO/IEC shielded RJ45 connectors in our design, which provides a 50% reduction in Near End Cross Talk (NEXT). Our CAT6A cables offer excellent headroom for 10-Gigabit Ethernet (10GBase-T), a projected service life of over 20 years, and an X-web pair separator for excellent resistance to cross-talk.
4.3-10 Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm IP67
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector 4.3-10 Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm IP67. Downloads. 431-116J-52S PDF Customer Drawing (Size: 126 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze ...
SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm. ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel:
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead Isolated
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead Isolated ... 112440 STP 3D Model (Size: 1442 kb ) 112440 PDF Customer Drawing (Size: 54 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter ...
HD-BNC Straight PCB Jack Through Hole 50 Ohm | 034-5022 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector HD-BNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 034-5022 PDF Customer Drawing (Size: 119 kb) 034-5022 STP 3D Model (Size: 136 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish ...
SMB PCB Through Hole Straight Jack Bulkhead 50 Ohm Extended Body
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMB PCB Through Hole Straight Jack Bulkhead 50 Ohm Extended Body. Downloads. 142210-10 STP 3D Model (Size: 1195 kb ) 142210-10 PDF Customer Drawing (Size: 123 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
UG-657A/U BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount ...
Product Life Cycle; Part Status: Active: Product Specifications. Alias: UG-657A/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Silver: ... BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G Optimized 031-70526-23. BNC Straight Crimp Jack RG-59 RG-62 50 Ohm 031-328-RFX ...