Search Results for end of life
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm Tape and Reel Enhanced 20 GHz Performance
N-Type Straight Jack Solder Cup Bulkhead 50 Ohm | 172185 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 172185 PDF Customer Drawing (Size: 38 kb) 172185 STP 3D Model (Size: 1633 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish ...
PCB Termination Straight Through Hole RG-59 20AWG RG-59DS 75 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector PCB Termination Straight Through Hole RG-59 20AWG RG-59DS 75 Ohm ... 142200 STP 3D Model (Size: 72 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: TMN0111B2-3G-316U: Export Control ...
TNC Straight Crimp Jack Belden 1855A Bulkhead Rear Mount 75 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Crimp Jack Belden 1855A Bulkhead Rear Mount 75 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6421B1-ND3G-8218-75: Body Finish: Nickel: Body Material: Brass: Cable Type ...
SMC Straight Jack Solder Cup Bulkhead 50 Ohm | 152125 - Amphenol RF
SMC PCB End Launch Straight Jack 50 Ohm 152148 SMC PCB Through Hole Right Angle Jack 50 Ohm 903-419J-52A SMC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 027-10
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm ... PDF Customer Drawing (Size: 46 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
BNC Straight Plug to SMA Straight Plug RG-316 50 Ohm 250 mm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Straight Plug to SMA Straight Plug RG-316 50 Ohm 250 mm (9.84 Inches) Downloads. 245101-01-XX-XX PDF Customer Drawing (Size: 229 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor ...
CB-04BFFA-LL7001: Ceres Connector | Amphenol LTW
CB-04BFFA-LL7001, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
Mini-UHF Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector Mini-UHF Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm ... 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish ...
SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
SMA PCB End Launch Jack 50 Ohm 0.062 PCB Square Flange High Frequency 0.010 Pin 901-10511-1 SMP Straight Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 24 inches 095-725-108-240 SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 4 M 095-725-120M400
MCX Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A ...
BNC Straight Crimp Jack Belden 1505A Belden 4505R AT&T 734 75 Ohm 12G ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1426A, Belden 1505A, Belden 4505R, Belden 8212, Belden 8241F, Belden 9100, Belden ...
7-16 Jack to N-Type Jack Adapter 50 Ohm Straight | 242137
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. 7/16 Jack to N-Type Jack Adapter 50 Ohm Straight ... 242137 PDF Customer Drawing (Size: 383 kb) Product Life Cycle. Product Life Cycle; Part Status: Obsolete - With Replacement: Replacement Part Number: APH-716F-NF: Product Specifications. Adapter ...
SMZ Straight Crimp Plug RG-179 Belden 179DT 75 Ohm | 142284 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMZ Straight Crimp Plug RG-179 Belden 179DT 75 Ohm ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187 ...
MCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-178, RG-196, Belden 83265: Contact Finish: Gold: ... MCX Straight PCB Jack End Launch 75 Ohm 919-261J-71S. MCX Straight Crimp Jack 1.37 mm Micro-cable Bulkhead Rear Mount 50 Ohm 252203.
AMC4 Right Angle Plug to AMC4 Right Angle Plug 1.13 mm 50 Ohm 50 mm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. AMC4 Right Angle Plug to AMC4 Right Angle Plug 1.13 mm 50 Ohm 50 mm (1.96 Inches) ... Ultraminiature Product Series Data Sheet (Size: 92 kb) U-1PUX113-XXXYZ PDF Customer Drawing (Size: 118 kb) Product Life Cycle. Product Life Cycle; Part Status ...
N-Type Fixed Attenuator 6 dB 2 W | ATS-2M2F-06DB2W - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Fixed Coaxial Attenuator N-Type Jack to N-Type Plug 06 dB 2 Watt ... ATS-2M2F-XXDB2W PDF Customer Drawing (Size: 282 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Attenuation (dB) 6: Body Finish ...
N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 172166 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm ... Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478 ...
Die Set Hex Cavity Dimensions are 0.042 0.068 0.255 0.323
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Die Set, Hex Cavity Dimensions are 0.042, 0.068, 0.255, 0.324 for use with hand crimp frame 47-10000 ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Hex Cavity ...
2021 ANNUAL REPORT - アンフェノールジャパン株式会社
Electronics Revolution across virtually every end market, including Automotive, Broadband Communications, Commercial Aerospace, ... With the development of life-changing vaccines, the world has recovered some degree of normalcy; however new coronavirus variants continue to cause lockdowns in some communities. During 2021 we