Search Results for end of life
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Phosphor Bronze: ... PCB - End Launch: You May also be Interested in. BNC Straight Crimp Plug RG-178 RG-196 50 Ohm 112516.
MMCX Straight PCB Jack End Launch 50 Ohm | 262107 - Amphenol RF
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: ... PCB - End Launch: You May also be Interested in. MMCX Straight PCB Jack Surface Mount 50 Ohm 908-22103.
SMA PCB End Launch Straight Jack 50 Ohm | 132255-12N - Amphenol RF
SMA PCB End Launch Straight Jack Bulkhead 50 Ohm O-Ring 132289-14 SMA PCB End Launch Straight Jack 50 Ohm 901-10019 SMA Panel Mount Jack 2-Hole Flange Flat Tab 50 Ohm 901-5PB100000AE
BNC Straight PCB Jack End Launch 75 Ohm | 031-6009 - Amphenol RF
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: ... PCB - End Launch: You May also be Interested in. BNC Straight Receptacle Plug Solder Cup 4-Hole Flange 75 Ohm 112653-75.
SMPM Straight PCB Full Detent Jack End Launch 50 Ohm
SMP Straight PCB Limited Detent Jack End Launch 50 Ohm Tape and Reel SMP-MSLD-PCE-5T Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 12.59mm SMP-FS2A-1259 Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 8.48mm 925-165A-51S
QP3.06.01-2 Rev-I Supplier Quality Manual - Amphenol Alden
EOL: End of Life 3.15. LTB: Last Time Buy 3.16. CoC: Certificate of Compliance 3.17. CoA: Certificate of Analysis 3.18. CTF: Critical to Function 3.19. EICC: Electronic Industry Citizenship Coalition 3.20. ECR/ECN: Engineering Change Request/ Engineering Change Notification 3.21. PO: Purchase Order
SMP Straight PCB Full Detent Jack End Launch 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: ... PCB - End Launch: Other SMP Products. SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 0.10 M 095-902-581M010.
RP-SMA PCB End Launch Straight Jack 50 Ohm | 901-9864 - Amphenol RF
SMA PCB End Launch Jack Bulkhead 50 Ohm 132371 SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead 132170-13 SMP Right Angle Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 100 mm 095-725-118M010
Automotive Sensors Overview - Amphenol Sensors
End-of-Shaft Through-Shaft Arc Signaloutput Analog:differentialsine/cosine Digital*:ABI,SPI,SENT,AB,PWM Max.speed Upto600.000rpm(el) Resolution Analog:infinite ... Life Virtuallyunlimited Measurementrange* 40°to360°(nodeadband) Upto800mm Redundancy Yes Sealing IP67,IP69K *Otherstobestudieduponrequest. Light-weight $$$ Cost-effective IP69K
MMCX Straight PCB Jack End Launch 50 Ohm Tape and Reel
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: ... PCB - End Launch: You May also be Interested in. MMCX Right Angle Crimp Plug RG-316DS RD-316 50 Ohm 262111.
MIL-DTL-55302 BRUSH CONTACT TECHNOLOGY
Long Contact Life • 100,000 mating cycles, even when hot swapped • Documented intermittency free performance – no 10 nano second discon-tinuities during 50m cycles of 0.010 displacement • Overall cost effectiveness (reduced life cycle costs) Multiple Points of Contact Provide Superior Electrical Capability • 14-70 points of contact per
SMA PCB End Launch Jack 50 Ohm | 132372 - Amphenol RF
SMA PCB End Launch Jack 50 Ohm 0.085 PCB Square flange High Frequency 0.015 Pin 901-10512-1 SMA Straight Crimp Plug RG-316DS 50 Ohm 901-9511-12SFC SMA PCB Through Hole Straight Jack 50 Ohm 901-144
CAT-5e • CAT-6 • CAT-6a • CAT-8 Cables for Sale | Cables on Demand
CAT-5e • CAT-6 • CAT-6a • CAT-8 Ethernet Cables from Amphenol Cables on Demand offer a level of quality, reliability and service longevity that is simply unparalleled in the industry, thanks to a combination of superior components, manufacturing technique and the industry's best cable testing and qualification regime. It is this very triad of technical excellence that is the cornerstone ...
Meet Us at ODCC Summit 2021 - Amphenol CS
These connectors are capable of delivering more than 200A per linear inch with an ultra-low resistance of just 0.4mΩ at end-of-life conditions. Besides these, we have an extended array of interconnect solutions focusing on next generation technological developments at ODCC Summit 2021.
c20 power connector | Amphenol Global Search | Amphenol
Amphenol offers a range of power interconnect solutions ideal for various industrial, energy storage, and EV charging applications. The BarKlip ® XP300 and XP200 busbar mounted connectors are designed to distribute up to 300A and 200A, respectively, to single pole busbars with ultra-low end-of-life contact resistance.
F-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: ... PCB - End Launch: Thread Direction: Standard: You May also be Interested in. F-Type Jack Bulkhead Rear Mount 75 Ohm 222142-10.
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G ...
RF Connector BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G Optimized BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G Optimized | 031-70526-11 JavaScript seems to be disabled in your browser.
RP-SMA PCB End Launch Jack 50 Ohm | 132255RP
SMA PCB End Launch Jack 50 Ohm 0.062 PCB Round Flange with Flats High Frequency 0.015 Pin 901-10512-2 SMA PCB Through Hole Straight Jack 50 Ohm 132134 SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm 901-9723
tube connectors | Amphenol Global Search | Amphenol
Amphenol offers a range of power interconnect solutions ideal for various industrial, energy storage, and EV charging applications. The BarKlip ® XP300 and XP200 busbar mounted connectors are designed to distribute up to 300A and 200A, respectively, to single pole busbars with ultra-low end-of-life contact resistance.