Search Results for epoxy insulated
NTC Type NDP - amphenol-sensors.com
NTC Type NDP Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with insulated 0.0078 in (0.25 mm) monel lead-wires. Keywords: thermistors; Thermometrics; epoxy-coated chip thermistors; chip thermistors Created Date: 9/23/2015 8:28:32 AM
NTC Type NDP - amphenol-sensors.com
NTC Type NDP Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with insulated 0.0078 in (0.25 mm) monel lead-wires. Keywords: thermistors; Thermometrics; epoxy-coated chip thermistors; chip thermistors Created Date: 9/23/2015 8:28:32 AM
Model 137A FREE FIELD BLAST PRESSURE PENCIL PROBE Installation ... - PCB
be an effective insulating material in many cases. One or more layers may be used across the end of diaphragm and adaptor. A silicone rubber coating approximately .010” thick ... Sealing Epoxy Epoxy Electrical Connector BNC Jack BNC Jack Weight 12.3 oz 349 gm [3] All specifications are at room temperature unless otherwise specified.
Model S112A22 High resolution ICP® pressure probe, 50 psi, 100 ... - PCB
Epoxy O O O O O O Teflon O O O O O O Electronics O O O O O O Thick Film Substrate O O X O O O Wires O O O O O O Cables X O O O O O ... insulated from the external mounting adaptor body. Do not attempt to disassemble probe and adaptor. Model 102A05 Thread Mount Design, Ground- ...
Temperature Sensing for Medical Devices | Amphenol Advanced Sensors
Glass diode or epoxy-coated chip thermistors for temperature monitoring of ventilator flow tubes and humidifiers. >> Type Glass Diode >> Type 95 >> Type CR1 . Skin Surface. Interchangeable thermistor assemblies with temperature accuracy of ±0.05°C @37°C for continuous patient monitoring and neonatal incubator systems. >> Type MA : Thermometry
Model S113B24 High frequency ICP® pressure sensor, 1000 psi, 5 ... - PCB
configuration, i.e. the probe body is insulated from the external mounting adaptor body.-24 or + _ Intergrated Circuit Amplifier Seal Ring Potting Connector Preload Sleeve Electrodes Diaphragm Quartz Plates Housing 0.218 Dia Acceleration Compensation Mass and Plate Mounting Clamp Nut M
Repair and Maintenance Returning Equipment Contact Information ... - PCB
Epoxy O O O O O O Teflon O O O O O O Electronics O O O O O O Thick Film Substrate O O X O O O Wires O O O O O O Cables X O O O O O Plastic O O O O O O Solder X O O O O O Copper Alloy/Brass X O O O O O This table is prepared in accordance with the provisions of SJ/T 11364.
Model 685A19 Linear Adjust Mechanical Vibration Switch Installation and ...
sure that the run of electrical cable is secured to the machine and is well insulated from electrical shorting. Use of conduit is recommended. NOTE: If the electrical cable crosses a pivot point such as at the pivot of the walking beam, be sure to allow enough slack in the cable so that no stress is placed on the cable when the beam moves.
Model 136A Tourmaline hydraulic pressure calibration transfer ... - PCB
pressure up to 20 000 psi in an insulating hydraulic environment. This sensor is an effective transfer standard for calibrating other sensors. 2.0 INSTALLATION: See the installation drawing at the front of this operating guide for mounting instructions. The model 136A is threaded into a 1/2-20 UNF-2B. 3.0 OPERATION:
Piezoresistive accelerometer - PCB
Humidity Unaffected. Unit is epoxy sealed Altitude Unaffected Supplied: Sensitivity (at 100 Hz and 10 g pk) mVg Frequency response 20 to 2000 Hz, % deviation reference 100 Hz; dB plot continued through resonance frequency Zero measurand output mV Maximum transverse sensitivity % of sensitivity Mounted transverse sensitivity Hz
NTC Type NDP - amphenol-sensors.com
NTC Type NDP Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with insulated 0.0078 in (0.25 mm) monel lead-wires. Keywords: thermistors; Thermometrics; epoxy-coated chip thermistors; chip thermistors Created Date: 9/23/2015 8:28:32 AM
Amphenol Filtered Connectors - アンフェノールジャパン ...
insulated contacts, ground contacts and sealing plugs are available. The following factors may affect the filter performance, and should be considered when selecting a filter connector: As a DC voltage is applied across a capacitor, the dielectric constant decreases resulting in a capacitance decrease and a reduction in filter performance.
Model M320C52 ICP® Accelerometer Installation and Operating Manual - PCB
Supplied Accessory: Model M081B36 Insulated cap screw, M2x0.4 thd x 3/8" long (for Model M357B06) (1) OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. NOTES:
NTC Type NDP - amphenol-sensors.com
NTC Type NDP Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with insulated 0.0078 in (0.25 mm) monel lead-wires. Keywords: thermistors; Thermometrics; epoxy-coated chip thermistors; chip thermistors Created Date: 9/23/2015 8:28:32 AM
NTC Type NDP - amphenol-sensors.com
NTC Type NDP Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with insulated 0.0078 in (0.25 mm) monel lead-wires. Keywords: thermistors; Thermometrics; epoxy-coated chip thermistors; chip thermistors Created Date: 9/23/2015 8:28:32 AM
NTC Type NDP - amphenol-sensors.com
NTC Type NDP Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with insulated 0.0078 in (0.25 mm) monel lead-wires. Keywords: thermistors; Thermometrics; epoxy-coated chip thermistors; chip thermistors Created Date: 9/23/2015 8:28:32 AM
Glossary of RF Terms - Amphenol RF
The electrical resistance of the insulating material (determined under specified conditions) between any pair of contacts, conductors, or grounding device in various combinations. ... An epoxy glass and metal composite on which circuits are etched and to which active, passive and hardware components are attached. Also called PCB or PC Board.
EMI/EMP FILTER PROTECTION - Amphenol Australia
Epoxy Backfilled Connectors and Headers: Epoxy sealed connectors are a lightweight alternative to glass sealed hermetic connectors for use in avionics and other weight-sensitive applications where a high level of sealing is required. Epoxy sealed connectors are an optimal solution in radio and vetronics applications.
Piezoresistive pressure transducer - PCB
Cable, integral 4 conductor No. 32 AWG ETFE insulated leads, braided shield, silicone jacket Dead volume (+) port 0.0003 cubic inches (0.005 cc) ... Internal seals are epoxy compatible with clean dry gas media. Media is exposed to CRES, ceramic, silicon, Parylene C, epoxy, silicone
All Products - Amphenol
SV Microwave now offers a line of PCB connectors that feature an epoxy-based dielectric that keeps the connector dimensionally stable and flush to the board during the reflow process. Available in SMP, SMPM, and SMPS series. ... this busbar provides an alternative to film insulated busbars for power distribution applications.