Search Results for esto connectors
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 ...
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination:
DeepSight | Specialty Fiber Optic Connector - Amphenol Fiber Systems ...
The DeepSight fiber optic connector is specialized for high pressure, high temperature and corrosive fluids for downhole applications
2C4U4VX065X06Fwxys4 - Amphenol Antenna Solutions
Panel, 2FT, 20-Port, 65°, (2x) 696-960 | (4x) 1695-2700 | (4x) 3300-4200 MHz, Fixed Tilt
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
B175M Chirp-ready Tilted Element Thru-hull - Airmar
1 kW. The B175M’s medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure returns in mid to deeper water.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
SMA PCB End Launch Straight Jack 50 Ohm 0.047-inch Conformable
RF Connector SMA PCB End Launch Straight Jack 50 Ohm 0.047-inch Conformable. Downloads. 132430 STP 3D Model (Size: 413 kb ) 132430 PDF Customer Drawing (Size: 75 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132430 HFSS 3D Comp Model (Size: 5110 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. 132101-10 PDF Customer Drawing (Size: 39 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1181A3-004-3GT50G-50: Body Finish: Gold: Body Material: Brass:
PCTEL | Antennas, Industrial IoT Devices, Testing Solutions
PCTEL: A Custom Antenna Manufacturer, Industrial IoT Company, & Network Testing Solutions Provider. The PCTEL brand stands for excellence and innovation in antenna systems, industrial IoT devices and network testing and measurement solutions that meet the unique needs of our customers. As a leading provider of network testing solutions, you can rely on our scanning receivers, public safety ...
amphenol p/n 10-769029-278N | Amphenol Global Search | Amphenol
Amphenol® 67 Series connectors are ideal for applications that require a light to medium weight, durable, environmen-tally sealed connector. For additional information on Amphenol® 67 Series connec-tors, or for special application requirements, contact your local sales office, authorized distributor, or Amphenol Corporation Amphenol Aerospace ...
Amphenol Canada Corp.
special connectors dust cover option many unique features are readily available n = m3 x 0.5 thread 5 = with black dust covers supplied 0 = #4-40 unc thread vertical pcb tail ordering code: m u s b - c 5 1 1 - x thread option notes: 1. material: all materials are rohs compliant per eu directive 2002/95/ec and amendments
SMA PCB End Launch Straight Jack 50 Ohm Ribbed | 132357 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm Ribbed. Downloads. 132357 PDF Customer Drawing (Size: 77 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
catalogs | Amphenol Global Search | Amphenol
The M362 Series is a rugged high performance 2.5KW/3KVA, 3U rackmount with recessed I/O connectors UPS. Fully compliant with MIL-STD 1399, the M362 Series serves in Cooperative Engagement Capability (CEC) airborne/naval radar systems, combine multiple sensors to deliver enhanced performance to deal with long ranges threats.
R-Series V Position Sensors - Temposonics
Temposonics ® R-Series V sensors are the most advanced linear position sensors on the market, combining the latest magnetostrictive technology with innovative smart diagnostics for industrial applications.. Powerful linear position sensor with high accuracy and reliability; More robust due to improved shock and vibration resistance; Up to 30 positions and speeds can be measured simultaneously
SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 ...
RF Connector SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. Assembly Instructions C56 (Size: 18 kb) 901-9704 PDF Customer Drawing (Size: 93 kb) 901-9704 IGS 3D Model (Size: 962 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. Assembly Instructions C47 (Size: 14 kb) 901-9201-2ASF PDF Customer Drawing (Size: 160 kb) 901-9201-2ASF IGS 3D Model (Size: 619 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
High Power Connectors | Power Supply | Blind mate Power - Amphenol CS
High Density, Power Supply Connectors from Amphenol is offered in a current rating from 5A to above 70A. Carrying up to 100A per contact our PwrMAX G2 is the highest density blind mate power and signal connector. High Density, Power Supply Connectors from Amphenol is offered in a current rating from 5A to above 70A. ...