Search Results for esto connectors
SMA PCB End Launch Jack 50 Ohm 0.062 PCB Square flange High Frequency 0 ...
RF Connector SMA PCB End Launch Jack 50 Ohm 0.062 PCB Sq flange High Frequency.015 Pin. Downloads. 901-10513-1 STP 3D Model (Size: 373 kb ) 901-10513-1 PDF Customer Drawing (Size: 260 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 901-10513-1 HFSS 3D Comp Model (Size: 11086 kb ) Product Life Cycle.
Railway Antennas from Amphenol Antennas
Railway Antenna Solutions Scalable VHF, Cellular, Wi-Fi and GPS Antenna Arrays With quick-fit, blind-mate connector mounting systems and cabling solutions for rapid deployment. Railway Antenna Solutions Model Number: 7878002 Designed and tested to withstand the locomotive operational environment. INDEPENDENTLY VERIFIED.
PCTEL | Antennas, Industrial IoT Devices, Testing Solutions
PCTEL: A Custom Antenna Manufacturer, Industrial IoT Company, & Network Testing Solutions Provider. The PCTEL brand stands for excellence and innovation in antenna systems, industrial IoT devices and network testing and measurement solutions that meet the unique needs of our customers. As a leading provider of network testing solutions, you can rely on our scanning receivers, public safety ...
SMA Straight Crimp Jack Bulkhead Front Mount 1.32 mm Micro-cable 50 Ohm ...
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. Assembly Instructions C47 (Size: 14 kb) 901-9201-2ASF PDF Customer Drawing (Size: 160 kb) 901-9201-2ASF IGS 3D Model (Size: 619 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
All Products - Amphenol
SV Microwave just released 2 and 4 hole flange, field replaceable connectors available with 2.92mm, 2.4mm, or 1.85mm female interfaces that offer a panel mount solution from DC to 67 GHz. These connectors have been optimized to provide excellent electrical performance when mating to pins ranging in size from Ø.009” up to Ø.015”.
Temposonics® R-Series RH Position Sensors
Temposonics® RH is a robust, high-performance rod-style sensor for installation into a hydraulic cylinder. The sensor is suitable for long-term operation under harsh industrial environments such as steel industry and metalworking plants.
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.
Battery Connectors | Custom Battery - Amphenol
These connectors are capable of carrying a continuous current of 15A-70A with 10,000 mating cycles and are IP67-rated in mated and unmated conditions. These find applications in robotics, drones, and modern warehouses. Spring battery connectors are very popular in compact mobile devices. Amphenol's flexible, custom designs and production ...
SMA Straight Clamp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
RF Connector SMA Straight Clamp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm. Downloads. 132129 PDF Customer Drawing (Size: 85 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
2C4U4VX065X06Fwxys4 - Amphenol Antenna Solutions
Panel, 2FT, 20-Port, 65°, (2x) 696-960 | (4x) 1695-2700 | (4x) 3300-4200 MHz, Fixed Tilt
Physical Contact Connectors
Fiber Systems physical contact connectors includes hermaphroditic, circular, European, specialty, hybrid and MIL-ST. View all our fiber optic connectors.
SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 ...
RF Connector SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm. Downloads. Assembly Instructions C47 (Size: 14 kb) 901-9210-1 PDF Customer Drawing (Size: 171 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
P66 Multisensor/CW Transom Mount - Airmar
600 W. The P66 Multisensor combines depth, and temperature functions in one housing. And it features our 50/200 kHz, dual-frequency, ceramic element.
Products - Amphenol Antenna Solutions
Products Products OUR PRODUCTS Amphenol Antennas is delivering the most trusted, next-generation antennas for the most reliable networks Whether it's a full-scale mobile network, a small cell application or you're covering a stadium or entertainment venue, Amphenol has the product you need. We offer
TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67
RF Connector TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67. Downloads. Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 122116-15 PDF Customer Drawing (Size: 95 kb) 122116-15 STP 3D Model (Size: 514 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Wired, mated connectors with the specified accessory attached will meet the altitude immersion test specified in MIL-DTL-26482. Durability: Minimum of 500 mating cycles. Shock and Vibration Requirements: When tested as follows, the connector shall sustain no physical damage, or electrical discontinuity exceeding one microsecond. Shock:
SMA Straight Crimp Jack RG-402 Bulkhead 50 Ohm IP67
RF Connector Straight Crimp Jack RG-402 Front Bulkhead 50 Ohm IP67. Downloads. 901-10814 PDF Customer Drawing (Size: 311 kb) IP67 SMA & RP-SMA Panel Mount Bulkhead Jacks Datasheet (Size: 166 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
DeepSight | Specialty Fiber Optic Connector - Amphenol Fiber Systems ...
The DeepSight fiber optic connector is specialized for high pressure, high temperature and corrosive fluids for downhole applications