Search Results for esto connectors
4.3-10 Connectors - Amphenol RF
4.3-10 connectors offer the same, robust design as 7-16 connectors but are smaller and up to 40% lighter, allowing for much more dense, lighter weight applications. These designs are IP67 compliant when mated to protect against dust and water ingress for outdoor applications, and provide excellent VSWR performance up to 6 GHz. ...
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
USB Amplifiers - Extenders - Amphenol Socapex
The Amphenol Socapex USB Extender/Amplifier is a reliable solution for extending the connection length of USB cordsets over long distances. The device is based on the MIL-DTL-38999 series III, which guarantees high performance and ruggedness. It is specifically designed for applications where the USB cable length exceeds the 4.8-meter limit imposed by the USB specification.
SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm0.705 Post 0.591 ...
RF Connector SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm0.705 Post 0.591 PTFE. Downloads. 132144 PDF Customer Drawing (Size: 60 kb) 132144 STP 3D Model (Size: 351 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Guidelines for Mounting Test Accelerometers | PCB Piezotronics
Stud mounting is recommended if the accelerometer has an integral stud or if it has a tapped hole and is supplied with a removable stud. This mounting method provides a very secure attachment for the accelerometer to the test structure and matches the mounting configuration during factory calibration.
Amphenol Canada Corp.
special connectors dust cover option many unique features are readily available n = m3 x 0.5 thread 5 = with black dust covers supplied 0 = #4-40 unc thread vertical pcb tail ordering code: m u s b - c 5 1 1 - x thread option notes: 1. material: all materials are rohs compliant per eu directive 2002/95/ec and amendments
SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 ...
RF Connector SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. Assembly Instructions C56 (Size: 18 kb) 901-9704 PDF Customer Drawing (Size: 93 kb) 901-9704 IGS 3D Model (Size: 962 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMA Straight Crimp Jack RG-316DB Bulkhead 50 Ohm IP67
RF Connector Straight Crimp Jack RG-316DB Front Bulkhead 50 Ohm IP67. Downloads. 901-10813 PDF Customer Drawing (Size: 303 kb) IP67 SMA & RP-SMA Panel Mount Bulkhead Jacks Datasheet (Size: 166 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
SMA Straight Crimp Jack 1.37 mm Micro-cable 50 Ohm
RF Connector SMAStraight Crimp Jack 1.37 mm Micro-cable 50 Ohm. Downloads. 901-10764 PDF Customer Drawing (Size: 245 kb) SMA & RP-SMA Crimp Connectors Datasheet (Size: 195 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Power Connectors - Positronic The Science of Certainty
Power connectors are devices that allows an electrical current to pass through it for the exclusive purpose of providing power to a device (not a data stream, for example, or anything more complex). Although it can be used with many different types of electronics, customers must find the specific type of connector that best matches their ...
Environmental, Social and Governance | Amphenol
Amphenol’s high-performance culture of entrepreneurial accountability is uniquely powerful in ensuring a sustainable future.By giving our local management around the world the authority to run their respective businesses, the entire Amphenol organization is empowered to truly “think globally, but act locally.”. View our Sustainability Report to learn about our approach and progress on ...
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
We would like to show you a description here but the site won’t allow us.
Amphenol IDS-73-3
UTXTM PV Cable Connector The new UTX™ from Amphenol Industrial Solar Technologies (AIST) is a robust DC connector triple-certified to UL 6703 1500V, EN50521 1500V (Class A), and JET 1500V specifications, making it currently the only connector available for usage in all major global PV markets. The UTX™ is an evolution of AIST’s well-
s parameter | Amphenol Global Search | Amphenol
Amphenol’s Flip CEM connectors can support bandwidths up to 32GT/s (Gen5) and can mate with older generation PCIe Gen4/3 Add-In-Cards. The Flip CEM connector is particularly useful when the PCIe connector needs to be placed extremely close to the edge of PCB board such as Riser card application.
SMP Straight PCB Catchers Mitt Jack Surface Mount 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Catcher's Mitt Jack Surface Mount 50 Ohm Tape and Reel. Downloads. SMP-MSCM-PCS-11 STP 3D Model (Size: 47 kb ) SMP-MSCM-PCS11T PDF Customer Drawing (Size: 285 kb) SMP-MSCM-PCS-11 HFSS 3D Comp Model (Size: 1808 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) Product Life Cycle.
M12x1 sockets field attachable - CONEC
Due to the encoding of the slots in the rear area of the square shell, encoding of 8 x 45 ° is possible to make sure that the desired location of an angled mating connector can be realized. * The degree of protection in the assembled state to shell is IP67, in the mating face in unmated condition IP20.
Products tagged with 'sosa' | SV Microwave
Back; Single-Port Assembly Builder; Multi-Port Assembly Builder. Resources. Back; About Us; Application Notes; Markets; Catalogs; Locations
APXVAALL24M-U-J20 - Amphenol Antenna Solutions
Connector 1-2 3-4 5-6 7-8 4 PORTS 4 PORTS Polarization XPOL XPOL Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 2-12° 2-12° Dimensions 2432 x 499 x 215 mm (95.7 x 19.7 x 8.5 in) APXVAALL24M-U-J20 65° 2432 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE ...
Fundamentals of Torque- tension and Coefficient of Friction Testing - PCB
Fundamentals of Torque- tension and Coefficient of Friction Testing - PCB