Search Results for esto connectors
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. Assembly Instructions C47 (Size: 14 kb) 901-9201-2A PDF Customer Drawing (Size: 208 kb) 901-9201-2A IGS 3D Model (Size: 585 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
We would like to show you a description here but the site won’t allow us.
Száloptikai csatlakozók - Nehéz körülményekhez | Amphenol Socapex
vissza Ethernet kapcsoló és média átalakító. Ethernet kapcsoló; Száloptikai médiakonverterek; Kábelkészletek és jumperek; PS sorozat: Power Devices Solutions
PCB Connectors - Military connector - Amphenol Socapex
Our connectors are designed to meet performances of main standards as MIL-DTL-55302, MIL-DTL-83513 and VITA (either VITA 46 or VITA 66). Proposed from 2.54mm to 1.27mm pitch, with signal, power, RF, optic or high-speed contacts, we have some compliant products with Ethernet or USB protocols. Amphenol Socapex can combines his board-to-cables ...
Amphenol SF-NDAQGJ100G-002M 2m QSFP28 to 4 x SFP28 Splitter Cable (26 ...
Each QSFP28-SFP28 splitter cable features a single QSFP28 connector (SFF-8665) rated for 100-Gbps on one end and (4) SFP28 connectors (SFF-8402), each rated for 25-Gbps, on the other. Amphenol is the only manufacturer of QSFP to 4 SFP+ Splitter Cables that designs and sources every subassembly in-house – guaranteeing complete control over ...
SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 ...
RF Connector SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 901-10128 PDF Customer Drawing (Size: 119 kb) 901-10128 IGS 3D Model (Size: 698 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated:
360–22 D4 Digital Carrier Terminal General Description, Application and ...
All installer connections are made to terminal blocks or connectors at the rear of the assembly. These are shown in Figure 3. Refer to Part 5. for detailed information on these connections. The 360–22 DCT connects to a 1.544 Mb/s DS1 facility. The 360–22 DCT can operate with either D4 (Super-frame) or ESF (Extended Superframe) framing.
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
We would like to show you a description here but the site won’t allow us.
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. Assembly Instructions C48 (Size: 12 kb) 901-9723-10 PDF Customer Drawing (Size: 85 kb) 901-9723-10 IGS 3D Model (Size: 976 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 ...
RF Connector SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. Assembly Instructions C47 (Size: 14 kb) 901-9202-1A IGS 3D Model (Size: 950 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
Data Comm Connectors - Positronic The Science of Certainty
Unique locking systems for blind mating, float mount, and cable connector options; Within the Scorpion family, one of the most popular choices for technology connectors is the LSP Series. These low-profile, rectangular connectors are just 8.20 mm in height and accommodate a temperature range of -55°C to 125°C.
MS20W23G30 Socket Contact, Machined, Gold 30µ", Wire Range 22-20 AWG
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ MS20W23G30 Socket Contact, Size 20, Machined, Gold 30µ, Wire Range .34-.50mm², 22-20 AWG.
GYIK | Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
Data Sheet E-Series EH IO-Link - temposonics.com
CONNECTOR WIRING D44 Signal + power supply M12 male connector Pin Function 2 1 4 3 View on sensor 1 +24 VDC (−15/+20 %) 2 DI/DQ 3 DC Ground (0 V) 4 C/Q Fig. 2: E-Series EH with ring magnet Fig. 3: Connector wiring D44 EH with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A Magnet M12 Ø 34 (Ø A/F 34 1.34) Sensor electronics housing 48 (1.89 ...
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
Thermal Shock Testing for RF Connectors - SV Microwave
Thermal Shock Testing for Connectors. Thermal shock testing is crucial in the connector hardiness verification. The RF connectors undergo thermal shock, and their resilience to this stress and any resultant changes are meticulously observed, emphasizing the vital role of our work in ensuring their reliability and durability.
SMA Straight Crimp Jack Times LMR-200 Optimized 50 Ohm
RF Connector SMA Straight Crimp Jack Times LMR-200 Optimized 50 Ohm. Downloads. 132236 PDF Customer Drawing (Size: 47 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
B175M Chirp-ready Tilted Element Thru-hull - Airmar
1 kW. The B175M’s medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure returns in mid to deeper water.
SIM EN-4165 Connectors | Fiber Optic Connector
The SIM EN-4165 Connectors is a modular multifunctional, multipin rectangular connector in metallic or composite versions.