Search Results for esto connectors
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. 132101 PDF Customer Drawing (Size: 68 kb) 132101 STP 3D Model (Size: 306 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1181A3-3GT50G-.085-50: Body Finish: Gold:
SMA PCB End Launch Jack Bulkhead 50 Ohm | 132289 - Amphenol RF
RF Connector SMA PCB End Launch Jack Bulkhead 50 Ohm. Downloads. 132289 STP 3D Model (Size: 1040 kb ) 132289 PDF Customer Drawing (Size: 90 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132289 HFSS 3D Comp Model (Size: 5820 kb ) 132289 HFSS 3D Comp Model (Size: 538 kb ) Product Life Cycle.
Home - Lutze Inc.
High quality servo cable assemblies for servo drive systems, and Industrial Ethernet connectors and ... Cabinet. AirSTREAM wiring system optimizes space, installation time and thermodynamics inside control ... Control. Power Supplies, Intelligent Current Control for Industrial Internet of Things, Relays.
M83522 | MIL ST Connectors | Fiber Optic Connector
The M83522 connector features a higher spring force than commercial ST connectors. Can be used for deployable outdoor on harsh environment.
Wire-to-Board Connectors | FCI Basics - Amphenol CS
Both these PCB mounted connectors are offered in Standard, Plus and Super variants. While the Mini power connectors come with 4.20mm pitch, the Micro power connector offers even more compact connections with a 3.00mm pitch. Standard Mini Power connectors are generally used for power applications that support current ratings up to 9A per pin.
The Do's & Don'ts of Installing Ethernet Cable Wiring - TPC Wire
Discover the essential do's and don'ts for installing Ethernet cable wiring to ensure a reliable, high-speed network. From selecting the right cable type to avoiding common mistakes, learn expert tips to optimize performance, minimize downtime, and future-proof your setup. Perfect for industrial, commercial, and IoT applications
blind mate | Amphenol Global Search | Amphenol
Amphenol Socapex offers RFM Series, Rack & Panel connectors, featuring blind mate and modular floating. RFM connectors are compliant with EN45545 & NF F 61-032 standards. RFM connectors have been used for many years by OEMs for harsh environments and in railway applications for security systems. The robustness and realignment capability of RFM ...
CablesOnDemand.com: Buy Amphenol Cables Direct from The Cable Factory!
Amphenol MP-5ERJ45UNNB-014 Category-5e Ethernet Cable (Cat5e UTP) Network Patch Cord (350-MHz) with Snagless RJ45 Connectors - Blue 14ft; Code: MP-5ERJ45UNNB-014 Buy 14ft Amphenol MP-5ERJ45UNNB-014 CAT-5e Ethernet Cables Direct from the Factory at Cables on Demand.
SMA PCB End Launch Straight Jack 50 Ohm | 901-10044-4RFX - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm. Downloads. 901-10044-4RFX PDF Customer Drawing (Size: 105 kb) 901-10044-4RFX IGS 3D Model (Size: 1036 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6251A1-078-3GT50G-50: Body Finish: Gold: Body Material: Brass:
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered. Normal operating voltage for circulars with power contacts only is up to 900 VAC (RMS) at sea level.
Connectors - Amphenol Antenna Solutions
Explore a wide range of high-performance connectors by Amphenol Antenna Solutions.
SMA PCB Through Hole Straight Jack 50 Ohm Extended Legs
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm Extended Legs. Downloads. 132134-11 STP 3D Model (Size: 420 kb ) 132134-11 PDF Customer Drawing (Size: 52 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
MIL-DTL-24308 D-Sub - Amphenol PCDAmphenol PCD
Qualified to MIL-DTL-24308, sub-miniature rack & panel type connectors with polarized shells. Pin and socket machined contacts provide high reliability and density for the connectors. With a versatile design, these high-performance connectors are used in a variety of applications where size and weight are critical factors.
SMP Straight Solder Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMP Straight Solder Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. SMP-FS-C08-1-R STP 3D Model (Size: 189 kb ) SMP-FS-C08-1-R PDF Customer Drawing (Size: 131 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Flex to Board | FPC-to-Board Connectors - Amphenol CS
FPC-to-Board Connectors: FPC-to-board connectors such as FlexLock™ and FlexFast™ from the Amphenol connector series offer a compact design that addresses the growing demand for Battery Management Systems (BMS) and the connection of FPCs to the BMS. It eliminates the need for complex and bulky wiring harnesses, simplifying layouts and ...
SMP Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector SMP Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Rear Mount 50 Ohm IP67 Mates with SMP-FS-C07-1 or similar SMP Plug Design. Downloads. SMP-MSSB-C07 PDF Customer Drawing (Size: 274 kb) SMP-MSSB-C07 STP 3D Model (Size: 75 kb ) Product Life Cycle. Product Life Cycle;
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
MT38999 Multi-Channel Connectors with MT Ferrules
High fiber density in a relatively small circular connector package with all the advantages of the MIL-DTL-38999 Series III connector; Three levels of alignment provide for precision fiber-to-fiber interface: - Shell-to-shell with keying to allow for alternate positions - Insert plug to insert receptacle - MT contact guide pins
M28876 Fiber Optic Connector | Circular Connectors
Amphenol Fiber Systems International manufactures a complete line of circular fiber optic connectors including M28876 connector
MMCX Connectors - Amphenol RF
MMCX connectors have a smaller footprint than the MCX series, and are available in a wide array of configurations. Like the MCX, the MMCX series conforms to the European CECC 22000 specification. Features and Benefits. Broadband performance with low reflection; High-quality solution at a low cost;