Search Results for esto connectors
TFOCA-II® Ruggedized Media Converter | Satellite Communications
TFOCA-II® Ruggedized Media Converter provides optical-electrical (O-E) and electrical-optical (E-O) conversion for harsh environments.
Test & Measurement - Amphenol CS
Connectors • Feature-packed connectors designed for . use in higher operating temperature . applications. Compliant to EN45545. Industrial Backplane Connectors • 2.00 mm Millipacs ® series hard metric . connector, 2mm Metral ® series future bus . connector & 2.54mm DIN 41612 connector . for robust applications in the Industrial . segment
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 901_XPFXXXYYYAX PDF Customer Drawing (Size: 277 kb) 901_XPFXXXYYYAX PDF Customer Drawing (Size: 284 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material:
Home - Custom Cable
No minimum. Fast turnaround. Design and order your custom cable. Our fast, easy-to-use online cable builder lets you design custom assemblies in any quantity for quick delivery.
P319 Traditional/CW Low-profile Thru-hull - Airmar
600 W. Airmar’s entry-level P319 features a single, 50/200 kHz, dual-frequency, ceramic element in a low-profile, plastic housing. The nearly-flush design minimizes drag with only 5 mm (3/16") extending outside of the hull.
F-143 - Amphenol Fiber Systems
Building on the legacy of MIL-PRF-28876, Rev. E these connectors incorporate the latest technologies in fiber optic interconnect design.
Contact - CONEC
CONEC Corporation 307-2233 Argentia Road Mississauga, ON L5N 2X7 CANADA Tel.: +1 905 790 2200 Fax.: +1 905 790 2201 [email protected] www.conec.com
TACBeam® Connector - Amphenol Fiber Systems International (AFSI)
TACBeam® Connector - Amphenol Fiber Systems International (AFSI)
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 901-144 PDF Customer Drawing (Size: 211 kb) 901-144 STP 3D Model (Size: 353 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-144 HFSS 3D Comp Model (Size: 3371 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 901-9511-3 STP 3D Model (Size: 337 kb ) 901-9511-3 PDF Customer Drawing (Size: 238 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
Premier Marine Electronics & Accessories Supplier | Gemeco
Airmar 2025 pricing is live! Contact our Sales team with any questions at 803-693-0777 or [email protected] (Mon-Fri, 8:30 AM - 5:00 PM EST)
F-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency F-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of F-Type Connectors at Amphenol RF online.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics — Sensors to measure vibration, acoustics, force, pressure, load, strain, shock, and torque.
SMPM to SMPM Adapters - RF Coaxial Adapters - Amphenol RF
SMPM to SMPM Adapters feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI ...
Rectangular Connectors | Products - Amphenol
Our ATM Series™ connectors have been developed to be completely compatible with existing industry connectors Amphenol Sine Systems ATP Series™ Available in 2, 4, and 6 positions. Amphenol Sine Systems ATP Series™ Connectors are designed as an IP68/69K rated (mated), high-performance, cost-effective, thermoplastic solution with superior ...
SMA PCB End Launch Straight Jack 50 Ohm | 901-10309 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm. Downloads. 901-10309 PDF Customer Drawing (Size: 59 kb) 901-10309 STP 3D Model (Size: 361 kb ) 901-10309 HFSS 3D Comp Model (Size: 2786 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
SMA Straight Crimp Plug Times LMR-195 50 Ohm Black Plating
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA PCB Through Hole Straight Plug 50 Ohm | 132133 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Plug 50 Ohm. Downloads. 132133 HFSS 3D Comp Model (Size: 774 kb ) 132133 STP 3D Model (Size: 344 kb ) 132133 PDF Customer Drawing (Size: 52 kb) 132133 HFSS 3D Comp Model (Size: 2625 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
SMA Straight Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. 132249 PDF Customer Drawing (Size: 67 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.047-inch Semi-Rigid, 0.047-inch Conformable, M17/151: Contact Finish: