Search Results for europin connector
Model 081A27 | PCB Piezotronics
Model 081A27:Mounting stud, 5-40 to 5-40 thds, w/o shoulder, BeCu . PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
Model 080A13 | PCB Piezotronics
Model 080A13:Sensor mounting pad, adhesive mount to machine, 3/4" hex x 0.2" thk, 1/4-28 threaded hole for sensor mount
PCB Search Results (086)
For advanced search by sensor specifications or product family, please visit our Shop Sensors tool.. Do You Have Any Questions? Toll-free (in the US): 800-828-8840
Model 682B05 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Commercial Aerospace | Markets - Amphenol
Amphenol's "AR" Series, ARINC rack and panel connectors, are designed to meet or exceed the requirements of MIL-C-81659 and ARINC Specification 404. The "AR" Series is a multi-purpose connector used in aerospace, military, and computer periphery applications. It can accommodate signal and power contacts in sizes 12, 16, 20, and 22.
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Styles available that meet several European specifications, General Electric and Rolls Royce specifications; Special Shell Geometry Styles available; ... MIL-DTL-83723, Series III Connector Performance Characteristics: Operating Temperature Data: Std: –85°F (–65°C) to 392°F (200°C)
Model LK Cable Connector Installation and Operating Manual - PCB
Cable Connector Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
Model 053AE010AD | PCB Piezotronics
Model 053AE010AD:High temperature FEP cable, 2-conductor twisted pair w/drain, shielded, 10-ft, 2-socket environmental boot connector (MIL-C-5015 compatibl Item added to your cart Main Menu
422x.03-445-Txx - amphenolprocom.com
422x.03-445-Txx - amphenolprocom.com
Model 691C41/691020 | PCB Piezotronics
Model 691C41/691020:Switch box with switched & continous outputs, 10" x 8" x 6" NEMA 4X (IP66) fiberglass enc, 6 channels, terminal str
Model 029 | PCB Piezotronics
Model 029:Hardline, coaxial, 20 awg, silicon dioxide dielectric cable, 304 SS jacket, 50 pF/ft max (+1400 F/760 C) (price per foot) **Not field installable
FAQ - Amphenol Socapex
Amphenol Socapex 38999 connectors comply with various standards, including:
MIL-DTL-38999 (Series I, II, III)
HE308
EN3645 (European aerospace standard)
VG96944 (for high-power applications)
Amphenol Socapex 38999 connectors are designed for ...
MTC-HD – High Density MT Ferrules with 6 Insert Arrangements
The next generation of circular connectors with high-density MT ferrules is here: introducing the MTC-HD. Increasing the density for rugged environments including military aerospace, commercial aircraft, ground-based radar, or industrial applications. The first generation of MT38999 supported two shell sizes and up to 24F ferrules, whereas MTC ...
Model SoClean4-20mA | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model AK Cable Connector Installation and Operating Manual - PCB
Cable Connector Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 ... Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. 1 1 2 2 A A B B CODE IDENT. NO. 52681 DWG. NO. SCALE: SHEET DRAWN CHECKED ...
Model 353B15 ACCELEROMETER KIT Installation and Operating Manual - PCB
Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. ... Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. MOUNTNG THREAD SEE DRAWING 5-40 A M3 X 0.50 B 10-32 C M5 X 0.80 D 1/4-28 E M6 X 1.00 F BOLT ...
Applications > Test and Measurement > Landingpages - PCB
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 482A20 8 Channel ICP® Power Supply Installation and ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number 482A20 8 CHANNEL ICP® POWER SUPPLY Revision: G ... Electrical Connector(Output) BNC Jack BNC Jack Size (Height x Width x Depth) 6.2 in x 4.25 in x 10.5 in 158.0 mm x 108.0 mm x
Board-Level Connectors | Products - Amphenol
The 254 series is a double-sided, 2,54 [.100] pitch, range of connectors for printed circuit boards. Amphenol SOCAPEX AgilBrick™ 1.27mm Board-to-Board Header G802 AgilBrick™ 1.27mm Board-to-Board Header G802 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. ...
Model M109D12 High pressure ICP® ballistic pressure sensor, 100k ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Drawing Number: 21113 Revision: B ... CONNECTOR 5/16 HEX 3/8-24 THREAD QUARTZ ELEMENT CERAMIC COATING ICP® AMPLIFIER . Drawing Number: 21113 Revision: B