Search Results for ex-13-3-c-20-332pn
ExpressPort SFP+ | High Speed Interconnects | Amphenol
Amphenol ExtremePort SFP+ interconnect system is comprised of a 20-position hot swappable I/O connector enclosed in a metal cage mounted to a host PCB. It supports up to 56Gb/s PAM4 aggregate bandwidth with a backward compatibility for next generation Amphenol ExtremePort SFP+ interconnect system is comprised of a 20-position hot swappable I/O ...
Revision “A” - Amphenol Aerospace
694-4452-000 - 3 pair daughtercard tool 6.0" length . 694-4453-000 - 3 pair daughtercard tool 8.0" length . 694-4454-000 - 3 pair daughtercard tool 10.0" length . 694-4455-000 - 3 pair daughtercard tool 12.0" length . 2.2.2.3 xcede hd plus & xcede hd2 daughtercard 3 pair application tools 694-4913-000 - 3 pair daughtercard tool 1.2" length
Model 137B29B Quartz, free-field ICP® blast pressure pencil ... - PCB
thousands of feet), use a higher current, up to 20 mA maximum. Use of low-capacitance cable (i.e. RG 62/U) and impedance-matching variable resistors are suggested to improve long cable performance characteristics. See Guide G-0001 for a discussion on cable considerations. 3.1 POLARITY The 137B2XX Series produces a positive-going
ECN #: 003C50 CABLES Optional Versions - PCB
Model Number 003C50 CABLES Revision SEE DFTG ECN #: Optional Versions for standard model except where noted below. More than one option maybe used.) All specifications are at room temperature unless otherwise specified.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
CABLE ASSEMBLY INSTRUCTIONS - amphenolrf.com
STEP 3. Insert inner conductor into the CONTACT PIN, crimp it with the crimp tool as shown. Then slide the FERRULE and SHELL onto cable one by one. STEP 4. Insert the MAIN BODY under braid and dielectric. STEP 5. Slide the SHELL until it is against the MAIN BODY, then slide the FERRULE over braid, crimp it with the crimp tool as shown.
Amphenol High Speed Interconnects
optional dust cover, p/n u79-111-9000-p (shipped loose) u95-w151-100a without rear pins u95-w121-100a u95-w1n1-100a heat sink option 1 = no heat sink or clip shipped 2 = fin style heat sink (nickel plated) and clip (h=6.5mm; san height) 3 = fin style heat sink (nickel plated) and clip (h=4.2mm; pci height) 4 = fin style heat sink (nickel plated) and clip (h=13.5mm; tall)
Amphenol Assembletech
Amphenol is the world leader in the design, manufacture and supply of RF interconnect systems for the automotive, network, instrumentation, military/aerospace and wireless infrastructure markets.
Model 682C33 ICP® VIBRATION TRANSMITTER Installation and Operating Manua
10.00 1.00 20.0 20.00 2.00 40.0 Internal DIP switch selection for Peak or RMS. Utilization of Filter Modules for field configuration of High and Low pass 2-pole filtering. Analog output signal connections (RV) for conducting frequency analysis and machinery diagnostics. ... 4 to 20mA Vibration Output – Pins 13 to 14:
Model 682C03 ICP® VIBRATION TRANSMITTER Installation and ... - PCB
10.00 1.00 20.0 20.00 2.00 40.0 Internal DIP switch selection for Peak or RMS. Utilization of Filter Modules for field configuration of High and Low pass 2-pole filtering. Analog output signal connections (RV) for conducting frequency analysis and machinery diagnostics. ... 4 to 20mA Vibration Output – Pins 13 to 14:
SMA Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
Standard Medical Cable Connector | Pulse-Lok Connector 331329
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; Pulse-Lok® 300825: Plug, In-line
REV DESCRIPTION ECO # D
c b 4 dias concentric <.003 t.i.r. unless otherwise noted tolerances in: unless otherwise specified break / r of .003" to .0005" remove all burrs/sharp w/ sq. in d c b a rev description eco # date approved revisions ... 20 20 b added 0 db 20-0061/15/20 t.kuhn. title: 2982-6140-db - model
Hazardous Area Approved Accelerometers - PCB
International Electrotechnical Commission's IEC Ex Rules 01-05 (IECEx) US National Fire Protection Association NFPA 70: National Electric Code® (CSA or ETL) ... 20 to 720000 cpm; Frequency Range: (±3dB)0.33 to 12000 Hz; Sensing Element: Quartz; ... Frequency Range: (±3dB)0.5 to 13 kHz; Frequency Range: (±3dB)0.5 to 13 kHz; Electrical ...
PwrBlade ULTRA® Connector System - Amphenol CS
§ Low power on 3.5mm pitch -218V § Dielectric Withstanding Voltage: § High/Low power contacts: 2500V § Insulation Resistance: > 1000MΩ max. at end of life § Contact Resistance § Power Contact: 0.4mΩ max. at end of life § Signal Contact: 20mΩ max. at end of life. ENVIRONMENTAL § Operating Temperature: -40ºC to +125ºC §
Mfg by - amphenol-industrial.com
AWG 3/0 – 4/0 For Optimal performance we recommend W-Crimping ... AWG 6 – 3/0 >4/0 L = 20 mm / 0.79 in L = 25 mm / 0.98 in 1 mm 3 mm L X800 X800 The W-crimping (on the right), allows a gas-tight crimp, avoiding oxidation. The strands are uniformly distorted and squeezed together, granting the best conductivity. ... 10/13/2023 9:53:08 AM ...
PCB Piezotronics Launches Very High Temperature, Intrinsically Safe ...
For Immediate Release: Amanda Barill, Marketing Manager PCB Piezotronics, Inc. - Marketing (716) 684-0002 x2713 [email protected]
Model 422E53 IN-Line Charge Converter Installation and Operating ... - PCB
Temperature Range(Operating) -65 to +250 °F -54 to +121 °C Maximum Shock 5000 g pk 49,050 m/s² pk Maximum Vibration(5 to 2000 Hz) 100 g pk 981 m/s² pk Electrical Excitation Voltage 18 to 28 VDC 18 to 28 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Voltage ± 5.0 V ± 5.0 V
Harsh Environment Connector Material Selection Guide
Cost (1-6, 6 most expensive) 2 3 Temperature Range -55 to 175 C Salt Spray Corrosion Resistance 2000 hours 500 hours 300 hours > 2000 hours 1000 hours Weight (1-6, 6 heaviest) 2 Conductivity (1-3, 3 least conductive) 1 2 3 RoHS Compliant No No Olive Drab (No), Black (Yes) Yes Yes Yes ... 2/1/2012 4:20:05 PM ...
Amphenol Aerospace
3. Trim & strip blue and white wires as shown. (Optional method: wire insulation of blue and white wires may be cut at this point, and then removed after assembly of inner ferrule (step C1).) C. 1. Assemble inner ferrule over blue and white wires until flush against cable braid. 2. Bend conductor of blue wire as shown, to hold inner ferrule in ...