Search Results for ex-13-3-c-20-332pn
CABLE CONNECTOR Revision: B - PCB
Temperature Range -320 to 500 °F -196 to 260 °C Physical ROHS Compliant Yes Yes Size (OD x Length) 0.25 in x 0.94 in 6.4 mm x 24 mm Weight 0.1 oz 2 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
CABLE ASSEMBLY INSTRUCTIONS - Amphenol RF
STEP 3. Insert inner conductor into the CONTACT PIN, crimp it with the crimp tool as shown. Then slide the FERRULE onto cable. STEP 4. Insert the MAIN BODY into braid and dielectric. STEP 5. Slide the FERRULE over braid, crimp it with the crimp tool as shown. MHD,CAI.f 11/27/01 5:45 PM Page 195
Amphenol Assembletech
3. Contact resistance: 20mohm max. initial, 20mohm maximum change after stress test 4. Dielectric Withstanding Voltage: 300 VDC minimum for 100 ms 5. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal Integrity. 1. PCIe Gen5 and PCIe Gen6 2. 112G PAM4 Product Environmental Compliance ...
Model 130E21 ICP® Electret Array Microphone Installation and Operating ...
3.0 Powering ..... 2 4.0 Installation and Operation..... 3 5.0 Calibration..... 4 6.0 Service..... 6 7.0 Warranty..... 6 Figure 1 1.0 Introduction Congratulations on the purchase of a quality, ICP Microphone. In order to ensure the highest level of performance for this product, we recommend that you follow the basic installation and ...
Card Edge Power Connectors | High Power Card Edge - Amphenol CS
Amphenol provides next generation power card edge connectors that support demanding applications with high power and high density requirements.
Military to Commercial Shell Style Conversion Table - Amphenol Aerospace
Contact Us: 800-678-0141 • www.amphenol-aerospace.com 38999 III 38999 II 38999 I SJT Aquacon 2M 83723 26482 26500 Shell Size Insert KK KK 22 HOW TO ORDER
5-Band, 10-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2683 mm
Front-to-Back Ratio, Total Power, ±30° dB > 20.9 > 20.8 > 21.3 > 22.7 Upper Sidelobe Suppression Horizon to 20° dB > 13.4 > 13.8 > 14.6 > 14.7 Peak to 20° dB > 14.2 > 14.3 > 14.9 > 15.7 Cross Polar Ratio Main Direction (0°) dB > 15.7 > 20.4 > 19.4 > 16.3 Sector Edges (±60°) dB > 8.6 > 6.4 > 6.1 > 5.6 Maximum Effective Power Per Port ...
Model Number ICP® ELECTRET ARRAY MICROPHONE 130F22 - PCB
Dynamic Range(3% Distortion Limit) >122 dB re 20 µPa >122 dB re 20 µPa TEDS Compliant Yes Yes [2] Environmental Temperature Range(Operating) +14 to +122 °F -10 to +50 °C Temperature Effect on Output(-10 to +50 °C) 0.7 dB 0.7 dB [1] Electrical Excitation Voltage 18 to 30 VDC 18 to 30 VDC
Pwr TwinBlade Cable Assemblies - Amphenol CS
Up to 100A per twin power contact without exceeding a 30°C temperature rise in still air New sensing contact added for hot-swap functionality Integrated latching design Polarized housing and coding design Straight and right angle cable exit options Recessed touch-proof contacts on both mating halves Meets safety agency requirements
Connector Solutions M23 Elite Series - Amphenol Sine
E Socket Pin 3 MA7RAE1702-KIT Receptacle Kit, 90° rotatable, threaded Large Flange (28.0x28.0) E Pin 3 MA7RAE1702S-KIT Receptacle Kit, 90° rotatable, threaded Large Flange (28.0x28.0) E Socket 3 MA1LAE1700* Receptacle, straight, threaded, flange mount E Socket Pin 4 Complete datasheets can be found at www.amphenol-sine.com
www.amphenolrf
20-jun-12 engineer d royce material see note date 20-jun-12 drawn eric wankoff finish drawing no. 31-5539 item no. 31-5539 part no. 31-5539 notes: 1. materials and finishes: ... c. dielectric withstanding voltage: 1500 vrms, min. 3. mechanical: a. durability: 500 cycles min. b. temperature range: -55 $ c to 85$ c
Pedlock BDO Series Fiber Interconnect Distribution Pedestals for ...
PS-SUBFM03-2A2 Pigtails, SC/APC-stub, 2mm jacket, yellow, 3 meters, 2 pcs. Vault mount base configurations, including cover mounting brackets and moisture barrier pad, are available by adding a “V” after designated square base character ... 5/13/2019 10:47:20 AM ...
R-SATA - Amphenol Socapex
Rugged SATA 3.0 connector – 6.25 Gb/s Description The Rugged R-SATA style connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical ... • 20 000 mating cycles Ruggedized SATA style • Supports SATA 3.0 protocol ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Super-Trex® Unshielded Jumper Cable, 15 kV - TPC Wire
NOTES: (1) Based on a conductor temperature of 90°C, ambient temperature of 40°C, 15,000 volts, single conductor in free air per NEC Table 310.60(C)(69). Super-Trex® Unshielded Jumper Cable, 15 kV Super-Trex® Unshielded Jumper Cable is a highly flexible single conductor unshielded medium voltage jumper cable designed for temporary use.
Tin-Plated Copper Ground Bars - Charles Industries
with 8 positions pre-loaded with 1/4-20 studs, washers, and nuts for two-hole lugs w/ 5/8" hole spacing. OIN: ATT.200006969 8 POS. HANDHOLE GROUND BAR WITH STANDOFF BRACKETS Charles Part #: GM-04ATTHHTN2BK Tin-plated Copper Ground Bar (1/4" thick x 1.5"W x 7"L) with 8 positions pre-loaded with 1/4-20 studs, washers, and nuts for two-hole lugs
Features - Amphenol Antenna Solutions
Cross Polar Discrimination Over Sector dB 17.2 15.1 13.0 11.6 10.2 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) ... REV080624 www.amphenol-antennas.com 3 of 7 APXVLRRMM15B_43-C-I20 ... 1785 x 525 x 295 (70.3 x 20.7 x 11.6) Shipping Weight kg (lbs) 28.3 (62.4) ENVIRONMENTAL SPECIFICATIONS Environmental Standard --- ETS 300 019 ...
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Piezovelocity transducers - Wilcoxon Sensing Technologies
Temperature response: –50°C +80°C +120°C –5% +3% –5% –5% +3% –5% Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. in/sec, nominal: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 100 µin/sec 10 µin/sec/√Hz ...
Repair and Maintenance Returning Equipment Contact Information ... - PCB
Dead Volume 0.3 in³ 4,900 mm³ [3] Wetted Parts Material 17-4 PH Stainless Steel 17-4 PH Stainless Steel Housing Material 304/304L Stainless Steel 304/304L Stainless Steel