Search Results for eye stroke
Amazing Facts from the Temposonics World
Temposonics sensors can measure up to 30 different positions along the stroke with orderable lengths from 25 mm to 20 meters! That’s less than the diameter tennis ball and up to almost as long as a tennis court.
Temposonics® R-Series V RF5 Position Sensors
Improved flexible position sensor with superior performance for stroke lengths up to 20,000 mm. Improved flexible sensor rod; Convenient shipping for long stroke lengths; Backward compatible; Multi-position measurement with up to 30 magnets; Outputs: Analog, SSI, PROFINET, EtherNet/IP™, POWERLINK, EtherCAT ®
Temposonics
Temposonics linear-position sensors use the time-based magnetostrictive position sens-ing principle developed by MTS. Within the sensing element, a sonic strain pulse is induced in a specially designed magne-tostrictive waveguide by the momentary interaction of two magnetic fields.
Data Sheet ER CANopen - Temposonics
Standard stroke length (mm)* Ordering steps 50 … 500 mm 25 mm 500…1500 mm 50 mm Standard stroke length (in.)* Ordering steps 2…22 in. 1.0 in. 22…60 in. 2.0 in. */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments. */ Some preferred stroke lengths may be available with faster lead time. Contact MTS ...
Data Sheet E-Series EP2 Analog - temposonics.com
Robust, non-contact and wear free, the Temposonics® linear position sensor provide high durability and precise position measurement feedback in harsh industrial environments. Measurement accuracy is tightly controlled by the quality of the waveguide manufactured exclusively by Temposonics.
LEAP ON-BOARD TRANSCEIVER - amphenol-aerospace.com
• Meets all eye safety requirements • Lower system latency and better system performance • Fail-safe operation that meets all safety requirements • Compensate for PCB traces loss for proper signal conditioning FEATURES: SUPPORT STANDARDS: ELECTRICAL PERFORMANCE: EVALUATION KIT: BENEFITS: ENVIRONMENTAL: Part Number Description
l Sensors Division Temposonics Intrinsically Safe Position Sensors
Frequency Response: Stroke dependent, 200 to 50 Hz for strokes ranging from 12 to 100 inches (305 to 2540 mm). Wider response is available. For digital systems, output is updated at discreet intervals. Temperature Coefficient: Transducer (length dependent): Electronics: 3 ppm/°F (5.4 ppm/°C) < 0.00011 in./°F (< 0.00503 mm/°C) Operating ...
Amphenol Charles Fiber Drop Repair Closure
Risk of serious eye damage! Never look into the end of a fiber optic line or use a magnifier in the presence of laser light or radiation. Exercise caution when installing, testing or maintaining live circuits. If eyes are exposed to laser light or radiation occurs, immediately seek treatment by a medical professional. — WARNING —
Data Sheet R-Series V RDV Analog - Temposonics
Null/Span adjustment 100 % of electrical stroke Resolution 16 bit (internal resolution 0.1 µm) Update time Stroke length ≤ 200 mm ≤ 350 mm ≤ 1200 mm ≤ 2400 mm ≤ 4800 mm ≤ 5080 mm Update time 0.25 ms 0.333 ms 0.5 ms 1.0 ms 2.0 ms 2.2 ms Linearity deviation1,2 Stroke length ≤ 500 mm > 500 mm Linearity deviation ≤ ±50 μm < ±0. ...
Absolute, Non-Contact Position Sensors Data Sheet G-Series Analog or ...
When used for direct stroke measurement in fluid cylinders, the sensor‘s high pressure, stainless steel rod should be installed into a bore in the piston head/rod assembly as illustrated. That guarantees a longlife and trouble-free operation - independent from the used hydraulic fluid.
E-Series ER Product Data Sheet, 550996 Rev E - Temposonics
Stroke Length: 50 mm to 1500 mm (2 in. to 60 in.) FEATURES Linear, Absolute Measurement Non-Contact Sensing Technology Linearity Deviation Less Than 0.02% F.S. Repeatability Within 0.005% F.S. Two Outputs Available: • Analog (Voltage/Current) Forward or Reverse Acting • Digital-Pulse Output (Start/Stop)
T ERIES LS - Temposonics
Stroke lengths up to 144 inches (3650 mm) are available (output dependent). Durable con-struction provides a high level of resistance to the effects of shock and vibration and provides long-term reliability. Outputs from the Temposonics LS sensors are absolute rather than incremental, eliminating the need to re-home in a power-down situation.
Temposonics
I 6 I Temposonics® EP / EL Start / Stop Data Sheet ORDER CODE b Design 0 Without position magnet a Sensor model L Ultra low profile P Compact profile c Stroke length X X X X M 0050…3000 mm X X X. X U 002.0…118.0 in. f Output R 3 Start / Stop with sensor parameters upload function d Connection type D 8 4 M12 (8 pin) male connector e Operating voltage
Magnetostrictive Linear Position Sensors R-Series V ... - Temposonics®
Sensors with stroke lengths ≥ 1 meter Support horizontally installed sensors with a stroke length from 1 meter (3.3 ft.) mechanically at the rod end. Without the use of a support, the sensor rod bends and the position magnet may be damaged. A false measurement result is also possible. Longer rods require evenly distributed mechanical
Safety Manual for MH-Series with CAN Safety (Document part number 552177)
The Safety Function of the product is to provide the position of the magnet with an accuracy better than ε = 17 mm + 1 % Full-Stroke. It begins with a suitable magnet placed in the specified proximity along the measurement axis and ends with the sensor releasing position information on the CANBus.
GB SSI - Temposonics
Sensor integrated signal proces-sing transforms the measurements directly into market standard outputs. The contactless principle - an exter-nal movable magnet marks the posi-tion - eliminates the wear, noise and erroneous signal problems and gua-rantees the best durability without any recalibration.
Temposonics
I 3 I Temposonics® EE Analog Data Sheet TECHNICAL DATA Output Current 4…20 mA or 20…4 mA (minimum / maximum load: 0 / 500 Ω) Measured value Position Measurement parameters Resolution Infinite Cycle time < 3 ms Linearity 1 < ±0.02 % F.S. (minimum ±60 µm) Repeatability < ±0.002 % F.S. (minimum ±20 µm)
Temposonics
Stroke range 500…5000 mm (in 20 mm steps) Output Signal characteristic Analog output restricted by noise or A/D converter of control unit Interface CANopen / SAE J1939 Resolution ±0.2 mm Sample rate CANopen: 1 ms; SAE J1939: 20 ms Accuracy Linearity ±0.04 % (F.S.) Repeatability ±0.005 % (F.S.) Hysteresis ±0.2 mm Operating conditions
Temposonics® G-Series GTE Position Sensors
Stroke Length Resolution Status ⓘ Analog 50…2540 mm (2…100 in.) Infinite Active
Part No. 550033 Rev. E - temposonics.com
• Superior repeatability to – 0.001% of full stroke for excellent product consistency. From standard to custom-built units, Temposonics sensors provide the LDT solution that meets your application requirements, no matter how challenging. Design solutions begin with Temposonics LDTs