Search Results for eye stroke
Temposonics
I 6 I Temposonics® EP / EL SSI Data Sheet ORDER CODE a Sensor model L Ultra low profile P Compact profile d Connection type D 8 4 (M12) 8 pin male connector e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. b Design 0 Without position magnet */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments
T ERIES LS - Temposonics
W IRING 5 EXTENSION CABLE WITH CONNECTOR(S) FOR D6 CONNECTION STYLE: SENSOR CONNECTION TYPE D6 = Female connector for sensors with D6 connector (straight exit) DA = Female connector for sensors with D6 connector (90º exit) CABLE LENGTHS For standard length cables up to 100 ft. 005= 5 ft. 015= 15 ft. 025= 25 ft. 050= 50 ft. 100 = 100 ft. For custom length cables over 100 ft.
Temposonics II
2 GENERAL INFORMATION MTS PHONE NUMBERS Application questions: 800-633-7609 Service: 800-248-0532 Fax: 919-677-0200 SHIPPING ADDRESS MTS Systems Corporation
Absolute, Non-Contact Position Sensors Data Sheet C-Serie ... - Temposonics
The valve position feedback combines well-proven sensor technology and state-of-the-art design for optimized applications. Our development activity focused on the requirements and wishes expressed by our customers in the liquid
Temposonics
I 5 I Temposonics® ER CANopen Data Sheet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Cable connectors 3 Cord sets 53 (2.09) (() 38 (1.5) Ø (Ø 57 (2.25) 57 22 Ø 2 Ø 2 45.5 (1.8) M12 4 (0.16) M12 A-coded female connector
Temposonics
I 2 I Temposonics® EH Analog Data Sheet 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
Model 2004E | PCB Piezotronics
Model 2004E:4.5 lb Miniature Shaker, 4.5 lbf rated sine force, 0.2" pk-pk stroke, weighs only 6 pounds and can support payloads up to 2 lbs. Includes
Part No. 550033 Rev. E - Temposonics
GENERAL INFORMATION MTS PHONE NUMBERS To place orders: Contact your local distributor or call: 800-633-7609 or 919-677-0100 Application questions: 919-677-0100
Temposonics
6 TECHNICAL DRAWING Fig. 3: Temposonics® MH Safety with ring magnet MH Safety Stroke length 50…2500 Dead one.5 30 Wire length 0…240 11.5 ± 0.2 Sensor electronics housing 21.2 M12
Trex-Onics® High-Flex Ultra Coil Retractile Cord - TPC Wire
Trex-Onics® High-Flex Ultra Coil Retractile Cord exhibits a unique design that provides a very durable yet lightweight retractile cord while preserving superior coil retention and snappiness.
Operation Manual R-Series V Profinet 551973 - Temposonics
Temposonics® R-Series V PROFINET RT & IRT Operation Manual I 5 I a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization N Magnet slider longer ball-jointed arm (part no. 252 183), ...
TEMPOSONICS MH-SERIES FLEX SAFETY
It has been reviewed against IEC 61508:2010 and ISO 13849-1:2015 and found capable of achieving SIL 2 and Performance Level d when used correctly within a safety system for measurement of position and velocity.
Data Sheet E-Series EP/EL IO-Link - Temposonics
I 3 I Temposonics® E-Series EP/EL IO-Link Data Sheet TECHNICAL DATA 1/ Selectable via IO-Link master 2/ Magnet slider # 252 182 and # 252 184, U-magnet #251 416-2, block magnet # 403 448 3/ The IP rating IP67 is only valid for the sensors electronics housing, as water and dust can get inside the profile. Output Interface Digital Transmission protocol IO-Link V1.1
Model 393B32 | PCB Piezotronics
Model 393B32:Seismic, high sensitivity, ceramic flexural ICP® accelerometer 5.0 V/g, 0.2 to 200 Hz, 2-pin top connector
Temposonics® Operation Manual E-Series IO-Link 551845
Temposonics® E-Series IO-Link Operation Manual I 6 I 3.2 Order code of Temposonics® EP/EL d Connection type D 4 4 M12 male connector (4 pin) e Operating voltage 1 +24 VDC (±25 %) f Output K IO-Link g Advanced single-position measurement or multi-position
Temposonics
I 6 I Temposonics® EP / EL SSI Data Sheet ORDER CODE a Sensor model L Ultra low profile P Compact profile d Connection type D 8 4 (M12) 8 pin male connector e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. b Design 0 Without position magnet */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments
Data Sheet EP2 Start/Stop - Temposonics
I 6 I Temposonics® EP2 Start/Stop Data Sheet a Sensor model E P 2 Smooth profile ORDER CODE c Connection type D 8 4 M12 (8 pin) male connector d Operating voltage 1 +24 VDC (−15/+20 %) e Output R 3 Start/Stop with sensor parameters upload function DELIVERY Accessories have to be ordered
Automotive Connectors | USCAR | LV214 | TPA | CPA
Advanced Automotive Electronics is taking the automobile industry to the next level with vehicles rich in features like ADAS, Autonomous Driving, Intelligent Navigation, and Infotainment. Aiming for a greener and eco-friendly ride Electric Vehicles are also on trend.
Temposonics
I 5 I Temposonics® EP2 Analog Data Sheet Controlling design dimensions are in millimeters and measurements in ( ) are in inches 3/ Follow the manufacturer‘s mounting instructions when connecting the connectors FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Position magnet Cable connectors 3
Temposonics I Ordering Guide
H OW T O O RDER TEMPOSONICS I - How to Order a Transducer by Model Number Obsolete Temposonics I Model number Style 01 = Standard 02 = SRH (small ruggedized head).