Search Results for f-14
Thermometrics GE-1711/GE1797 Engine Temperature Sensors
2 GE-1711 / GE-1797 Specifications • Operating Temperature Range:-40°C to 180°C • Storage Temperature Range:-40 to 150 °C • R @ 25°C :
Model M608A11 | PCB Piezotronics
Model M608A11:Platinum Stock Products; Low-cost, general purpose, industrial ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, top exit, 10-ft integr
Temposonics
Temposonics® ET SSI Data Sheet I 7 I FREQUENTLY ORDERED ACCESSORIES FOR ET-P – Additional options available in our Accessories Guide 551444 Position magnets M 20 (0 43 (16 14 (0 12 (06 40 (1 18° 23 (1 18° (1.65) (0.55) M5 24 (0.94)
Model 352A24/NC | PCB Piezotronics
Model 352A24/NC:Platinum Stock Products; Miniature, lightweight (0.8 gm) ceramic shear ICP® accel., 100 mV/g, 1 to 8k Hz, aluminum hsg, no mating cabl
Model 080A14 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Level Plus L - temposonics.com
Catalog I 6 I Controlling design dimensions are in millimeters and measurements in ( ) are in inches 1.4 Sanitary floats General notes: 1.Be sure that the float specific gravity is at least 0.05 less than that of the m easured liquid as a safety margin at ambient temperature.
TRIAXIAL ICP® ACCELEROMETER - PCB
Model Number 356B11 TRIAXIAL ICP® ACCELEROMETER Revision: F ECN #: 42197 Performance ENGLISH SI Sensitivity(± 10 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4905 m/s² pk
Model EX357E92 | PCB Piezotronics
Model EX357E92:Charge output accel, with UHT-12TM shear sensing crystal, 2.3 pC/g, +1200 F operation, 10-ft int hardline cable with smaller 10-32 coax jack
Frequency Response(± 2 dB) 20 to 10,000 Hz 20 to 10,000 Hz ... - PCB
Model Number 130F20 ICP® ELECTRET ARRAY MICROPHONE Revision: NR ECN #: 45478 Performance ENGLISH SI Nominal Microphone Diameter 1/4" 1/4" Frequency Response Characteristic(at 0° incidence) Free-Field Free-Field
Data Sheet EP2 SSI - Temposonics
I 3 I Temposonics® P2 SSI Data Sheet TECHNICAL DATA Output Interface SSI (Synchronous Serial Interface) Data format Binary or Gray Data length 24; 25 bit Data transmission rate 70 kBaud*…1 MBaud, dependent on cable length: Cable length < 3 m < 50 m < 100 m < 200 m < 400 m
Environmental Monitoring - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
HB114-U6S12-340-LI - HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 1 ...
ADDITIONAL ASSEMBLY LENGTHS Length (ft) Model Number 10 HB114-U6S12-10-LI 20 HB114-U6S12-20-LI 30 HB114-U6S12-30-LI 40 HB114-U6S12-40-LI 50 HB114-U6S12-50-LI
RF Connectors for Ruggedized Applications
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
untitled [www.pcb.com]
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 29 0000000016 00000 n 0000001070 00000 n 0000001147 00000 n 0000001325 00000 n 0000001528 00000 n 0000002101 00000 n 0000002510 00000 n 0000002665 00000 n 0000002700 00000 n 0000002745 00000 n 0000003380 00000 n 0000004008 00000 n 0000004623 00000 n 0000004783 00000 n 0000005150 00000 n 0000005784 00000 n 0000006408 00000 n 0000006897 00000 n ...
Data Sheet R-Series V RM5 Analog (Doc Part No. 552114) - Temposonics
2 Temposonics® R-Series V RM5 Analog 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
551027C MH Series MH CANbus Data Sheet0613 - Temposonics
MTS Sensors MH-Series Model MH, Temposonics® Linear-Position Sensor - Mobile Hydraulics; CANopen, CAN 5 J1939 Output - Product Data Sheet, Document Part No.: 551027, Rev. C 2/12, 5/12, 8/12, 12/12, 6/13 Model MH Rod-Style Sensor - CANopen, CAN J1939 Output Connections, Wiring and Mounting Connections and wiring
FLANGE MOUNT BACKSHELLS - amphenolpcd.com
FLANGE MOUNT. 3/4 PERIMETER. M85049 /95-10A. A. SERIES. SLASH # DASH A & CLASS # FINISH. Table A. A - Polyamide primer coating as . per MIL-PRF-23377 type 1. Omit for chemical conversion coat
Model 137B24A | PCB Piezotronics
Model 137B24A:Quartz, free-field, ICP® blast pressure pencil probe, 250 psi, 20 mV/psi, 10-32 connector
Model 221B04 | PCB Piezotronics
Model 221B04:Link ICP® quartz force sensor, 1k lb comp., 1000 lb tension, 5 mV/lb
NPI-19 Series Medium Pressure Sensors | NovaSensor
Solid state, high reliability; 316L stainless steel, ISO sensor design; ±0.5% static accuracy; Temperature compensated 32°F to 158°F (0°C to 70°C)