Search Results for f-14
SS510 EchoRange+™ 200kHz Portable Survey, DT - 20m Cable - Gemeco
With Echo-envelope Developer option. Exclusive to OEMs. Available for purchase only through Airmar USA. Airmar’s Smart ™ sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. EchoRange technology transfers NMEA 0183 data in real time to a computer via the RS422 standard.
870-960 MHz - amphenol-antennas.com
7558008F3 REV091917B www.amphenol-antennas.com 1 of 1 870-960 MHz Single Band | Omni Antenna | V-Pol | 360° | 11.0 dBi | Fixed Tilt Electrical Characteristics Frequency Bands 870-960 MHz
0.50mm Pitch FFC/FPC - F32R/F32Q Series - Amphenol CS
www.mhe-icc.cm Disclaimer Pese te tht the ve irmti is sect t che itht tice. 0.50mm Pitch FFC/FPC - F32R/F32Q Series MATERIAL §§Housing: LCP, natural color (UL94V-0) §§Actuator: PA9T, black color (UL94V-0) §§Contact: Phosphor bronze, T=0.15mm §§Anchor-plate: Brass, T=0.20mm MECHANICAL PERFORMANCE
Data Sheet R-Series RH PROFIBUS - Temposonics
Tempsonics® RH PROFIBUS Data Sheet I 2 I 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
Powerlok™ Connector - Amphenol Technical Products International
Powerlok™ StraightAssembly Plug ITA Powerlok™ Plug • 1POS 2POS 3POS Assembly Overmolded Assembly Overmolded Assembly Overmolded 120A 200A 300A 400A -500A Straight Right Angle Straight Right Angle Straight Right Angle Straight Right Angle Straight Right Angle Straight Right Angle
gtc-e-series-catalog-amphenol-industrial
www.amphenol-industrial.com Amphenol 7 030 Rear panel mount receptacle 030 Shell Size B Thread Class 2A L ± .012 M + .016 – .000 N + .000 – .006 P ± .008 R ± .004 S ± .012 T
Owego - Amphenol AAO/ACAD
ƒ—¦[n8º±‘ 4zvA0 1j{5~RÈ ÂsZ•ÏôÖ¨ ä}&Ø`M ’ Ÿ“ XBÂâGoÍÅÍêÃö µHòWÔ +® • ¢ÝÅýú)u+ г~«$ J;$ ìôú T÷)0 Åq¶¿ `È ¬Î` 7ß 2!l Kú›Ç[íLq
Compact Combiners PRO-COM450-HDAR-4 - AMPHENOL PROCOM
EU and UK Declaration of Conformity. Hereby Amphenol Procom declare that the product type PRO-COM450-HDAR-4 is in compliance with EU Directive 2014/53/EU and
Temposonics
3 Temposonics® E-Series Embedded Analog 2.2 Installation, commissioning and operation If danger of injury to persons or of damage to operating equipment is caused by sensor failure or malfunction, additional safety measures
14 AWG Quick-Connex Cord Sets (3 & 4 Pole) - TPC Wire
TPC WIRE & CABLE • USA 800-521-7935 • CANADA 800-545-0122 • MEXICO 001-877-283-1696 Specifications subject to change. For complete specifications and availability, ask your TPC Sales Representative or call 800-521-7935.
POWER SUPPLIES - PCB
DC Power: ≤60 mA. Fuse: 1A. Excitation Voltage (Delivered to Sensor) 18 VDC. Constant Current Excitation (Delivered to Sensor) 4 mA or 10 mA. Spectral Noise (x1 Gain, 10 Hz)
CUSTOMER OUTLINE DRAWING - amphenolrf.com
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other
Data Sheet E-Series EH Analog - Temposonics
I 2 I Temposonics® E-Series EH Analog Data Sheet 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 7.06mm
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 14.5mm SMP-FSBA-145 SMP Straight PCB Smooth Bore Jack End Launch 50 Ohm SMP-MSSB-PCE-4 Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 9.0mm SMP-FSBA-090
Model 426A05 | PCB Piezotronics
Model 426A05:Preamplifier for 1/4" side vented prepolarized microphones.
Temposonics
I 5 I Temposonics® ER IO-Link Data Sheet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Cord sets Rod ends 45,5 ØM12 Ø 4 Ø Ø 12 (0.5) 26.5 (1.04) 31.5 (1.24) M12 26,5 M6 36,5 ¼"-Ø (Ø
TRIM-IL14-D01 - Insert for Combination preparation tool (Universal ...
Title: TRIM-IL14-D01 - Insert for Combination preparation tool (Universal Trimming Tool), CELLFLEX ® Cable 1/4" for connector family OMNI FIT Premium D01 : Created Date: 11/7/2024 10:41:07 PM
4-20 mA vibration transmitter modules - wilcoxon.com
Detector type Output type F MIN (Hz) - F MAX (Hz) RMS Peak Peak-to-peak A, V, D** 0.2 – 200 A, V, D** 0.5 – 500 A, V 1 – 1,000 A, V 2 – 2,000 A, V 5 – 5,000 A 10 – 10,000 A 20 – 20,000 ... 14 - B+ 4-20 mA Loop A Vibration 15 - A-16 - A+ Power input 17 - P-18 - P+ Not used 19 20
21-33384-31 (PIN) 21-33385-31 (SOCKET) Contact, Pin and Socket, Quadrax ...
21-33384-31 (PIN) 21-33385-31 (SOCKET) Contact, Pin and Socket, Quadrax, Type M38999 Series I & III Special, Size 8 Installation Instructions See table on reverse side for quadrax cable recommended, tool selector settings,
Smart Card Connectors - Amphenol Sine
8 C703A Hybrid • 500.000 mating cycles for both chip and magnetic stripe • landing, self-cleaning contacts • gimballed magnetic head • card presence switch