Search Results for f142 connector
FS115 LowPro® Connector
The FS115 LowPro® Connector is a compact, high-performance fiber optic connector designed for demanding applications.
CONEC M12x1 Connectors field attachable
The connectors are designed for cable diameter of 4.5 to 8.3 mm and the shielding connection is done 360° to the full extent. All versions meet protection degree IP67 when mated. Benefits: Compact design; RoHS – compliant; Vibration and shock resistant; Vibration protection;
Fiber Optic Connectors | Products | Amphenol Aerospace
These connectors include CF38999 Multi-Channel Fiber Optic Connectors, ARINC 801 Connectors, MT38999 Multi-Channel Connectors with MT Ferrules, Fiber Optic Feedthrough Connectors, and Fiber to Antenna (FTTA) Connectors which combines standard fiber optic LC components and copper contacts in a rugged, affordable package. Many of our Rectangular ...
HN-Type Connectors - Amphenol RF
These connectors feature captivated contact design which prevents contact recession under extreme temperatures and mechanical stresses. HN connectors are capable of handling up to 5,000 volts, making them ideal for use in high power industrial applications from DC to 4 GHz.
G14B80121612HR | Oculink connector | Amphenol
Amphenol is one of the leading manufacturers of OCuLink Connectors. Contact us today for more details of Oculink connector, part number G14B80121612HR.
FiberQuad Ruggedized Quadrax Contacts - Amphenol Aerospace
Supported Protocols Part Number List 4.25 Gbps Fiber Quad Specs, Pinouts, Dimensions 10.3125 Gbps Fiber Quad Specs, Pinouts, Dimensions FiberQuad Connector examples Documents Complementary Products Request Quote
High Speed Connectors | Products | Amphenol Aerospace
D38999 Series III connectors are often used to house all of our High Speed Contacts including the Oval Contact System (OCS), which achieves high speed data transmission up to 10 Gbps per pair. Many of our Rectangular Connectors also have options for High Speed Contacts. Our newest High Speed Connector Series is the Centaur Series, which is ...
RES-GMC-with Butt Joint Fiber Connector - Amphenol Socapex
The Amphenol Socapex MIL-STD-461 Fiber Optic Media Converter RES-GMC with Butt Joint Fiber Connector is a rugged and reliable media converter that enables fiber optic links to be deployed in harsh environments. This converter features butt joint technology that ensures secure and reliable connections, making it ideal for deployment in tactical networks, rugged fiber optic links, battlefield ...
TR Series Multicoax Catalog High Speed | Solderless - Amphenol CS
TR Multicoax connectors are ideal for use in: › Semiconductor Design & Test • Customer Evaluation Boards • PCIe • Pam4 • High Speed SerDes › Automated Test & Measurement › Communications • Clock/Data Recovery (CDR) • Backplane Connector Characterization › Quantum Computing • Shielding Can Connector
UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 182100 PDF Customer Drawing (Size: 215 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
MIL-DTL-38999 Series II - JT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series II Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999. Amphenol's MIL-DTL-38999 Series II and commercial JT series connectors meet or exceed the Mil-Spec requirements and ...
rg142 | Amphenol Global Search | Amphenol
Currently we offer pre-terminated 50 Ohm coax cable assemblies available in RG58, RG142, RG174, RG188, RG213, and RG316 configurations. These can be selected with a variety of connector choices including BNC, SMA, RP-SMA, RP-TNC, UHF and N.
Board-to-Board (BTB) Signal Connectors | Space-saving Connectors - Amphenol
The connector is then pressed in, expanding the plastic housing and securing the connector in place. Snap-fit mounting employs a snap-fit connector with a molded plastic housing that snaps over a tab on the PCB. Amphenol's board-to-board connectors provide reliable and efficient connectivity solutions for diverse applications.
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
High Current Pin Contacts | Products | Amphenol Aerospace
A hybrid of the High Power Matrix 5015 series and D38999 military connector, Amphenol's High Power Matrix 38999 connector uses mil-spec qualified inserts from the Matrix 5015 and combines them with the mechanical interface of the D38999 to bring you the best of both worlds. View Product First Name. Last Name. Job Title. Email address. Company ...
HV Connectors | Amphenol Global Search | Amphenol
Amphenol has revolutionized its standard power connector offerings with advanced contact technology and new contact termination methods resulting in unrivaled catalog customization. Utilizing two proven connector interfaces (Matrix 5015 and GT-5015) and a host of tooled insert arrangements, Amphenol has a connector for every high power application.
G-Type Connectors - Amphenol RF
The G-Type connector is a slide-on alternative to the threaded F-Type connector. Features and Benefits. Quick installation with push-on blind mate capabilities; Beryllium Copper springs to provide multiple matings; Contact design provides a truly cylindrical coaxial contact;
M39012/05-0503 N-Type Right Angle Crimp Plug RG-142 RG ... - Amphenol RF
M39012/05-0503 RF Connector N-Type Right Angle Crimp Plug RG-142 RG-400 50 Ohm QPL Approved. Downloads. Assembly Instructions C11 (Size: 17 kb) 082-4442 PDF Customer Drawing (Size: 307 kb) 082-4442 STP 3D Model (Size: 794 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: M39012/05-0503:
Amphenol Aerospace
Amphenol Aerospace designs and manufactures QPL Mil-spec and custom circular and rectangular electrical and electronic connectors for the military and aerospace industries. We also specialize in designing and building high-speed cable assemblies, media converters and Ethernet switches, fiber optic connectors and cable assemblies, high power and high voltage connectors, EMI/EMP filter ...
BergStak® Secure Connector | FCI Basics | Board-to-Board Connector
BergStak ® Secure connectors offer 3 and 4-row solutions with up to 37 columns per row, customizable for high pin count and signal density needs. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.