Search Results for f142 connector
T R S INSTALLATION - Temposonics
RA Mating connector 102 mm (4.00 in.) D70 Connector w/straight exit D7 Mating connector RG0 Connector w/straight exit FG Mating connector and cable 86 mm (3.38 in.) RG0 Connector w/90° FA Mating connector and cable 55 mm (2.15 in.) D70 Connector w/90° D7 Mating connector 60 mm (2.36 in.) 54 mm (2.16 in.) * Electronics housing 10 mm (0.39 in.)
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
Hermetic Connectors: Essential for Space-Bound Equipment
The connector configuration requires three separate units to function properly: the center unit (the feedthrough) and its two adapter units (one for the atmospheric side, one for the vacuum side). Both sides of the feedthrough contain four threaded mounting holes and an o-ring groove. The redundant features provide flexibility and allow the ...
L-2092-N.fm - Amphenol Aerospace
CONTACT INSERTION INTO CONNECTOR Using insertion tool (part number M81969/8-09 or M81969/14-04), insert contact assembly into rear connector grommet hole. Contact must be aligned with hole and not inserted at an angle. Push forward until contact is felt to snap into position within insert. Remove tool. CONTACT REMOVAL FROM CONNECTOR
43F-LCF12-D01 - 4.3-10 Female Straight Connector for 1/2' Coaxial Cable ...
The 4.3-10 connector is an innovative, space-saving RF connection meeting all requirements even under the most severe environmental conditions and not relying on coupling nut torque. Sealing against outer conductor and jacket by means of the polymer claw and 360° compression fit.
MT38999 Multi-Channel Connectors with MT Ferrules
High fiber density in a relatively small circular connector package with all the advantages of the MIL-DTL-38999 Series III connector; Three levels of alignment provide for precision fiber-to-fiber interface: - Shell-to-shell with keying to allow for alternate positions - Insert plug to insert receptacle - MT contact guide pins
Cable Assembly - Amphenol Socapex
OUR FACILITIES Fiber optic cable assembly. Our 600m 2 Fiber Optic cable assembly workshop is located in Thyez, France. We use a wide range of machines to assemble our fiber optic harnesses: polishing machines, optical measuring machine, optical interferometers and optical control systems.
N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
RF Connector N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 18 GHz N Type Connector Series Data Sheet (Size: 395 kb) 082-6673 PDF Customer Drawing (Size: 278 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
Humboldt Male Flange Mount Connector, 2 Port for .047 Cable - SV Microwave
SV Microwave offers the Humboldt Male Flange Mount Connector, 2 Port for .047 Cable H12P-0001 with higher level features. Explore the product here!
RFM Power - RFM Series - Amphenol Socapex
Amphenol Socapex offers RFM Series, Rack & Panel connectors,they allow a blind connection and are equipped with floating fixtures. RFM connectors are compliant with EN45545-2 & NF F 61-032 standards. RFM connectors have been used for many years by OEMs for harsh environments and in railway applications for security systems. The robustness and realignment capability of RFM connectors deliver ...
Ruggedized SATA Connector | High Speed Connectors | MIL-DTL-38999 ...
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. Amphenol’s R-SATA connector s utilize a m ...
BergStak ® 0.40mm Self-Alignment Board-to-Board Connector
FCI Basics BergStak® 0.40mm self-alignment connectors come with a stack height of 3.50mm and 30 positions extendable up to 10 to 60 positions with 10 positions incremental.
N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
RF Connector N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 172133 PDF Customer Drawing (Size: 53 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
Signal Connectors | Wire/Cable to Board Connectors - Amphenol CS
FCI Basics is the leader in Wire-to-Board Signal Solutions. Building on the strengths of FCI connectors, whom Amphenol acquired in 2016, FCI Basics continues this legacy providing robust, modular, compact connector solutions to anticipate and meet the needs of exponentially rising data rates and minimising signal losses at the time of insertion.
BergStak Lite 0.80mm Board to Board Connectors - Amphenol CS
FCI Basics BergStak® Lite 0.80mm is a comprehensive, versatile and flexible solution designed for high speed and high density, parallel board-to-board connector system. JavaScript seems to be disabled in your browser.
D38999 Series III PCB Hermetic Connectors
Amphenol MIL-DTL-38999 Series III-Type PCB Hermetic Connectors offer an airtight hermetic seal with PC tails, ideal for applications where board-level protection is a priority. This series also meets or exceeds strict MIL-DTL-38999 requirements. Features & Benefits:
T-Line Push-Pull Connectors - Amphenol Aerospace
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Trim, rugged shell will accommodate standard M85049/38 ...
SMB Coaxial Termination RG-402 0.141-inch Conformable Times Tflex 402 ...
RF Connector SMB Coaxial Termination RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 142327 PDF Customer Drawing (Size: 63 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
StapleMate® Connector - Amphenol Fiber Systems International (AFSI)
StapleMate® Connector - Amphenol Fiber Systems International (AFSI)
Backplane Connectors | High Speed Backplane | Board-to-Board Connectors
Amphenol's backplane connectors support high speed application with speeds up to 112Gb/s. Our board-to-board backplane connectors are available in right angle, orthogonal and coplanar configurations.