Search Results for f142 connector
SMB PCB Through Hole Right Angle Jack 50 Ohm | 142144 - Amphenol RF
RF Connector SMB PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 142144 STP 3D Model (Size: 88 kb ) 142144 PDF Customer Drawing (Size: 42 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
N-Type Panel Mount 4-Hole Flange Jack Solder RG-402 0.141-inch ...
RF Connector N-Type Panel Mount 4-Hole Flange Jack Solder RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 172170-10 PDF Customer Drawing (Size: 251 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material:
DuraMate™ AHDP ISOBUS 91 Series - Amphenol Sine
Available in Shell Size 24, 9 Position . Amphenol Sine Systems’ DuraMate™ AHDP ISOBUS 91 Series of environmentally-sealed, multi-pin, heavy duty, circular plastic (AHDP) plugs & receptacles provide an economical, quick-connect, circular bayonet locking system designed to meet ISO 11783 standards (for control and communications between tractors, implements and software) and withstand the ...
Connector Solutions M23 Elite Series - Amphenol Sine
CONNECTOR SOLUTIONS Connector Solutions M23 Elite Series Cord Grips (Required only for Receptacle Extension) Part Number Type Cable Range (mm) Figure Drawings MA6CG-S1 Cord grip 4.5-7.5mm 6 MA6CG-S2 Cord grip 7.5-11.0mm 6 MA6CG-S3 Cord grip 11.0-15.0mm 6 12 POSITIONS 10A / 160V E type Threaded Connector Part Numbers Part Number Connector Type ...
Structure Plus AT - Amphenol Sine
Available 2, 3, 4, 6, 8 and 12 position . Amphenol Sine Systems’ StructurePlus™ AT Series of overmold-compatible connectors are engineered, one-piece, solid body construction and are specifically designed for cable assembly operations requiring custom molding or shrink tube requirements. The added connector structure results in enhanced connection integrity that is an essential component ...
RT002235SKNH03 Receptacle, Square Flange, 35 Position, Fema - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RT002235SKNH03 Receptacle, Square Flange, 35 Position, Female, Shell Size 22, Silicone Seal, IP69K-Receptacle, Square Flange, 35 Position, Female, She
High Frequency Coaxial Contacts - Amphenol Aerospace
Superior electrical performance and high frequency capability Blindmate advantage and maintenance of an accurate phase length when mated Can be terminated to a multiple of cable types depending on the application Uses standard interfaces based on MIL-STD-348, and can be installed in any MIL-DTL-38999 size 8, 12 or 16 insert Unique “Float Mount” technology allows for consistent microwave ...
N-Type Right Angle Solder Plug RG-402 0.141-inch Conformable Times ...
RF Connector N-Type Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 172236 PDF Customer Drawing (Size: 56 kb) 172236 STP 3D Model (Size: 422 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
Series II Socket Junction Modules - Amphenol PCD
Amphenol connectors in everything from low Earth orbit (LEO) satellites that make advanced communications and our modern digital world possible, to the International Space Station and other spaceborne applications. Amphenol connectors have been relied on for decades to ensure manned and unmanned space vehicles stay online, allowing astronauts ...
AS39029, PCB, High Speed, & High Power Contacts - Amphenol Aerospace
Amphenol Aerospace designs and manufactures contacts that are used throughout our connector, cable assembly, and integrated solutions product portfolio. AS39029, High Speed and High Power Contacts are available in size 0 to size 23. Termination styles include crimp, solder, thermocouple, and compliant pin contacts. ...
MCTS 2 - Amphenol Fiber Systems International (AFSI)
MCTS 2 - Amphenol Fiber Systems International (AFSI)
10051922-1410EHLF | 0.50mm pitch Flex Connectors | Amphenol
Contact us today for more details of 0.50mm Flex Connectors, part number 10051922-1410EHLF. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
High Density BNC Connectors - Amphenol Australia
performance, the HD BNC connector features the trusted, push and turn interface of a traditional BNC, providing tactile feedback and a positive lock for quick and guaranteed mating. Using the same cable prep and termination specifications of legacy broadcast connectors makes adopting HD BNC seamless. Applications Broadcast Digital Video – HDTV
N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex ...
RF Connector N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm. Downloads. 172137 PDF Customer Drawing (Size: 86 kb) 172137 STP 3D Model (Size: 1890 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
P31385-Mxxx M29 Power Cable, Female Straight, Shielded 12AW - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ P31385-Mxxx M29 Power Cable, Female Straight, Shielded 12AWG, TPE-M29 Power Cable, Female Straight, Shielded 12AWG, TPE
ABOUT US - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International (AFSI) is a leading manufacturer of fiber optic solutions for harsh environments.
10171411-S03LF | IPC-M120 Connector | Amphenol
Amphenol is one of the leading manufacturers of Power Connectors. Contact us today for more details of IPC-M120 Connector, Part number 10171411-S03LF
FIBER OPTIC SOLUTIONS - Amphenol Fiber Systems International (AFSI)
MIL-PRF-64266 style (NGCON) compliant fiber optic connectors are designed and manufactured using proven technology and features from existing connector standards of D38999 and M28876. These innovative connectors include genderless contacts and high-density packaging. This connector family includes innovations such as rear-release genderless
SMA Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector SMA Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 132132 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Ruggedized SATA Connector | High Speed Connectors | 38999 Plus ...
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. Amphenol’s R-SATA connector s utilize a m ...