Search Results for f142 connector
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
We would like to show you a description here but the site won’t allow us.
Connector Solutions M23 Elite Series - Amphenol Sine
Connector Solutions M23 Elite Series Standard connector parts mate “E” Plugs with “P” Receptacles, Mating parts use opposite contact types. example: plug with pin contacts mates with a receptacle using socket contacts. Other key code options available not listed here. Please call customer service for assistance when ordering F,G,R,S.
Lanyard Release/Quick Disconnect Connectors - Amphenol Aerospace
Lanyard Release/Quick Disconnect Connectors are D38999-style connectors with a durable built-in lanyard for safe and quick-disconnection in mission-critical systems. D38999 Series III Breakaway Fail-Safe D38999/29, /30, /31 and MIL-STD-1760 Type II-qualified breakaway connectors for weapons-release applications. ...
ICP® PRESSURE SENSOR - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.48 oz 13.6 gm [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
Backplane Connectors | High Speed Backplane | Board-to-Board Connectors
Amphenol's backplane connectors support high speed application with speeds up to 112Gb/s. Our board-to-board backplane connectors are available in right angle, orthogonal and coplanar configurations.
ATP06-2S-RD01 2-Way Plug, Female Connector with Reduced Diam
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ATP06-2S-RD01 2-Way Plug, Female Connector with Reduced Diameter Seal. Comparable to PN# DTP06-2S-C015-2-Way Plug, Female Connector with Reduced Diame
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
D38999/26FE6PN YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: ...
VN01 016 0026 2C Single turned crimp contact, pin, gold plat
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ VN01 016 0026 2C Single turned crimp contact, pin, gold plated. Comparable to PN# 9150006105-Single turned crimp contact
Ruggedized SATA Connector | High Speed Connectors | MIL-DTL-38999 ...
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. Amphenol’s R-SATA connector s utilize a m ...
PCB spec sheet.asp?item id=15108&model
Electrical Connector Solder pins with attached cable Solder pins with attached cable Electrical Connection Position Top Top Cable Length 10 ft 3 m Cable Type 030 Coaxial 030 Coaxial Mounting Adhesive Adhesive [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve ...
PLUGS - Amphenol Sine
ecomate Connectors; ecomate Aquarius; 18-23 Position; PLUGS; PLUGS ( total items: 5 ) Sort by: RTS6BS18N23P03 Straight plug with cord grip, 23 positions, size 18, pin contact, silicone rubber seal. Comparable to PN #UTS6JC1823P. REQUEST A QUOTE. RTS6BS18N23S03 Straight plug with cord grip, 23 positions, size 18, socket contact, silicone rubber ...
ICP® ELECTRET ARRAY MICROPHONE - pcb.com
Electrical Connector(Output) 10-32 10-32 Size (Diameter x Length)(overall) 0.28 in x 1.35 in 7.0 mm x 34.4 mm Weight 0.19 oz 5.3 gm [1] [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
FSBDC Series Bayonet Duplex Connector - Amphenol Fiber Systems ...
The Bayonet Duplex Connector series offers the Pattern 105, Size 10, series proven connector construction, with the tri-mating bayonet locking mechanism for ease and quick mate/de-mate.
Home - Amphenol Antenna Solutions
Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with low sidelobes and sharp roll-off CleanBeam Antennas Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with