Search Results for f142 connector
Power Connectors | Products - Amphenol
This IP67 rated connector has 4pcs of 18mm Radsok for power and 6pcs of 3.6mm spring wire sockets for signal. ASGP offers a wide range of current up to 500A and its rated voltage is 500V. Amphenol PCD Shenzhen ASGTC ASGTC is an environmental cylindrical reverse bayonet coupling connector with self-locking system, which guarantee a fast locking ...
10142348 | Amphenol Global Search | Amphenol
Minitek127® is an extensive modular connector family on 1.27mm pitch which covers board-to-board and ribbon cable-to-board solutions. Minitek127® comprises PCB receptacles; IDC receptacles, unshrouded, shrouded and eject-latch headers with straight and right angle, surface mount and through hole configurations and up to 100 positions. ...
Centaur - Solder Tail | Products | Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
Minitek® 2.00mm Connectors | Wire/Cable to Board - Amphenol CS
Minitek ® 2.00mm. Amphenol's FCI Basics Minitek ® 2.00mm range consists of modular board-to-board connectors suitable for parallel, perpendicular, and coplanar applications as well as wire-to-board connectors featuring crimp-to-wire and IDC capabilities. They serve versatile applications like datacom, communications, industrial, automotive, and household appliances.
DIN IDC Cable Connectors and Cable Assemblies
FCI Basics DIN IDC cable connectors are available in 4 sizes with 96, 42, 21 and 9 positions. These are vailable in wire sizes of 30AWG to 24AWG.This is widely used in Industrial and Instrumentation markets. FCI Basics DIN IDC cable connectors are available in 4 sizes with 96, 42, 21 and 9 positions. ...
FME-Connectors - AMPHENOL PROCOM
Amphenol Procom FME connectors and adapters are RoHs & REACH compliant. Ordering Designations. TYPE PRODUCT NO. DESCRIPTION MODEL; FME-RG 58: 130000559: Basis FME-connector for crimping on RG 58: FME-RG 174: 130000560: Basis FME-connector for crimping on RG 174: MFME-RG 58: 130000562: Male FME-connector for crimping on RG 58 ...
L-1102-8.fm - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 441 0 obj > endobj xref 441 140 0000000016 00000 n 0000003999 00000 n 0000004191 00000 n 0000004330 00000 n 0000004385 00000 n 0000004440 00000 n 0000004486 00000 n 0000004541 00000 n 0000004596 00000 n 0000004651 00000 n 0000004706 00000 n 0000004762 00000 n 0000004818 00000 n 0000004874 00000 n 0000004930 00000 n 0000004986 00000 n 0000005042 00000 n 0000005098 00000 n ...
D38999 Series III Filter Connectors - Amphenol Aerospace
Amphenol’s MIL-DTL-38999 Series III connectors are unrivaled in their performance and reliability. With added filter features, the high-performance general duty threaded connector is designed to withstand the pressures of severe environment applications.
PT/451-26482 Series I - Amphenol Socapex
The PT/451 Series connectors are a type of cylindrical MIL-DTL-26482 Series I connectors that offer a wide range of backshell and insert arrangements. With nine shell sizes available and up to 61 contacts, they are ideal for use in aeronautics, military, and industrial applications where high-quality connectors are required. The PT/451 connectors are available in crimp, solder, and PCB contact ...
Rectangular Connectors | Products - Amphenol
Our ATM Series™ connectors have been developed to be completely compatible with existing industry connectors Amphenol Sine Systems ATP Series™ Available in 2, 4, and 6 positions. Amphenol Sine Systems ATP Series™ Connectors are designed as an IP68/69K rated (mated), high-performance, cost-effective, thermoplastic solution with superior ...
SMA Male Connector, Swept R/A for .141 Cable - SV Microwave
SV Microwave offers the SMA Male Connector, Swept R/A for .141 Cable SF2912-6605 with high performing capabilities. Check out the details now!
ARINC 404 Connectors - Amphenol Canada
Amphenol's "AR" Series, ARINC 404 rack and panel connectors, are designed to meet or exceed the requirements of MIL-C-81659 and ARINC Specification 404. The "AR" Series is a multi-purpose connector used in aerospace, military, and computer periphery applications. These connectors are available in five shell styles with up to four insert cavities.
Rectangular and Board Level Connectors - Amphenol Aerospace
The R-VPX connector series, which includes the R-VPX, R-VPX Evolution, and R-VPX Evolution 2, are some of the fastest VITA 46 connectors in the market, achieving speeds in excess of 25 Gb/s. Many of our rectangular connectors, such as our LRM surface mount connectors, ruggedized SATA connectors (R-SATA). and HDB3/HSB3 high-density connectors ...
Downloads - CONEC
PCB Connectors. CompactPCI; DIN EN 60603-2 (DIN 41612) DIN 41617; PC104 / PC104plus; CONEC » Downloads. Catalogues. Certificates. Qualification Certificates. Product Change Notifications. Assembly instructions. General Technical Information. Discontinuation. Contact. CONEC Elektronische Bauelemente GmbH Ostenfeldmark 16
Ruggedized SATA Connector | Products | Amphenol Aerospace
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. Amphenol’s R-SATA connector s utilize a m ...
CTOS | Expanded Beam Connectors - Amphenol Fiber Systems International ...
The CTOS is an expanded beam connector and a hermaphroditic 2 & 4-channel optical interface. This technology uses a collimating lenses
D38999 Series II - JT Filter Connectors - Amphenol Aerospace
MIL-DTL-38999 Series II Filter connectors are subminiature, environmental-class connectors used where a quick disconnect coupling system is required for blind mating. Similar to Series I, they use the same three-point bayonet coupling method but have a condensed interface length to reduce the overall length of the connector to save space and ...
Rack and Panel Connector | Products | Amphenol Aerospace
Brush rack and panel connector series utilizes Amphenol’s durable and reliable B3 contact system in a rugged, non-floating Rack and Panel connector. Included in this series are digital and power/digital “hybrid” insert arrangements. The hybrid series utilizes Amphenol’s high-performance RADSOK® power contacts along with Amphenol’s ...
42831300 | Amphenol Global Search | Amphenol
fahrzeugsteckverbinder connectors for vehicles Produktblatt der FEP Fahrzeugelektrik Pirna GmbH & Co. KG 07/20121 The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
RF Connector N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm. Downloads. 172102H243 PDF Customer Drawing (Size: 42 kb) 172102H243 STP 3D Model (Size: 326 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.