Search Results for f2 connector
Antennenfüße ZG-Mount - AMPHENOL PROCOM
Für alle Amphenol Procom ZG-Antennenstrahler verwendbar. M8x1 Gewinde zur Strahlerbefestigung. Zur Montage auf horizontalen Flächen (Autodach oder Kofferraumdeckel) in einer 21 mm Ø Bohrung.
Model TLD356A01 | PCB Piezotronics
See Graph %/°F [2] [3] Electrical: Excitation Voltage: 18 to 30 VDC: 18 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤200 Ohm: ≤200 Ohm ... Electrical Connector: Integral Cable: Integral Cable: Electrical Connection Position: Side: Side: Cable Length: 5 ft: 1.5 m: Cable Type: 034 4-cond Shielded: 034 4 ...
Model 333d07 | PCB Piezotronics
Model 333D07:Piezoelectric USB Accelerometer - Digital accelerometer with integral USB interface cable, 100 g measurement range, M12 connector, Atlas Copco Item added to your cart Main Menu
Model 356A32 | PCB Piezotronics
See Graph %/°F [2] Base Strain Sensitivity ... Electrical Connector: 8-36 4-Pin: 8-36 4-Pin: Electrical Connection Position: Side: Side: Mounting Thread: 5-40 Female: 5-40 Female: Mounting Torque: 4 to 5 in-lb: 45 to 55 N-cm * All specifications are at room temperature unless otherwise specified. Accessories.
38999 TRI-POWER CONNECTORS - Amphenol Aerospace
The Amphenol Tri-Power Connectors incorporate the proven design of the MIL-DTL-38999 Series III Tri-Start connectors with Amphenol RADSOK & Temper-Grip high current contacts. This newly designed product is the future of power connectors enabling customers to choose contacts ranging from 70 to 250 amps (240 to 1000 amps per connector)
Model 352B01 | PCB Piezotronics
See Graph %/°F [2] [3] Electrical: Excitation Voltage: 18 to 30 VDC: 18 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤200 Ohm: ≤200 Ohm ... Electrical Connector: Solder pins with attached cable: Solder pins with attached cable: Electrical Connection Position: Top: Top: Cable Length: 10 ft: 3 m: Cable ...
10146070-113Y0LF | PCI Express | Amphenol
PCIe Gen 5 x16 vertical SMT Card Edge Connector, 164 Positions, 1mm (0.039inch) Pitch, 30μin Gold on Contact Area
RJ45 - RJ45 patch cords CONEC
To route the RJ45 interface to the outside of the enclosure, the range is supplemented by socket connectors with overmoulded cable connection. More Details. Contact. CONEC Elektronische Bauelemente GmbH Ostenfeldmark 16 59557 Lippstadt +49 2941 765-0 +49 2941 76565 [email protected] Infos. Company; Career; Applications;
hvc2p | Amphenol Global Search | Amphenol
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts. Features & Benefits: Weight savings with a composite shell and hollow pin design threaded or lug termination. Temperature rating: 356 °F (180 °C) Current Rating: 365Amps. ...
Clincher Flex Connectors | FCI Basics - Amphenol CS
Clincher from FCI Basics 2.54mm pitch connector family includes single-row pin-and-receptacle connectors designed for termination to flat flexible circuitry with options to add keying and active latching.
birkenhead medical centre | Amphenol Global Search | Amphenol
Configure a Connector. Configuring the right medical connector for your medical device will ensure the device will work properly and help you avoid delays and possible deficiencies in the operation of your medical device. To develop an ideal connector for your ideal application enter your Pulse-Lok® number above or click on a series below.
amsal 10 | Amphenol Global Search | Amphenol
Amphenol SurLok Plus is optimized for battery pack connectors from 50 A to 400 A (sizes 5.7mm to 10.3mm) using a touch-safe interface. The compact SurLok Plus offers a flexible, quick lock and press-to-release design to accommodate dimensional constraints.
Model 356A17 | PCB Piezotronics
See Graph %/°F [2] Base Strain Sensitivity: 0.001 g/µε: 0.01 (m/s²)/µε ... Electrical Connector: 1/4-28 4-Pin: 1/4-28 4-Pin: Electrical Connection Position: Side: Side: Mounting Thread: 5-40 Female: 5-40 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied:
Model LH | PCB Piezotronics
Connector Style: BNC Connection Type: Plug (male pin) Temperature Range: -40 to +176 °F (-40 to +80 °C)
HVC2PG80FV250 | Amphenol Global Search | Amphenol
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts. Support up to 1000 amps with High Power and High Voltage Connectors and Contacts based on D38999, 5015, and 22992 Class L Mil-Spec connectors.
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Model HT356A33 | PCB Piezotronics
See Graph %/°F [2] [3] Electrical: Excitation Voltage: 18 to 30 VDC: 18 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤200 Ohm: ≤200 Ohm ... Electrical Connection Position: Side: Side: Mounting Thread: 5-40 Female: 5-40 Female: Mounting Torque: 4 to 5 in-lb: 45 to 56 N-cm
Embase mobile pour antenne à papillon ou écrou - AMPHENOL PROCOM
Whip Connection Rotule (pour vis papillon ou écrou) La Taille Environ 40 mm Poids Modèle Z: Environ 90 g Modèle ZP4: Environ 230 g Fixation Trou de 21 mm de diamètre (pour épaisseur de toit de 2 mm – 7,5 mm, le trou de montage doit être de 22 mm de diamètre)
Amphenol Air LB | Aerospace connectors, attachment systems ...
High performance standard and custom lightweight and sealed connectors and interconnect solutions, accessories for wiring and fixing, addressing demanding markets such as Commercial Aerospace, Urban Air Mobility, Military, RMT and Energy.
Model 350B50/NC | PCB Piezotronics
See Graph %/°F [2] Electrical: Excitation Voltage: 20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤100 Ohm: ... Electrical Connector: Integral Cable: Integral Cable: Electrical Connection Position: Side: Side: Cable Termination: 1/4-28 4-Pin Jack: 1/4-28 4-Pin Jack: Cable Length: 5.0 ft: 1. ...