Search Results for f2 connector
Quality Management Certificates - CONEC
PCB Connectors. CompactPCI; DIN EN 60603-2 (DIN 41612) DIN 41617; PC104 / PC104plus; Quality Management Certificates. CONEC » Company » Quality Management » Quality Management Certificates. CONEC – Quality Management Certificates. Download. Download. Download. Contact. CONEC Elektronische Bauelemente GmbH
What causes PIM in connectors and how does Amphenol design low PIM ...
At Amphenol RF, our best performing connectors are designed with soldered center and outer contact connections using one-piece construction wherever possible. In addition, we have a line of N-Type and 7/16 connectors that are over-molded to eliminate the effects of wind, vibration and thermal stresses. ...
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Model 357A63 | PCB Piezotronics
See Graph %/°F [2] Base Strain Sensitivity .003 g/µε.02 (m/s²)/µε ... Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 5-40 Female: 5-40 Female * All specifications are at room temperature unless otherwise specified. Accessories.
UTX PV - Amphenol Australia
The UTX™ is an evolution of AIST’s wellknown H4 connector, with the same solar industrystandard mating compatibility, Amphenol’s low resistance RADSOK® contact technology, ability to accept wire gauges from 14AWG/2.5mm² to 8 AWG/10mm², and an IP68 rating. An enhancement over the H4, is the UTX™’s ratcheting gland back nut, which ...
TNC Straight Crimp Plug Times LMR-200 Belden 7807A 50 Ohm
RF Connector TNC Straight Crimp Plug Times LMR-200 Belden 7807A 50 Ohm. Downloads. 122410 PDF Customer Drawing (Size: 58 kb) 122410 STP 3D Model (Size: 555 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121AA-ND3G-LMR200-50:
AT/ATM/ATP シリーズ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
at/atm/atp シリーズ. カタログ; 圧着; pcb; at シリーズは、電線と電線を接続する中継用の防水コネクタとして設計されており、高い信頼性と耐環境シール性をローコストで発揮します。
EVH6-L2ZK-HA-06 | Amphenol Global Search | Amphenol
PT-WW Series (wire-wrap connection) This series contains receptacles with non-removable contacts designed for wire-wrap connections. All other design features are identical to those of the PT series. The cross-section of the wire-wrap pin is 0.6 x 0.6 mm and corresponds to the specifications in DIN 41611, Sheet 2. 2 Receptacle Plug. ...
Model 037P30 | PCB Piezotronics
Model DZ connector. Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified. Product Documents. Product Manual Product Drawing Build Out Your Measurement Chain. Other; Model: 037P05. 10-conductor, 28 awg (40/44), shielded, ... $274.00 USD ...
Model 443B02 | PCB Piezotronics
Model 443B02:1-channel system, dual-mode charge amplifier system, line powered
ix Industrial IP20 | Industrial Connectors | Amphenol
10mm connector pitch provides greater port density; 10 position connector with Cat6A 10GBASE-T performance and PoE capability; Supports Ethernet/IP and common protocols including Profinet, DeviceNet, EtherCAT, Modbus, and others; 360° shielding through mated pair; Provides excellent EMI immunity for use in electrically noisy environments
N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C11 (Size: 17 kb) 082-5375-RFX PDF Customer Drawing (Size: 105 kb) 082-5375-RFX STP 3D Model (Size: 368 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle;
New Field Installable Type-N Connector Saves Time and Money
This connector is ideal for a wide variety of applications including antennas, base stations, instrumentation and broadcast solutions. The field installable Type-N connector is a reliable option for use in less than ideal circumstances. Installation and removal of these connectors can be performed tool-free with no soldering or crimping ...
10162876-1SP120LF | OCP 48V BarKlip ® BK150 IO | Amphenol
Amphenol is one of the leading manufacturers of Power Connectors. Contact us today for more details of OCP 48V BarKlip® BK150 IO, part number 10162876-1SP120LF JavaScript seems to be disabled in your browser.
TNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm
RF Connector TNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm. Downloads. 122426 PDF Customer Drawing (Size: 70 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) 122426 3D Model (Size: 559 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121A1-ND3G-59U/20AWG-75: Body Finish:
Cordsets & Jacket Materials | Amphenol TPC Wire & Cable
Quick-Connex® M8 Nano Field Installable Connectors; Ethernet Cordsets. Quick-Connex® Trex-Onics® 4 Pin M12 D-Coded Micro Ethernet Cordsets; Quick-Connex® Trex-Onics® RJ45 and 8 Pin M12 DC Micro Ethernet Cordsets; Quick-Connex® Field Installable RJ45 Ethernet Connector; Valve Connection Cordsets. Quick-Connex® DIN Connector Assemblies
Temposonics
--- --- 2 B No connection--- --- 6 F No connection--- --- 7 G No connection--- --- --- H No connection Note: When using PWM output with internal interrogation both of the interrogation input signals are not used, and can be left unconnected or connected to ground. The G-Series square wave neuter output is provided for backwards
Model 353B18 | PCB Piezotronics
See Graph %/°F [2] Base Strain Sensitivity ... Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Top: Top: Mounting Thread: 5-40 Male: 5-40 Male: Mounting Torque: 8 to 12 in-lb: 90 to 135 N-cm * All specifications are at room temperature unless otherwise specified.
Aerospace 12-CHANNEL RUGGE D ETHERNET SWITCH - Amphenol Aerospace
The switch is manufactured using derivates of Amphenol’s MIL-DTL-38999 Series III connectors. These connectors contain standard AS39029 qualified Size 22D contacts and Octonet contacts. Amphenol’s Octonet contacts are a proven design used in a variety of military programs.
RF Connector - amphenol-antennas.com
RF Connector AAC-12ST-NMR-F N Male Right Angle Connector for 1/2” Standard Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our ...